|
|
07125_IGKnurled torque knobs internal thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Thermoplastic, black grey. Bush steel.Version:Bush black oxidised.Note:The set screw sets the required torque. The knob de-clutches and turns freely when the desired torque is reached.
Δ Add the desired cap colour here. No colour code is required for black grey caps.Drawing reference:1) adjusting screw for setting the torque DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Thread type | Component material | Colour Cap
| Size | D | D1 | D2 | D3 | D4 | H | H1 | T | Torque Nm | CAD | Acc. | Price | Order |
---|
07125-205 | internal thread | steel | black grey RAL 7021 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 5 | 0,1 - 0,3 |  | | 0.00 € | | 07125-2051 | internal thread | steel | orange RAL 2004 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 5 | 0,1 - 0,3 |  | | 0.00 € | | 07125-2052 | internal thread | steel | signal green RAL6032 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 5 | 0,1 - 0,3 |  | | 0.00 € | | 07125-2053 | internal thread | steel | blue RAL5017 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 5 | 0,1 - 0,3 |  | | 0.00 € | | 07125-2055 | internal thread | steel | light grey RAL 7035 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 5 | 0,1 - 0,3 |  | | 0.00 € | | 07125-2056 | internal thread | steel | traffic red RAL 3020 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 5 | 0,1 - 0,3 |  | | 0.00 € | | 07125-2057 | internal thread | steel | colza yellow RAL 1021 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 5 | 0,1 - 0,3 |  | | 0.00 € | | 07125-206 | internal thread | steel | black grey RAL 7021 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 6 | 0,1 - 0,3 |  | | 0.00 € | | 07125-2061 | internal thread | steel | orange RAL 2004 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 6 | 0,1 - 0,3 |  | | 0.00 € | | 07125-2062 | internal thread | steel | signal green RAL6032 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 6 | 0,1 - 0,3 |  | | 0.00 € | | 07125-2063 | internal thread | steel | blue RAL5017 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 6 | 0,1 - 0,3 |  | | 0.00 € | | 07125-2065 | internal thread | steel | light grey RAL 7035 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 6 | 0,1 - 0,3 |  | | 0.00 € | | 07125-2066 | internal thread | steel | traffic red RAL 3020 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 6 | 0,1 - 0,3 |  | | 0.00 € | | 07125-2067 | internal thread | steel | colza yellow RAL 1021 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 6 | 0,1 - 0,3 |  | | 0.00 € | | 07125-306 | internal thread | steel | black grey RAL 7021 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 10 | 0,1 - 0,3 |  | | 0.00 € | | 07125-3061 | internal thread | steel | orange RAL 2004 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 10 | 0,1 - 0,3 |  | | 0.00 € | | 07125-3062 | internal thread | steel | signal green RAL6032 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 10 | 0,1 - 0,3 |  | | 0.00 € | | 07125-3063 | internal thread | steel | blue RAL5017 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 10 | 0,1 - 0,3 |  | | 0.00 € | | 07125-3065 | internal thread | steel | light grey RAL 7035 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 10 | 0,1 - 0,3 |  | | 0.00 € | | 07125-3066 | internal thread | steel | traffic red RAL 3020 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 10 | 0,1 - 0,3 |  | | 0.00 € | | 07125-3067 | internal thread | steel | colza yellow RAL 1021 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 10 | 0,1 - 0,3 |  | | 0.00 € | | 07125-308 | internal thread | steel | black grey RAL 7021 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 14 | 0,1 - 0,3 |  | | 0.00 € | | 07125-3081 | internal thread | steel | orange RAL 2004 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 14 | 0,1 - 0,3 |  | | 0.00 € | | 07125-3082 | internal thread | steel | signal green RAL6032 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 14 | 0,1 - 0,3 |  | | 0.00 € | | 07125-3083 | internal thread | steel | blue RAL5017 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 14 | 0,1 - 0,3 |  | | 0.00 € | | 07125-3085 | internal thread | steel | light grey RAL 7035 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 14 | 0,1 - 0,3 |  | | 0.00 € | | 07125-3086 | internal thread | steel | traffic red RAL 3020 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 14 | 0,1 - 0,3 |  | | 0.00 € | | 07125-3087 | internal thread | steel | colza yellow RAL 1021 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 14 | 0,1 - 0,3 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|