|
|
|
07125_AGKnurled torque knobs external thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Thermoplastic, black grey. Pin steel 5.8.Version: Pin blue passivatedNote:The set screw sets the required torque. The knob de-clutches and turns freely when the desired torque is reached.Drawing reference:1) adjusting screw for setting the torque DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Thread type | Component material | Colour Cap
| Size | D | D1 | D2 | D3 | D4 | H | H1 | L | Torque Nm | CAD | Acc. | Price | Order |
|---|
| 07125-205X30 | external thread | steel | black grey RAL 7021 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2051X30 | external thread | steel | orange RAL 2004 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2052X30 | external thread | steel | signal green RAL6032 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2053X30 | external thread | steel | blue RAL5017 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2055X30 | external thread | steel | light grey RAL 7035 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2056X30 | external thread | steel | traffic red RAL 3020 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2057X30 | external thread | steel | colza yellow RAL 1021 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-205X50 | external thread | steel | black grey RAL 7021 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2051X50 | external thread | steel | orange RAL 2004 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2052X50 | external thread | steel | signal green RAL6032 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2053X50 | external thread | steel | blue RAL5017 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2055X50 | external thread | steel | light grey RAL 7035 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2056X50 | external thread | steel | traffic red RAL 3020 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2057X50 | external thread | steel | colza yellow RAL 1021 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-206X30 | external thread | steel | black grey RAL 7021 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2061X30 | external thread | steel | orange RAL 2004 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2062X30 | external thread | steel | signal green RAL6032 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2063X30 | external thread | steel | blue RAL5017 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2065X30 | external thread | steel | light grey RAL 7035 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2066X30 | external thread | steel | traffic red RAL 3020 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2067X30 | external thread | steel | colza yellow RAL 1021 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-206X50 | external thread | steel | black grey RAL 7021 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2061X50 | external thread | steel | orange RAL 2004 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2062X50 | external thread | steel | signal green RAL6032 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2063X50 | external thread | steel | blue RAL5017 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2065X50 | external thread | steel | light grey RAL 7035 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2066X50 | external thread | steel | traffic red RAL 3020 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-2067X50 | external thread | steel | colza yellow RAL 1021 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-306X40 | external thread | steel | black grey RAL 7021 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3061X40 | external thread | steel | orange RAL 2004 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3062X40 | external thread | steel | signal green RAL6032 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3063X40 | external thread | steel | blue RAL5017 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3065X40 | external thread | steel | light grey RAL 7035 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3066X40 | external thread | steel | traffic red RAL 3020 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3067X40 | external thread | steel | colza yellow RAL 1021 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-306X60 | external thread | steel | black grey RAL 7021 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3061X60 | external thread | steel | orange RAL 2004 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3062X60 | external thread | steel | signal green RAL6032 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3063X60 | external thread | steel | blue RAL5017 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3065X60 | external thread | steel | light grey RAL 7035 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3066X60 | external thread | steel | traffic red RAL 3020 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3067X60 | external thread | steel | colza yellow RAL 1021 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-308X40 | external thread | steel | black grey RAL 7021 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3081X40 | external thread | steel | orange RAL 2004 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3082X40 | external thread | steel | signal green RAL6032 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3083X40 | external thread | steel | blue RAL5017 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3085X40 | external thread | steel | light grey RAL 7035 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3086X40 | external thread | steel | traffic red RAL 3020 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3087X40 | external thread | steel | colza yellow RAL 1021 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-308X60 | external thread | steel | black grey RAL 7021 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3081X60 | external thread | steel | orange RAL 2004 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3082X60 | external thread | steel | signal green RAL6032 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3083X60 | external thread | steel | blue RAL5017 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3085X60 | external thread | steel | light grey RAL 7035 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3086X60 | external thread | steel | traffic red RAL 3020 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | 0.00 € | | | 07125-3087X60 | external thread | steel | colza yellow RAL 1021 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|