|
|
07124Torque grips, precision version |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Grip and set screw aluminium. Bush and pin steel 5.8.Version:Grip and set screw anodised. Bushes black oxidised, pins electro zinc-plated.Note:The required torque is set by a set screw and a graduated scale. The set value can be secured using the lateral clamping screw. When the set torque is reached the grip audibly and palpably releases. The loosening torque is higher than the tightening torque so that the torque handle can be released without any problems.
The internal thread version has a hole in the set screw so that the torque handle can also be used on threaded rods.
Set torque accuracy ± 5%.On request:Other thread lengths.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
|
Order No. | Size | D | D1 | D2 | D3 | H1 | H2 | H3 | L | Torque Nm | CAD | Acc. | Price | Order |
---|
07124-105X30 | 1 | M5 | 10 | 26 | 20 | 2 | 26 | 8 | 30 | 0,05 - 0,15 |  | | 0.00 € | | 07124-105X40 | 1 | M5 | 10 | 26 | 20 | 2 | 26 | 8 | 40 | 0,05 - 0,15 |  | | 0.00 € | | 07124-106X30 | 1 | M6 | 10 | 26 | 20 | 2 | 26 | 8 | 30 | 0,1 - 0,25 |  | | 0.00 € | | 07124-106X40 | 1 | M6 | 10 | 26 | 20 | 2 | 26 | 8 | 40 | 0,1 - 0,25 |  | | 0.00 € | | 07124-208X40 | 2 | M8 | 15 | 30 | 24 | 4 | 30 | 8 | 40 | 0,25 - 0,5 |  | | 0.00 € | | 07124-208X50 | 2 | M8 | 15 | 30 | 24 | 4 | 30 | 8 | 50 | 0,25 - 0,5 |  | | 0.00 € | | 07124-210X40 | 2 | M10 | 15 | 30 | 24 | 4 | 30 | 8 | 40 | 0,5 - 1 |  | | 0.00 € | | 07124-210X50 | 2 | M10 | 15 | 30 | 24 | 4 | 30 | 8 | 50 | 0,5 - 1 |  | | 0.00 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|