norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Grip and set screw aluminium.
Pin steel 5.8.
Version:Grip and set screw anodised.
Pin electro zinc-plated.
Note:The required torque is set by a set screw and a graduated scale. The set value can be retained using the clamping screw installed on the side. When the set torque is reached, you will feel and hear the torque handle release. The loosening torque is higher than the tightening torque so that the torque handle can be released without any problems.

Accuracy of the set torque ± 5%.
On request:Other thread lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07124_AG Torque grips precision version, external thread 330 kB

Drawings

Torque grips precision version, external thread

Item selection/filter

Order No.SizeDD1D2D3H1H2H3LTorque
Nm
CADAcc.PriceOrder
07124-105X301M51026202268300,05 - 0,15 0.00 €
07124-105X401M51026202268400,05 - 0,15 0.00 €
07124-106X301M61026202268300,1 - 0,25 0.00 €
07124-106X401M61026202268400,1 - 0,25 0.00 €
07124-208X402M81530244308400,25 - 0,5 0.00 €
07124-208X502M81530244308500,25 - 0,5 0.00 €
07124-210X402M101530244308400,5 - 1 0.00 €
07124-210X502M101530244308500,5 - 1 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83