norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel, from M12 malleable iron or stainless steel (A 2).Version:Steel and malleable iron electro zinc-plated.
Stainless steel bright.
Note:The wing nuts can be tightened and (generally) loosened tool-free.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07200_DE Wing nuts, Form DE, German style similar to DIN 315 140 kB

Drawings

Wing nuts, Form DE, German style similar to DIN 315

Item selection/filter

Order No.FormMain
material
DA
max.
D2
max.
HH1CADAcc.PriceOrder
07200-104DEsteelM420810,54,6 0.00 €
07200-105DEsteelM52611136,5 0.00 €
07200-106DEsteelM63313178 0.00 €
07200-108DEsteelM839162010 0.00 €
07200-110DEsteelM1051202512 0.00 €
07200-112DEmalleable ironM12652333,514 0.00 €
07200-116DEmalleable ironM16732937,517 0.00 €
07200-120DEmalleable ironM20903546,521 0.00 €
07200-1104DEstainless steel A2M420810,54,6 0.00 €
07200-1105DEstainless steel A2M52611136,5 0.00 €
07200-1106DEstainless steel A2M63313178 0.00 €
07200-1108DEstainless steel A2M839162010 0.00 €
07200-1110DEstainless steel A2M1051202512 0.00 €
07200-1112DEstainless steel A2M12652333,514 0.00 €
07200-1116DEstainless steel A2M16732937,517 0.00 €
07200-1120DEstainless steel A2M20903546,521 0.00 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83