norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or stainless steel A2.Version:Electro zinc-plated steel.
Bright stainless steel.
Note:The wing nuts can be tightened and (generally) loosened tool-free.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07200_AM Wing nuts, Form AM, American style 142 kB

Drawings

Wing nuts, Form AM, American style

Item selection/filter

Order No.FormMain
material
DA
max.
D2
max.
HH1CADAcc.PriceOrder
07200-204AMsteelM418,588,83 0.00 €
07200-205AMsteelM5221110,54 0.00 €
07200-206AMsteelM626,81312,94,9 0.00 €
07200-208AMsteelM830,31414,85,4 0.00 €
07200-210AMsteelM1035,316,517,36,3 0.00 €
07200-212AMsteelM1247,522,522,57,9 0.00 €
07200-1204AMstainless steel A2M418,588,83 0.00 €
07200-1205AMstainless steel A2M5221110,54 0.00 €
07200-1206AMstainless steel A2M626,81312,94,9 0.00 €
07200-1208AMstainless steel A2M830,31414,85,4 0.00 €
07200-1210AMstainless steel A2M1035,316,517,36,3 0.00 €
07200-1212AMstainless steel A2M1247,522,522,57,9 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83