|
|
07174_BHexagon socket button head screws with collar EN ISO 7380-2,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel A2.Version:Steel grade 10.9, bright (black) or electro zinc-plated. Stainless steel A2-70, bright. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | Surface finish body | Grade | D | L | Ls min. | Lg max. | D1 | K | SW | CAD | Acc. | Price | Order |
---|
07174-2304X8 | B | steel | bright (black) | 10.9 | M4 | 8 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2304X10 | B | steel | bright (black) | 10.9 | M4 | 10 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2304X12 | B | steel | bright (black) | 10.9 | M4 | 12 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2304X16 | B | steel | bright (black) | 10.9 | M4 | 16 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2304X20 | B | steel | bright (black) | 10.9 | M4 | 20 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2304X25 | B | steel | bright (black) | 10.9 | M4 | 25 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2304X30 | B | steel | bright (black) | 10.9 | M4 | 30 | 6,5 | 10 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2305X8 | B | steel | bright (black) | 10.9 | M5 | 8 | 0 | 0,24 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2305X10 | B | steel | bright (black) | 10.9 | M5 | 10 | 0 | 0,24 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2305X12 | B | steel | bright (black) | 10.9 | M5 | 12 | 0 | 0,24 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2305X16 | B | steel | bright (black) | 10.9 | M5 | 16 | 0 | 0,24 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2305X20 | B | steel | bright (black) | 10.9 | M5 | 20 | 0 | 0,24 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2305X25 | B | steel | bright (black) | 10.9 | M5 | 25 | 0 | 0,24 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2305X30 | B | steel | bright (black) | 10.9 | M5 | 30 | 4 | 8 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2305X35 | B | steel | bright (black) | 10.9 | M5 | 35 | 9 | 13 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2306X8 | B | steel | bright (black) | 10.9 | M6 | 8 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2306X10 | B | steel | bright (black) | 10.9 | M6 | 10 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2306X12 | B | steel | bright (black) | 10.9 | M6 | 12 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2306X16 | B | steel | bright (black) | 10.9 | M6 | 16 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2306X20 | B | steel | bright (black) | 10.9 | M6 | 20 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2306X25 | B | steel | bright (black) | 10.9 | M6 | 25 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2306X30 | B | steel | bright (black) | 10.9 | M6 | 30 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2306X35 | B | steel | bright (black) | 10.9 | M6 | 35 | 6 | 11 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2306X40 | B | steel | bright (black) | 10.9 | M6 | 40 | 11 | 16 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2308X12 | B | steel | bright (black) | 10.9 | M8 | 12 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2308X16 | B | steel | bright (black) | 10.9 | M8 | 16 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2308X20 | B | steel | bright (black) | 10.9 | M8 | 20 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2308X25 | B | steel | bright (black) | 10.9 | M8 | 25 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2308X30 | B | steel | bright (black) | 10.9 | M8 | 30 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2308X35 | B | steel | bright (black) | 10.9 | M8 | 35 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2308X40 | B | steel | bright (black) | 10.9 | M8 | 40 | 5,75 | 12 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2308X50 | B | steel | bright (black) | 10.9 | M8 | 50 | 15,75 | 22 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2308X60 | B | steel | bright (black) | 10.9 | M8 | 60 | 25,75 | 32 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2310X25 | B | steel | bright (black) | 10.9 | M10 | 25 | 0 | 4,5 | 21,9 | 5,5 | 6 |  | | 0.00 € | | 07174-2310X30 | B | steel | bright (black) | 10.9 | M10 | 30 | 0 | 4,5 | 21,9 | 5,5 | 6 |  | | 0.00 € | | 07174-2310X35 | B | steel | bright (black) | 10.9 | M10 | 35 | 0 | 4,5 | 21,9 | 5,5 | 6 |  | | 0.00 € | | 07174-2504X8 | B | steel | galvanised | 10.9 | M4 | 8 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2504X10 | B | steel | galvanised | 10.9 | M4 | 10 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2504X12 | B | steel | galvanised | 10.9 | M4 | 12 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2504X16 | B | steel | galvanised | 10.9 | M4 | 16 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2504X20 | B | steel | galvanised | 10.9 | M4 | 20 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2504X25 | B | steel | galvanised | 10.9 | M4 | 25 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2504X30 | B | steel | galvanised | 10.9 | M4 | 30 | 6,5 | 10 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2505X8 | B | steel | galvanised | 10.9 | M5 | 8 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2505X10 | B | steel | galvanised | 10.9 | M5 | 10 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2505X12 | B | steel | galvanised | 10.9 | M5 | 12 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2505X16 | B | steel | galvanised | 10.9 | M5 | 16 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2505X20 | B | steel | galvanised | 10.9 | M5 | 20 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2505X25 | B | steel | galvanised | 10.9 | M5 | 25 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2505X30 | B | steel | galvanised | 10.9 | M5 | 30 | 4 | 8 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2505X35 | B | steel | galvanised | 10.9 | M5 | 35 | 9 | 13 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2506X8 | B | steel | galvanised | 10.9 | M6 | 8 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2506X10 | B | steel | galvanised | 10.9 | M6 | 10 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2506X12 | B | steel | galvanised | 10.9 | M6 | 12 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2506X16 | B | steel | galvanised | 10.9 | M6 | 16 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2506X20 | B | steel | galvanised | 10.9 | M6 | 20 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2506X25 | B | steel | galvanised | 10.9 | M6 | 25 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2506X30 | B | steel | galvanised | 10.9 | M6 | 30 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2506X35 | B | steel | galvanised | 10.9 | M6 | 35 | 6 | 11 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2506X40 | B | steel | galvanised | 10.9 | M6 | 40 | 11 | 16 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2508X12 | B | steel | galvanised | 10.9 | M8 | 12 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2508X16 | B | steel | galvanised | 10.9 | M8 | 16 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2508X20 | B | steel | galvanised | 10.9 | M8 | 20 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2508X25 | B | steel | galvanised | 10.9 | M8 | 25 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2508X30 | B | steel | galvanised | 10.9 | M8 | 30 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2508X35 | B | steel | galvanised | 10.9 | M8 | 35 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2508X40 | B | steel | galvanised | 10.9 | M8 | 40 | 5,75 | 12 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2508X50 | B | steel | galvanised | 10.9 | M8 | 50 | 15,75 | 22 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2508X60 | B | steel | galvanised | 10.9 | M8 | 60 | 25,75 | 32 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2510X20 | B | steel | galvanised | 10.9 | M10 | 20 | 0 | 4,5 | 21,9 | 5,5 | 6 |  | | 0.00 € | | 07174-2510X30 | B | steel | galvanised | 10.9 | M10 | 30 | 0 | 4,5 | 21,9 | 5,5 | 6 |  | | 0.00 € | | 07174-2510X35 | B | steel | galvanised | 10.9 | M10 | 35 | 0 | 4,5 | 21,9 | 5,5 | 6 |  | | 0.00 € | | 07174-2510X40 | B | steel | galvanised | 10.9 | M10 | 40 | 0 | 4,5 | 21,9 | 5,5 | 6 |  | | 0.00 € | | 07174-2510X50 | B | steel | galvanised | 10.9 | M10 | 50 | 10,5 | 18 | 21,9 | 5,5 | 6 |  | | 0.00 € | | 07174-2512X20 | B | steel | galvanised | 10.9 | M12 | 20 | 0 | 5,25 | 26 | 6,6 | 8 |  | | 0.00 € | | 07174-2512X25 | B | steel | galvanised | 10.9 | M12 | 25 | 0 | 5,25 | 26 | 6,6 | 8 |  | | 0.00 € | | 07174-2512X30 | B | steel | galvanised | 10.9 | M12 | 30 | 0 | 5,25 | 26 | 6,6 | 8 |  | | 0.00 € | | 07174-2512X40 | B | steel | galvanised | 10.9 | M12 | 40 | 0 | 5,25 | 26 | 6,6 | 8 |  | | 0.00 € | | 07174-2512X50 | B | steel | galvanised | 10.9 | M12 | 50 | 0 | 5,25 | 26 | 6,6 | 8 |  | | 0.00 € | | 07174-2512X60 | B | steel | galvanised | 10.9 | M12 | 60 | 15,25 | 24 | 26 | 6,6 | 8 |  | | 0.00 € | | 07174-2103X8 | B | stainless steel A2 | bright | 70 | M3 | 8 | 0 | 1,5 | 6,9 | 1,65 | 2 |  | | 0.00 € | | 07174-2103X10 | B | stainless steel A2 | bright | 70 | M3 | 10 | 0 | 1,5 | 6,9 | 1,65 | 2 |  | | 0.00 € | | 07174-2104X8 | B | stainless steel A2 | bright | 70 | M4 | 8 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2104X10 | B | stainless steel A2 | bright | 70 | M4 | 10 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2104X12 | B | stainless steel A2 | bright | 70 | M4 | 12 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2104X16 | B | stainless steel A2 | bright | 70 | M4 | 16 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2104X20 | B | stainless steel A2 | bright | 70 | M4 | 20 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2104X25 | B | stainless steel A2 | bright | 70 | M4 | 25 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.00 € | | 07174-2105X8 | B | stainless steel A2 | bright | 70 | M5 | 8 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2105X10 | B | stainless steel A2 | bright | 70 | M5 | 10 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2105X12 | B | stainless steel A2 | bright | 70 | M5 | 12 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2105X16 | B | stainless steel A2 | bright | 70 | M5 | 16 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2105X20 | B | stainless steel A2 | bright | 70 | M5 | 20 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2105X25 | B | stainless steel A2 | bright | 70 | M5 | 25 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.00 € | | 07174-2106X8 | B | stainless steel A2 | bright | 70 | M6 | 8 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2106X10 | B | stainless steel A2 | bright | 70 | M6 | 10 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2106X12 | B | stainless steel A2 | bright | 70 | M6 | 12 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2106X16 | B | stainless steel A2 | bright | 70 | M6 | 16 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2106X20 | B | stainless steel A2 | bright | 70 | M6 | 20 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2106X25 | B | stainless steel A2 | bright | 70 | M6 | 25 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2106X30 | B | stainless steel A2 | bright | 70 | M6 | 30 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2106X35 | B | stainless steel A2 | bright | 70 | M6 | 35 | 6 | 11 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2106X40 | B | stainless steel A2 | bright | 70 | M6 | 40 | 11 | 6 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2106X45 | B | stainless steel A2 | bright | 70 | M6 | 45 | 16 | 21 | 13,6 | 3,3 | 4 |  | | 0.00 € | | 07174-2108X10 | B | stainless steel A2 | bright | 70 | M8 | 10 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2108X12 | B | stainless steel A2 | bright | 70 | M8 | 12 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2108X16 | B | stainless steel A2 | bright | 70 | M8 | 16 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2108X20 | B | stainless steel A2 | bright | 70 | M8 | 20 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.00 € | | 07174-2108X25 | B | stainless steel A2 | bright | 70 | M8 | 25 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|