|
|
07174_AHexagon socket button head screws EN ISO 7380-1, Form A |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 10.9, bright (black) or electro zinc-plated. Stainless steel A2-70, bright. Stainless steel A4-70, bright. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | Surface finish body | Grade | D | L | Ls min. | Lg max. | DK | K | SW | CAD | Acc. | Price | Order |
---|
07174-1303X8 | A | steel | bright (black) | 10.9 | M3 | 8 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.00 € | | 07174-1303X10 | A | steel | bright (black) | 10.9 | M3 | 10 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.00 € | | 07174-1303X12 | A | steel | bright (black) | 10.9 | M3 | 12 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.00 € | | 07174-1303X16 | A | steel | bright (black) | 10.9 | M3 | 16 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.00 € | | 07174-1303X20 | A | steel | bright (black) | 10.9 | M3 | 20 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.00 € | | 07174-1304X8 | A | steel | bright (black) | 10.9 | M4 | 8 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1304X10 | A | steel | bright (black) | 10.9 | M4 | 10 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1304X12 | A | steel | bright (black) | 10.9 | M4 | 12 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1304X16 | A | steel | bright (black) | 10.9 | M4 | 16 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1304X20 | A | steel | bright (black) | 10.9 | M4 | 20 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1304X25 | A | steel | bright (black) | 10.9 | M4 | 25 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1304X30 | A | steel | bright (black) | 10.9 | M4 | 30 | 6,5 | 10 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1305X8 | A | steel | bright (black) | 10.9 | M5 | 8 | 0 | 0,24 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1305X10 | A | steel | bright (black) | 10.9 | M5 | 10 | 0 | 0,24 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1305X12 | A | steel | bright (black) | 10.9 | M5 | 12 | 0 | 0,24 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1305X16 | A | steel | bright (black) | 10.9 | M5 | 16 | 0 | 0,24 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1305X20 | A | steel | bright (black) | 10.9 | M5 | 20 | 0 | 0,24 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1305X25 | A | steel | bright (black) | 10.9 | M5 | 25 | 0 | 0,24 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1305X30 | A | steel | bright (black) | 10.9 | M5 | 30 | 4 | 8 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1305X35 | A | steel | bright (black) | 10.9 | M5 | 35 | 9 | 13 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1305X40 | A | steel | bright (black) | 10.9 | M5 | 40 | 14 | 18 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1306X8 | A | steel | bright (black) | 10.9 | M6 | 8 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1306X10 | A | steel | bright (black) | 10.9 | M6 | 10 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1306X12 | A | steel | bright (black) | 10.9 | M6 | 12 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1306X16 | A | steel | bright (black) | 10.9 | M6 | 16 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1306X20 | A | steel | bright (black) | 10.9 | M6 | 20 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1306X25 | A | steel | bright (black) | 10.9 | M6 | 25 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1306X30 | A | steel | bright (black) | 10.9 | M6 | 30 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1306X35 | A | steel | bright (black) | 10.9 | M6 | 35 | 6 | 11 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1306X40 | A | steel | bright (black) | 10.9 | M6 | 40 | 11 | 16 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1306X45 | A | steel | bright (black) | 10.9 | M6 | 45 | 16 | 21 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1306X50 | A | steel | bright (black) | 10.9 | M6 | 50 | 21 | 26 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1306X55 | A | steel | bright (black) | 10.9 | M6 | 55 | 26 | 31 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1306X60 | A | steel | bright (black) | 10.9 | M6 | 60 | 31 | 36 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1308X8 | A | steel | bright (black) | 10.9 | M8 | 8 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1308X10 | A | steel | bright (black) | 10.9 | M8 | 10 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1308X12 | A | steel | bright (black) | 10.9 | M8 | 12 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1308X16 | A | steel | bright (black) | 10.9 | M8 | 16 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1308X20 | A | steel | bright (black) | 10.9 | M8 | 20 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1308X25 | A | steel | bright (black) | 10.9 | M8 | 25 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1308X30 | A | steel | bright (black) | 10.9 | M8 | 30 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1308X35 | A | steel | bright (black) | 10.9 | M8 | 35 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1308X40 | A | steel | bright (black) | 10.9 | M8 | 40 | 5,75 | 12 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1308X45 | A | steel | bright (black) | 10.9 | M8 | 45 | 10,75 | 17 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1308X50 | A | steel | bright (black) | 10.9 | M8 | 50 | 15,75 | 22 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1308X55 | A | steel | bright (black) | 10.9 | M8 | 55 | 20,75 | 27 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1308X60 | A | steel | bright (black) | 10.9 | M8 | 60 | 25,75 | 32 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1310X12 | A | steel | bright (black) | 10.9 | M10 | 12 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1310X16 | A | steel | bright (black) | 10.9 | M10 | 16 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1310X20 | A | steel | bright (black) | 10.9 | M10 | 20 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1310X25 | A | steel | bright (black) | 10.9 | M10 | 25 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1310X30 | A | steel | bright (black) | 10.9 | M10 | 30 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1310X35 | A | steel | bright (black) | 10.9 | M10 | 35 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1310X40 | A | steel | bright (black) | 10.9 | M10 | 40 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1310X45 | A | steel | bright (black) | 10.9 | M10 | 45 | 5,5 | 13 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1310X50 | A | steel | bright (black) | 10.9 | M10 | 50 | 10,5 | 18 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1310X55 | A | steel | bright (black) | 10.9 | M10 | 55 | 15,5 | 23 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1310X60 | A | steel | bright (black) | 10.9 | M10 | 60 | 20,5 | 28 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1503X8 | A | steel | galvanised | 10.9 | M3 | 8 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.00 € | | 07174-1503X10 | A | steel | galvanised | 10.9 | M3 | 10 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.00 € | | 07174-1503X12 | A | steel | galvanised | 10.9 | M3 | 12 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.00 € | | 07174-1503X16 | A | steel | galvanised | 10.9 | M3 | 16 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.00 € | | 07174-1503X20 | A | steel | galvanised | 10.9 | M3 | 20 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.00 € | | 07174-1504X8 | A | steel | galvanised | 10.9 | M4 | 8 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1504X10 | A | steel | galvanised | 10.9 | M4 | 10 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1504X12 | A | steel | galvanised | 10.9 | M4 | 12 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1504X16 | A | steel | galvanised | 10.9 | M4 | 16 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1504X20 | A | steel | galvanised | 10.9 | M4 | 20 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1504X25 | A | steel | galvanised | 10.9 | M4 | 25 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1504X30 | A | steel | galvanised | 10.9 | M4 | 30 | 6,5 | 10 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1505X8 | A | steel | galvanised | 10.9 | M5 | 8 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1505X10 | A | steel | galvanised | 10.9 | M5 | 10 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1505X12 | A | steel | galvanised | 10.9 | M5 | 12 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1505X16 | A | steel | galvanised | 10.9 | M5 | 16 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1505X20 | A | steel | galvanised | 10.9 | M5 | 20 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1505X25 | A | steel | galvanised | 10.9 | M5 | 25 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1505X30 | A | steel | galvanised | 10.9 | M5 | 30 | 4 | 8 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1505X35 | A | steel | galvanised | 10.9 | M5 | 35 | 9 | 13 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1505X40 | A | steel | galvanised | 10.9 | M5 | 40 | 14 | 18 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1505X45 | A | steel | galvanised | 10.9 | M5 | 45 | 19 | 23 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1506X8 | A | steel | galvanised | 10.9 | M6 | 8 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1506X10 | A | steel | galvanised | 10.9 | M6 | 10 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1506X12 | A | steel | galvanised | 10.9 | M6 | 12 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1506X16 | A | steel | galvanised | 10.9 | M6 | 16 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1506X20 | A | steel | galvanised | 10.9 | M6 | 20 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1506X25 | A | steel | galvanised | 10.9 | M6 | 25 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1506X30 | A | steel | galvanised | 10.9 | M6 | 30 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1506X35 | A | steel | galvanised | 10.9 | M6 | 35 | 6 | 11 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1506X40 | A | steel | galvanised | 10.9 | M6 | 40 | 11 | 16 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1506X45 | A | steel | galvanised | 10.9 | M6 | 45 | 16 | 21 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1506X50 | A | steel | galvanised | 10.9 | M6 | 50 | 21 | 26 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1506X55 | A | steel | galvanised | 10.9 | M6 | 55 | 26 | 31 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1506X60 | A | steel | galvanised | 10.9 | M6 | 60 | 31 | 36 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1508X8 | A | steel | galvanised | 10.9 | M8 | 8 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1508X10 | A | steel | galvanised | 10.9 | M8 | 10 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1508X12 | A | steel | galvanised | 10.9 | M8 | 12 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1508X16 | A | steel | galvanised | 10.9 | M8 | 16 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1508X20 | A | steel | galvanised | 10.9 | M8 | 20 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1508X25 | A | steel | galvanised | 10.9 | M8 | 25 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1508X30 | A | steel | galvanised | 10.9 | M8 | 30 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1508X35 | A | steel | galvanised | 10.9 | M8 | 35 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1508X40 | A | steel | galvanised | 10.9 | M8 | 40 | 5,75 | 12 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1508X45 | A | steel | galvanised | 10.9 | M8 | 45 | 10,75 | 17 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1508X50 | A | steel | galvanised | 10.9 | M8 | 50 | 15,75 | 22 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1508X55 | A | steel | galvanised | 10.9 | M8 | 55 | 20,75 | 27 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1508X60 | A | steel | galvanised | 10.9 | M8 | 60 | 25,75 | 32 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1510X12 | A | steel | galvanised | 10.9 | M10 | 12 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1510X16 | A | steel | galvanised | 10.9 | M10 | 16 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1510X20 | A | steel | galvanised | 10.9 | M10 | 20 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1510X25 | A | steel | galvanised | 10.9 | M10 | 25 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1510X30 | A | steel | galvanised | 10.9 | M10 | 30 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1510X35 | A | steel | galvanised | 10.9 | M10 | 35 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1510X40 | A | steel | galvanised | 10.9 | M10 | 40 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1510X45 | A | steel | galvanised | 10.9 | M10 | 45 | 5,5 | 13 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1510X50 | A | steel | galvanised | 10.9 | M10 | 50 | 10,5 | 18 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1510X55 | A | steel | galvanised | 10.9 | M10 | 55 | 15,5 | 23 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1510X60 | A | steel | galvanised | 10.9 | M10 | 60 | 20,5 | 28 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1512X16 | A | steel | galvanised | 10.9 | M12 | 16 | 0 | 5,25 | 21 | 6,6 | 8 |  | | 0.00 € | | 07174-1512X20 | A | steel | galvanised | 10.9 | M12 | 20 | 0 | 5,25 | 21 | 6,6 | 8 |  | | 0.00 € | | 07174-1512X25 | A | steel | galvanised | 10.9 | M12 | 25 | 0 | 5,25 | 21 | 6,6 | 8 |  | | 0.00 € | | 07174-1512X30 | A | steel | galvanised | 10.9 | M12 | 30 | 0 | 5,25 | 21 | 6,6 | 8 |  | | 0.00 € | | 07174-1512X35 | A | steel | galvanised | 10.9 | M12 | 35 | 0 | 5,25 | 21 | 6,6 | 8 |  | | 0.00 € | | 07174-1512X40 | A | steel | galvanised | 10.9 | M12 | 40 | 0 | 5,25 | 21 | 6,6 | 8 |  | | 0.00 € | | 07174-1512X45 | A | steel | galvanised | 10.9 | M12 | 45 | 0 | 5,25 | 21 | 6,6 | 8 |  | | 0.00 € | | 07174-1512X50 | A | steel | galvanised | 10.9 | M12 | 50 | 0 | 5,25 | 21 | 6,6 | 8 |  | | 0.00 € | | 07174-1512X60 | A | steel | galvanised | 10.9 | M12 | 60 | 15,25 | 24 | 21 | 6,6 | 8 |  | | 0.00 € | | 07174-1516X30 | A | steel | galvanised | 10.9 | M16 | 30 | 0 | 6 | 28 | 8,8 | 10 |  | | 0.00 € | | 07174-1516X40 | A | steel | galvanised | 10.9 | M16 | 40 | 0 | 6 | 28 | 8,8 | 10 |  | | 0.00 € | | 07174-1516X45 | A | steel | galvanised | 10.9 | M16 | 45 | 0 | 6 | 28 | 8,8 | 10 |  | | 0.00 € | | 07174-1516X50 | A | steel | galvanised | 10.9 | M16 | 50 | 0 | 6 | 28 | 8,8 | 10 |  | | 0.00 € | | 07174-1516X60 | A | steel | galvanised | 10.9 | M16 | 60 | 0 | 6 | 28 | 8,8 | 10 |  | | 0.00 € | | 07174-1103X8 | A | stainless steel A2 | bright | 70 | M3 | 8 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.00 € | | 07174-1103X10 | A | stainless steel A2 | bright | 70 | M3 | 10 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.00 € | | 07174-1103X12 | A | stainless steel A2 | bright | 70 | M3 | 12 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.00 € | | 07174-1103X16 | A | stainless steel A2 | bright | 70 | M3 | 16 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.00 € | | 07174-1103X20 | A | stainless steel A2 | bright | 70 | M3 | 20 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.00 € | | 07174-1104X8 | A | stainless steel A2 | bright | 70 | M4 | 8 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1104X10 | A | stainless steel A2 | bright | 70 | M4 | 10 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1104X12 | A | stainless steel A2 | bright | 70 | M4 | 12 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1104X16 | A | stainless steel A2 | bright | 70 | M4 | 16 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1104X20 | A | stainless steel A2 | bright | 70 | M4 | 20 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1104X25 | A | stainless steel A2 | bright | 70 | M4 | 25 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1104X30 | A | stainless steel A2 | bright | 70 | M4 | 30 | 6,5 | 30 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1105X8 | A | stainless steel A2 | bright | 70 | M5 | 8 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1105X10 | A | stainless steel A2 | bright | 70 | M5 | 10 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1105X12 | A | stainless steel A2 | bright | 70 | M5 | 12 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1105X16 | A | stainless steel A2 | bright | 70 | M5 | 16 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1105X20 | A | stainless steel A2 | bright | 70 | M5 | 20 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1105X25 | A | stainless steel A2 | bright | 70 | M5 | 25 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1105X30 | A | stainless steel A2 | bright | 70 | M5 | 30 | 4 | 8 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1105X40 | A | stainless steel A2 | bright | 70 | M5 | 40 | 14 | 18 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1105X45 | A | stainless steel A2 | bright | 70 | M5 | 45 | 19 | 23 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1106X8 | A | stainless steel A2 | bright | 70 | M6 | 8 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1106X10 | A | stainless steel A2 | bright | 70 | M6 | 10 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1106X12 | A | stainless steel A2 | bright | 70 | M6 | 12 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1106X16 | A | stainless steel A2 | bright | 70 | M6 | 16 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1106X20 | A | stainless steel A2 | bright | 70 | M6 | 20 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1106X25 | A | stainless steel A2 | bright | 70 | M6 | 25 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1106X30 | A | stainless steel A2 | bright | 70 | M6 | 30 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1106X35 | A | stainless steel A2 | bright | 70 | M6 | 35 | 6 | 11 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1106X40 | A | stainless steel A2 | bright | 70 | M6 | 40 | 11 | 6 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1106X45 | A | stainless steel A2 | bright | 70 | M6 | 45 | 16 | 21 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1106X50 | A | stainless steel A2 | bright | 70 | M6 | 50 | 21 | 26 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1106X60 | A | stainless steel A2 | bright | 70 | M6 | 60 | 31 | 36 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1108X10 | A | stainless steel A2 | bright | 70 | M8 | 10 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1108X12 | A | stainless steel A2 | bright | 70 | M8 | 12 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1108X16 | A | stainless steel A2 | bright | 70 | M8 | 16 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1108X20 | A | stainless steel A2 | bright | 70 | M8 | 20 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1108X25 | A | stainless steel A2 | bright | 70 | M8 | 25 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1108X30 | A | stainless steel A2 | bright | 70 | M8 | 30 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1108X35 | A | stainless steel A2 | bright | 70 | M8 | 35 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1108X40 | A | stainless steel A2 | bright | 70 | M8 | 40 | 5,75 | 12 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1108X45 | A | stainless steel A2 | bright | 70 | M8 | 45 | 10,75 | 17 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1108X50 | A | stainless steel A2 | bright | 70 | M8 | 50 | 15,75 | 22 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1108X60 | A | stainless steel A2 | bright | 70 | M8 | 60 | 25,75 | 32 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1110X16 | A | stainless steel A2 | bright | 70 | M10 | 16 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1110X20 | A | stainless steel A2 | bright | 70 | M10 | 20 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1110X25 | A | stainless steel A2 | bright | 70 | M10 | 25 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1110X30 | A | stainless steel A2 | bright | 70 | M10 | 30 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1110X40 | A | stainless steel A2 | bright | 70 | M10 | 40 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1110X50 | A | stainless steel A2 | bright | 70 | M10 | 50 | 10,5 | 18 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1603X10 | A | stainless steel A4 | bright | 70 | M3 | 10 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.00 € | | 07174-1603X12 | A | stainless steel A4 | bright | 70 | M3 | 12 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.00 € | | 07174-1603X16 | A | stainless steel A4 | bright | 70 | M3 | 16 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.00 € | | 07174-1603X20 | A | stainless steel A4 | bright | 70 | M3 | 20 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.00 € | | 07174-1604X8 | A | stainless steel A4 | bright | 70 | M4 | 8 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1604X10 | A | stainless steel A4 | bright | 70 | M4 | 10 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1604X12 | A | stainless steel A4 | bright | 70 | M4 | 12 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1604X16 | A | stainless steel A4 | bright | 70 | M4 | 16 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1604X20 | A | stainless steel A4 | bright | 70 | M4 | 20 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1604X25 | A | stainless steel A4 | bright | 70 | M4 | 25 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1604X30 | A | stainless steel A4 | bright | 70 | M4 | 30 | 6,5 | 10 | 7,6 | 2,2 | 2,5 |  | | 0.00 € | | 07174-1605X8 | A | stainless steel A4 | bright | 70 | M5 | 8 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1605X10 | A | stainless steel A4 | bright | 70 | M5 | 10 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1605X12 | A | stainless steel A4 | bright | 70 | M5 | 12 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1605X16 | A | stainless steel A4 | bright | 70 | M5 | 16 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1605X20 | A | stainless steel A4 | bright | 70 | M5 | 20 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1605X25 | A | stainless steel A4 | bright | 70 | M5 | 25 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1605X30 | A | stainless steel A4 | bright | 70 | M5 | 30 | 4 | 8 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1605X40 | A | stainless steel A4 | bright | 70 | M5 | 40 | 14 | 18 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1605X45 | A | stainless steel A4 | bright | 70 | M5 | 45 | 19 | 23 | 9,5 | 2,75 | 3 |  | | 0.00 € | | 07174-1606X8 | A | stainless steel A4 | bright | 70 | M6 | 8 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1606X10 | A | stainless steel A4 | bright | 70 | M6 | 10 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1606X12 | A | stainless steel A4 | bright | 70 | M6 | 12 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1606X16 | A | stainless steel A4 | bright | 70 | M6 | 16 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1606X20 | A | stainless steel A4 | bright | 70 | M6 | 20 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1606X25 | A | stainless steel A4 | bright | 70 | M6 | 25 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1606X30 | A | stainless steel A4 | bright | 70 | M6 | 30 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1606X35 | A | stainless steel A4 | bright | 70 | M6 | 35 | 6 | 11 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1606X40 | A | stainless steel A4 | bright | 70 | M6 | 40 | 11 | 16 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1606X45 | A | stainless steel A4 | bright | 70 | M6 | 45 | 16 | 21 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1606X50 | A | stainless steel A4 | bright | 70 | M6 | 50 | 21 | 26 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1606X60 | A | stainless steel A4 | bright | 70 | M6 | 60 | 31 | 36 | 10,5 | 3,3 | 4 |  | | 0.00 € | | 07174-1608X10 | A | stainless steel A4 | bright | 70 | M8 | 10 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1608X12 | A | stainless steel A4 | bright | 70 | M8 | 12 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1608X16 | A | stainless steel A4 | bright | 70 | M8 | 16 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1608X20 | A | stainless steel A4 | bright | 70 | M8 | 20 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1608X25 | A | stainless steel A4 | bright | 70 | M8 | 25 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1608X30 | A | stainless steel A4 | bright | 70 | M8 | 30 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1608X35 | A | stainless steel A4 | bright | 70 | M8 | 35 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1608X40 | A | stainless steel A4 | bright | 70 | M8 | 40 | 5,75 | 12 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1608X45 | A | stainless steel A4 | bright | 70 | M8 | 45 | 10,75 | 17 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1608X50 | A | stainless steel A4 | bright | 70 | M8 | 50 | 15,75 | 22 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1608X60 | A | stainless steel A4 | bright | 70 | M8 | 60 | 25,75 | 32 | 14 | 4,4 | 5 |  | | 0.00 € | | 07174-1610X16 | A | stainless steel A4 | bright | 70 | M10 | 16 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1610X20 | A | stainless steel A4 | bright | 70 | M10 | 20 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1610X25 | A | stainless steel A4 | bright | 70 | M10 | 25 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1610X30 | A | stainless steel A4 | bright | 70 | M10 | 30 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1610X40 | A | stainless steel A4 | bright | 70 | M10 | 40 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.00 € | | 07174-1610X50 | A | stainless steel A4 | bright | 70 | M10 | 50 | 10,5 | 18 | 17,5 | 5,5 | 6 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|