norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Screw and ball stainless steel.Version:Stainless steel bright.Note:Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.
Longer versions have been designed especially to be glued in. This enables mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07111 Ball-end thrust screws without head stainless steel with flattened ball 232 kB

Drawings

Ball-end thrust screws without head stainless steel with flattened ball

Item selection/filter

Order No.

FormDD1LBall-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
07111-2046BM41,45,82,523,5 0.00 €
07111-2048BM41,47,82,523,5 0.00 €
07111-20410BM41,49,82,523,5 0.00 €
07111-20412BM41,411,82,523,5 0.00 €
07111-20416BM41,415,82,523,5 0.00 €
07111-20420BM41,419,82,523,5 0.00 €
07111-20425BM41,424,82,523,5 0.00 €
07111-20430BM41,429,82,523,5 0.00 €
07111-20435BM41,434,82,523,5 0.00 €
07111-20440BM41,439,82,523,5 0.00 €
07111-2058BM527,632,54,5 0.00 €
07111-20510BM529,632,54,5 0.00 €
07111-20512BM5211,632,54,5 0.00 €
07111-20516BM5215,632,54,5 0.00 €
07111-20520BM5219,632,54,5 0.00 €
07111-20525BM5224,632,54,5 0.00 €
07111-20530BM5229,633,54,5 0.00 €
07111-20535BM5234,633,54,5 0.00 €
07111-20540BM5239,633,54,5 0.00 €
07111-20550BM5249,633,54,5 0.00 €
07111-2068BM638,1429 0.00 €
07111-20610BM6310,1439 0.00 €
07111-20612BM6312,1439 0.00 €
07111-20616BM6316,1439 0.00 €
07111-20620BM6320,1439 0.00 €
07111-20625BM6325,1439 0.00 €
07111-20630BM6330,1429 0.00 €
07111-20635BM6335,1429 0.00 €
07111-20640BM6340,1429 0.00 €
07111-20650BM6350,1439 0.00 €
07111-20660BM6360,1439 0.00 €
07111-20680BM6380,1439 0.00 €
07111-20810BM84,110,35,5410 0.00 €
07111-20812BM84,112,35,5410 0.00 €
07111-20816BM84,116,35,5415 0.00 €
07111-20820BM84,120,35,5415 0.00 €
07111-20825BM84,125,35,5415 0.00 €
07111-20830BM84,130,35,5415 0.00 €
07111-20835BM84,135,35,5415 0.00 €
07111-20840BM84,140,35,5415 0.00 €
07111-20850BM84,150,35,5415 0.00 €
07111-20860BM84,160,35,5415 0.00 €
07111-20880BM84,180,35,5415 0.00 €
07111-21012BM105,612,37520 0.00 €
07111-21016BM105,616,37520 0.00 €
07111-21020BM105,620,37520 0.00 €
07111-21025BM105,625,37520 0.00 €
07111-21030BM105,630,37520 0.00 €
07111-21035BM105,635,37520 0.00 €
07111-21040BM105,640,37520 0.00 €
07111-21050BM105,650,37520 0.00 €
07111-21060BM105,660,37520 0.00 €
07111-21216BM12716,28,5630 0.00 €
07111-21220BM12720,28,5630 0.00 €
07111-21225BM12725,28,5630 0.00 €
07111-21230BM12730,28,5630 0.00 €
07111-21235BM12735,28,5630 0.00 €
07111-21240BM12740,28,5630 0.00 €
07111-21250BM12750,28,5630 0.00 €
07111-21260BM12760,28,5630 0.00 €
07111-21620BM1610,72012860 0.00 €
07111-21625BM1610,72512860 0.00 €
07111-21630BM1610,73012860 0.00 €
07111-21635BM1610,73512860 0.00 €
07111-21640BM1610,74012860 0.00 €
07111-21650BM1610,75012860 0.00 €
07111-21660BM1610,76012860 0.00 €
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
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83