norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Screw carbon steel, grade min. 10.9
Ball, ball-bearing steel or POM.
Version:Screw black.
Ball hardened bright or POM.
Note:Surfaces which are not flat and parallel can be firmly clamped or supported with Form B, C or F with flattened ball, the movable ball can adapt itself up to 9°.
Longer versions have been specially designed to glue in, allowing mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
Drawing reference:
Form B: steel ball
Form C: POM ball
Form F: steel ball diamond grip
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07110 Ball-end thrust screws without head with flattened ball 154 kB
 Grades 124 kB

Drawings

Ball-end thrust screws without head with flattened ball

Item selection/filter

Order No.FormDD1LBall-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
07110-2046BM41,45,82,523,5 0.00 €
07110-2048BM41,47,82,523,5 0.00 €
07110-20410BM41,49,82,523,5 0.00 €
07110-20412BM41,411,82,523,5 0.00 €
07110-20416BM41,415,82,523,5 0.00 €
07110-20420BM41,419,82,523,5 0.00 €
07110-20425BM41,424,82,523,5 0.00 €
07110-20430BM41,429,82,523,5 0.00 €
07110-20435BM41,434,82,523,5 0.00 €
07110-20440BM41,439,82,523,5 0.00 €
07110-2058BM527,632,54,5 0.00 €
07110-20510BM529,632,54,5 0.00 €
07110-20512BM5211,632,54,5 0.00 €
07110-20516BM5215,632,54,5 0.00 €
07110-20520BM5219,632,54,5 0.00 €
07110-20525BM5224,632,54,5 0.00 €
07110-20530BM5229,632,54,5 0.00 €
07110-20535BM5234,632,54,5 0.00 €
07110-20540BM5239,632,54,5 0.00 €
07110-20550BM5249,632,54,5 0.00 €
07110-2068BM638,1439 0.00 €
07110-20610BM6310,1439 0.00 €
07110-20612BM6312,1439 0.00 €
07110-20616BM6316,1439 0.00 €
07110-20620BM6320,1439 0.00 €
07110-20625BM6325,1439 0.00 €
07110-20630BM6330,1439 0.00 €
07110-20635BM6335,1439 0.00 €
07110-20640BM6340,1439 0.00 €
07110-20650BM6350,1439 0.00 €
07110-20660BM6360,1439 0.00 €
07110-20680BM6380,1439 0.00 €
07110-20810BM84,110,35,5410 0.00 €
07110-20812BM84,112,35,5410 0.00 €
07110-20816BM84,116,35,5415 0.00 €
07110-20820BM84,120,35,5415 0.00 €
07110-20825BM84,125,35,5415 0.00 €
07110-20830BM84,130,35,5415 0.00 €
07110-20835BM84,135,35,5415 0.00 €
07110-20840BM84,140,35,5415 0.00 €
07110-20850BM84,150,35,5415 0.00 €
07110-20860BM84,160,35,5415 0.00 €
07110-20880BM84,180,35,5415 0.00 €
07110-21012BM105,612,37520 0.00 €
07110-21016BM105,616,37520 0.00 €
07110-21020BM105,620,37520 0.00 €
07110-21025BM105,625,37520 0.00 €
07110-21030BM105,630,37520 0.00 €
07110-21035BM105,635,37520 0.00 €
07110-21040BM105,640,37520 0.00 €
07110-21050BM105,650,37520 0.00 €
07110-21060BM105,660,37520 0.00 €
07110-21216BM12716,28,5630 0.00 €
07110-21220BM12720,28,5630 0.00 €
07110-21225BM12725,28,5630 0.00 €
07110-21230BM12730,28,5630 0.00 €
07110-21235BM12735,28,5630 0.00 €
07110-21240BM12740,28,5630 0.00 €
07110-21250BM12750,28,5630 0.00 €
07110-21260BM12760,28,5630 0.00 €
07110-21620BM1610,72012860 0.00 €
07110-21625BM1610,72512860 0.00 €
07110-21630BM1610,73012860 0.00 €
07110-21635BM1610,73512860 0.00 €
07110-21640BM1610,74012860 0.00 €
07110-21650BM1610,75012860 0.00 €
07110-21660BM1610,76012860 0.00 €
07110-22030BM2013,530151090 0.00 €
07110-22035BM2013,535151090 0.00 €
07110-22040BM2013,540151090 0.00 €
07110-22050BM2013,550151090 0.00 €
07110-22060BM2013,560151090 0.00 €
07110-22435BM2415,8351812120 0.00 €
07110-22440BM2415,8401812120 0.00 €
07110-22450BM2415,8501812120 0.00 €
07110-22460BM2415,8601812120 0.00 €
07110-22480BM2415,8801812120 0.00 €
07110-70412CM41,811,92,520,3 0.00 €
07110-70416CM41,815,92,520,3 0.00 €
07110-7046CM41,85,92,520,3 0.00 €
07110-7048CM41,87,92,520,3 0.00 €
07110-70410CM41,89,92,520,3 0.00 €
07110-70512CM52,111,832,50,5 0.00 €
07110-70516CM52,115,832,50,5 0.00 €
07110-70520CM52,119,832,50,5 0.00 €
07110-70525CM52,124,832,50,5 0.00 €
07110-7058CM52,17,832,50,5 0.00 €
07110-70510CM52,19,832,50,5 0.00 €
07110-70610CM6310,3430,9 0.00 €
07110-70612CM6312,3430,9 0.00 €
07110-70616CM6316,3430,9 0.00 €
07110-70620CM6320,3430,9 0.00 €
07110-70625CM6325,3430,9 0.00 €
07110-70810CM84,210,45,541,5 0.00 €
07110-70812CM84,212,45,541,5 0.00 €
07110-70816CM84,216,45,541,5 0.00 €
07110-70820CM84,220,45,541,5 0.00 €
07110-70825CM84,225,45,541,5 0.00 €
07110-70830CM84,230,45,541,5 0.00 €
07110-40810FM84,5105,5415 0.00 €
07110-40812FM84,5125,5415 0.00 €
07110-40816FM84,5165,5415 0.00 €
07110-40820FM84,5205,5415 0.00 €
07110-40825FM84,5255,5415 0.00 €
07110-40830FM84,5305,5415 0.00 €
07110-41012FM106127520 0.00 €
07110-41016FM106167520 0.00 €
07110-41020FM106207520 0.00 €
07110-41025FM106257520 0.00 €
07110-41030FM106307520 0.00 €
07110-41035FM106357520 0.00 €
07110-41040FM106407520 0.00 €
07110-41216FM127,2168,5630 0.00 €
07110-41220FM127,2208,5630 0.00 €
07110-41225FM127,2258,5630 0.00 €
07110-41230FM127,2308,5630 0.00 €
07110-41240FM127,2408,5630 0.00 €
07110-41250FM127,2508,5630 0.00 €
07110-41620FM1610,72012860 0.00 €
07110-41625FM1610,72512860 0.00 €
07110-41635FM1610,73512860 0.00 €
07110-41650FM1610,75012860 0.00 €
07110-42030FM2013,530151090 0.00 €
07110-42040FM2013,540151090 0.00 €
07110-42050FM2013,550151090 0.00 €
07110-42060FM2013,560151090 0.00 €
07110-42435FM2415,8351812120 0.00 €
07110-42450FM2415,8501812120 0.00 €
07110-42480FM2415,8801812120 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83