|
|
07107_BBall pressure screws without head with fine thread form B |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Screw carbon steel, grade min. 10.9 Ball, ball-bearing steel.Version:Screw black. Ball hardened and bright.Note:Surfaces which are not plane and parallel can be firmly clamped or supported with form B with flattened ball because the movable ball can adapt itself up to 9°.
Fine thread enables extremely sensitive alignment of the ball pressure screws.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D1 | D3 | L2 | Ball Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
07107-20406 | B | M4x0,5 | 1,3 | 5,6 | 2,5 | 2 | 3,5 |  | | 0.00 € | | 07107-20410 | B | M4x0,5 | 1,3 | 9,6 | 2,5 | 2 | 3,5 |  | | 0.00 € | | 07107-20508 | B | M5x0,5 | 2,2 | 7,5 | 3 | 2,5 | 4,5 |  | | 0.00 € | | 07107-20512 | B | M5x0,5 | 2,2 | 11,5 | 3 | 2,5 | 4,5 |  | | 0.00 € | | 07107-20610 | B | M6x0,5 | 3,2 | 10 | 4 | 3 | 9 |  | | 0.00 € | | 07107-20612 | B | M6x0,5 | 3,2 | 12 | 4 | 3 | 9 |  | | 0.00 € | | 07107-20616 | B | M6x0,5 | 3,2 | 16 | 4 | 3 | 9 |  | | 0.00 € | | 07107-20620 | B | M6x0,5 | 3,2 | 20 | 4 | 3 | 9 |  | | 0.00 € | | 07107-20625 | B | M6x0,5 | 3,2 | 25 | 4 | 3 | 9 |  | | 0.00 € | | 07107-20810 | B | M8x1 | 4,1 | 10,3 | 5,5 | 4 | 10 |  | | 0.00 € | | 07107-20820 | B | M8x1 | 4,1 | 20,3 | 5,5 | 4 | 15 |  | | 0.00 € | | 07107-21012 | B | M10x1 | 5,6 | 12,3 | 7 | 5 | 20 |  | | 0.00 € | | 07107-21025 | B | M10x1 | 5,6 | 25,3 | 7 | 5 | 20 |  | | 0.00 € | | 07107-21216 | B | M12x1,5 | 7 | 16,2 | 8,5 | 6 | 30 |  | | 0.00 € | | 07107-21230 | B | M12x1,5 | 7 | 30,2 | 8,5 | 6 | 30 |  | | 0.00 € | | 07107-21620 | B | M16x1,5 | 10,7 | 20 | 12 | 8 | 60 |  | | 0.00 € | | 07107-21635 | B | M16x1,5 | 10,7 | 35 | 12 | 8 | 60 |  | | 0.00 € | | 07107-22030 | B | M20x1,5 | 13,5 | 30 | 15 | 10 | 90 |  | | 0.00 € | | 07107-22040 | B | M20x1,5 | 13,5 | 40 | 15 | 10 | 90 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|