|
|
07107_ABall pressure screws without head with fine thread form A |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Screw carbon steel, grade min. 10.9 Ball, ball-bearing steel.Version:Screw black. Ball hardened and bright.Note:Form A with full ball is used when a clean, polished pressure surface is required.
Fine thread enables extremely sensitive alignment of the ball pressure screws.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D1 | L1 | Ball Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
07107-10410 | A | M4x0,5 | 10 | 2,5 | 2 | 3,5 |  | | 0.00 € | | 07107-10406 | A | M4x0,5 | 6 | 2,5 | 2 | 3,5 |  | | 0.00 € | | 07107-10512 | A | M5x0,5 | 12 | 3 | 2,5 | 4,5 |  | | 0.00 € | | 07107-10508 | A | M5x0,5 | 8 | 3 | 2,5 | 4,5 |  | | 0.00 € | | 07107-10610 | A | M6x0,5 | 10,8 | 4 | 3 | 9 |  | | 0.00 € | | 07107-10612 | A | M6x0,5 | 12,8 | 4 | 3 | 9 |  | | 0.00 € | | 07107-10616 | A | M6x0,5 | 16,8 | 4 | 3 | 9 |  | | 0.00 € | | 07107-10620 | A | M6x0,5 | 20,8 | 4 | 3 | 9 |  | | 0.00 € | | 07107-10625 | A | M6x0,5 | 25,8 | 4 | 3 | 9 |  | | 0.00 € | | 07107-10810 | A | M8x1 | 11,2 | 5,5 | 4 | 10 |  | | 0.00 € | | 07107-10820 | A | M8x1 | 21,2 | 5,5 | 4 | 15 |  | | 0.00 € | | 07107-11012 | A | M10x1 | 13,7 | 7 | 5 | 20 |  | | 0.00 € | | 07107-11025 | A | M10x1 | 26,7 | 7 | 5 | 20 |  | | 0.00 € | | 07107-11216 | A | M12x1,5 | 18 | 8,5 | 6 | 30 |  | | 0.00 € | | 07107-11230 | A | M12x1,5 | 32 | 8,5 | 6 | 30 |  | | 0.00 € | | 07107-11620 | A | M16x1,5 | 23,3 | 12 | 8 | 60 |  | | 0.00 € | | 07107-11635 | A | M16x1,5 | 38,3 | 12 | 8 | 60 |  | | 0.00 € | | 07107-12030 | A | M20x1,5 | 34,2 | 15 | 10 | 90 |  | | 0.00 € | | 07107-12040 | A | M20x1,5 | 44,2 | 15 | 10 | 90 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|