norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, zinc, with external thread, threaded insert blue passivated steel, satin finish
06460-05_SE

Clamping levers, zinc, with external thread, threaded insert...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts trivalent blue-passivated.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06460-05_SE Clamping levers, zinc with external thread, steel parts trivalent blue passivated, satin finish 227 kB

Drawings

Clamping levers, zinc, with external thread, threaded insert blue passivated steel, satin finish

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06460-05-9031X6jet black RAL 9005satin finish9M381111,521,4411,924272227,76,4126 0.00 €
06460-05-9031X10jet black RAL 9005satin finish9M381111,521,4411,924272227,76,41210 0.00 €
06460-05-9031X15jet black RAL 9005satin finish9M381111,521,4411,924272227,76,41215 0.00 €
06460-05-9031X20jet black RAL 9005satin finish9M381111,521,4411,924272227,76,41220 0.00 €
06460-05-9041X10jet black RAL 9005satin finish9M481111,521,4411,924272227,76,41210 0.00 €
06460-05-9041X15jet black RAL 9005satin finish9M481111,521,4411,924272227,76,41215 0.00 €
06460-05-9041X20jet black RAL 9005satin finish9M481111,521,4411,924272227,76,41220 0.00 €
06460-05-9041X25jet black RAL 9005satin finish9M481111,521,4411,924272227,76,41225 0.00 €
06460-05-9041X30jet black RAL 9005satin finish9M481111,521,4411,924272227,76,41230 0.00 €
06460-05-9041X35jet black RAL 9005satin finish9M481111,521,4411,924272227,76,41235 0.00 €
06460-05-9051X10jet black RAL 9005satin finish9M581111,521,4411,924272227,76,41210 0.00 €
06460-05-9051X15jet black RAL 9005satin finish9M581111,521,4411,924272227,76,41215 0.00 €
06460-05-9051X20jet black RAL 9005satin finish9M581111,521,4411,924272227,76,41220 0.00 €
06460-05-9051X25jet black RAL 9005satin finish9M581111,521,4411,924272227,76,41225 0.00 €
06460-05-9051X30jet black RAL 9005satin finish9M581111,521,4411,924272227,76,41230 0.00 €
06460-05-9051X35jet black RAL 9005satin finish9M581111,521,4411,924272227,76,41235 0.00 €
06460-05-0031X6jet black RAL 9005satin finish0M310131424,5414,5303330377166 0.00 €
06460-05-0031X10jet black RAL 9005satin finish0M310131424,5414,53033303771610 0.00 €
06460-05-0031X15jet black RAL 9005satin finish0M310131424,5414,53033303771615 0.00 €
06460-05-0031X20jet black RAL 9005satin finish0M310131424,5414,53033303771620 0.00 €
06460-05-0041X10jet black RAL 9005satin finish0M410131424,5414,53033303771610 0.00 €
06460-05-0041X15jet black RAL 9005satin finish0M410131424,5414,53033303771615 0.00 €
06460-05-0041X20jet black RAL 9005satin finish0M410131424,5414,53033303771620 0.00 €
06460-05-0041X25jet black RAL 9005satin finish0M410131424,5414,53033303771625 0.00 €
06460-05-0041X30jet black RAL 9005satin finish0M410131424,5414,53033303771630 0.00 €
06460-05-0041X35jet black RAL 9005satin finish0M410131424,5414,53033303771635 0.00 €
06460-05-0041X40jet black RAL 9005satin finish0M410131424,5414,53033303771640 0.00 €
06460-05-0041X45jet black RAL 9005satin finish0M410131424,5414,53033303771645 0.00 €
06460-05-0041X50jet black RAL 9005satin finish0M410131424,5414,53033303771650 0.00 €
06460-05-0051X10jet black RAL 9005satin finish0M510131424,5414,53033303771610 0.00 €
06460-05-0051X15jet black RAL 9005satin finish0M510131424,5414,53033303771615 0.00 €
06460-05-0051X20jet black RAL 9005satin finish0M510131424,5414,53033303771620 0.00 €
06460-05-0051X25jet black RAL 9005satin finish0M510131424,5414,53033303771625 0.00 €
06460-05-0051X30jet black RAL 9005satin finish0M510131424,5414,53033303771630 0.00 €
06460-05-0051X35jet black RAL 9005satin finish0M510131424,5414,53033303771635 0.00 €
06460-05-0051X40jet black RAL 9005satin finish0M510131424,5414,53033303771640 0.00 €
06460-05-0051X45jet black RAL 9005satin finish0M510131424,5414,53033303771645 0.00 €
06460-05-0051X50jet black RAL 9005satin finish0M510131424,5414,53033303771650 0.00 €
06460-05-1051X10jet black RAL 9005satin finish1M510131424,5414,53134404771610 0.00 €
06460-05-1051X15jet black RAL 9005satin finish1M510131424,5414,53134404771615 0.00 €
06460-05-1051X20jet black RAL 9005satin finish1M510131424,5414,53134404771620 0.00 €
06460-05-1051X25jet black RAL 9005satin finish1M510131424,5414,53134404771625 0.00 €
06460-05-1051X30jet black RAL 9005satin finish1M510131424,5414,53134404771630 0.00 €
06460-05-1051X35jet black RAL 9005satin finish1M510131424,5414,53134404771635 0.00 €
06460-05-1051X40jet black RAL 9005satin finish1M510131424,5414,53134404771640 0.00 €
06460-05-1051X45jet black RAL 9005satin finish1M510131424,5414,53134404771645 0.00 €
06460-05-1051X50jet black RAL 9005satin finish1M510131424,5414,53134404771650 0.00 €
06460-05-1061X10jet black RAL 9005satin finish1M610131424,5414,53134404771610 0.00 €
06460-05-1061X15jet black RAL 9005satin finish1M610131424,5414,53134404771615 0.00 €
06460-05-1061X20jet black RAL 9005satin finish1M610131424,5414,53134404771620 0.00 €
06460-05-1061X25jet black RAL 9005satin finish1M610131424,5414,53134404771625 0.00 €
06460-05-1061X30jet black RAL 9005satin finish1M610131424,5414,53134404771630 0.00 €
06460-05-1061X35jet black RAL 9005satin finish1M610131424,5414,53134404771635 0.00 €
06460-05-1061X40jet black RAL 9005satin finish1M610131424,5414,53134404771640 0.00 €
06460-05-1061X45jet black RAL 9005satin finish1M610131424,5414,53134404771645 0.00 €
06460-05-1061X50jet black RAL 9005satin finish1M610131424,5414,53134404771650 0.00 €
06460-05-2061X15jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52015 0.00 €
06460-05-2061X20jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52020 0.00 €
06460-05-2061X25jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52025 0.00 €
06460-05-2061X30jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52030 0.00 €
06460-05-2061X35jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52035 0.00 €
06460-05-2061X40jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52040 0.00 €
06460-05-2061X45jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52045 0.00 €
06460-05-2061X50jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52050 0.00 €
06460-05-2061X55jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52055 0.00 €
06460-05-2061X60jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52060 0.00 €
06460-05-2081X15jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52015 0.00 €
06460-05-2081X20jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52020 0.00 €
06460-05-2081X25jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52025 0.00 €
06460-05-2081X30jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52030 0.00 €
06460-05-2081X35jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52035 0.00 €
06460-05-2081X40jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52040 0.00 €
06460-05-2081X45jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52045 0.00 €
06460-05-2081X50jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52050 0.00 €
06460-05-2081X55jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52055 0.00 €
06460-05-2081X60jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52060 0.00 €
06460-05-2101X15jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52015 0.00 €
06460-05-2101X20jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52020 0.00 €
06460-05-2101X25jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52025 0.00 €
06460-05-2101X30jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52030 0.00 €
06460-05-2101X35jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52035 0.00 €
06460-05-2101X40jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52040 0.00 €
06460-05-2101X45jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52045 0.00 €
06460-05-2101X50jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52050 0.00 €
06460-05-2101X55jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52055 0.00 €
06460-05-2101X60jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52060 0.00 €
06460-05-3081X15jet black RAL 9005satin finish3M816212237102454,558,58091112215 0.00 €
06460-05-3081X20jet black RAL 9005satin finish3M816212237102454,558,58091112220 0.00 €
06460-05-3081X25jet black RAL 9005satin finish3M816212237102454,558,58091112225 0.00 €
06460-05-3081X30jet black RAL 9005satin finish3M816212237102454,558,58091112230 0.00 €
06460-05-3081X35jet black RAL 9005satin finish3M816212237102454,558,58091112235 0.00 €
06460-05-3081X40jet black RAL 9005satin finish3M816212237102454,558,58091112240 0.00 €
06460-05-3081X45jet black RAL 9005satin finish3M816212237102454,558,58091112245 0.00 €
06460-05-3081X50jet black RAL 9005satin finish3M816212237102454,558,58091112250 0.00 €
06460-05-3081X55jet black RAL 9005satin finish3M816212237102454,558,58091112255 0.00 €
06460-05-3081X60jet black RAL 9005satin finish3M816212237102454,558,58091112260 0.00 €
06460-05-3101X15jet black RAL 9005satin finish3M1016212237102454,558,58091112215 0.00 €
06460-05-3101X20jet black RAL 9005satin finish3M1016212237102454,558,58091112220 0.00 €
06460-05-3101X25jet black RAL 9005satin finish3M1016212237102454,558,58091112225 0.00 €
06460-05-3101X30jet black RAL 9005satin finish3M1016212237102454,558,58091112230 0.00 €
06460-05-3101X35jet black RAL 9005satin finish3M1016212237102454,558,58091112235 0.00 €
06460-05-3101X40jet black RAL 9005satin finish3M1016212237102454,558,58091112240 0.00 €
06460-05-3101X45jet black RAL 9005satin finish3M1016212237102454,558,58091112245 0.00 €
06460-05-3101X50jet black RAL 9005satin finish3M1016212237102454,558,58091112250 0.00 €
06460-05-3101X55jet black RAL 9005satin finish3M1016212237102454,558,58091112255 0.00 €
06460-05-3101X60jet black RAL 9005satin finish3M1016212237102454,558,58091112260 0.00 €
06460-05-4101X20jet black RAL 9005satin finish4M10192727,54310276367,595109132420 0.00 €
06460-05-4101X25jet black RAL 9005satin finish4M10192727,54310276367,595109132425 0.00 €
06460-05-4101X30jet black RAL 9005satin finish4M10192727,54310276367,595109132430 0.00 €
06460-05-4101X35jet black RAL 9005satin finish4M10192727,54310276367,595109132435 0.00 €
06460-05-4101X40jet black RAL 9005satin finish4M10192727,54310276367,595109132440 0.00 €
06460-05-4101X45jet black RAL 9005satin finish4M10192727,54310276367,595109132445 0.00 €
06460-05-4101X50jet black RAL 9005satin finish4M10192727,54310276367,595109132450 0.00 €
06460-05-4101X55jet black RAL 9005satin finish4M10192727,54310276367,595109132455 0.00 €
06460-05-4101X60jet black RAL 9005satin finish4M10192727,54310276367,595109132460 0.00 €
06460-05-4101X70jet black RAL 9005satin finish4M10192727,54310276367,595109132470 0.00 €
06460-05-4101X80jet black RAL 9005satin finish4M10192727,54310276367,595109132480 0.00 €
06460-05-4101X90jet black RAL 9005satin finish4M10192727,54310276367,595109132490 0.00 €
06460-05-4121X20jet black RAL 9005satin finish4M12192727,54310276367,595109132420 0.00 €
06460-05-4121X25jet black RAL 9005satin finish4M12192727,54310276367,595109132425 0.00 €
06460-05-4121X30jet black RAL 9005satin finish4M12192727,54310276367,595109132430 0.00 €
06460-05-4121X35jet black RAL 9005satin finish4M12192727,54310276367,595109132435 0.00 €
06460-05-4121X40jet black RAL 9005satin finish4M12192727,54310276367,595109132440 0.00 €
06460-05-4121X45jet black RAL 9005satin finish4M12192727,54310276367,595109132445 0.00 €
06460-05-4121X50jet black RAL 9005satin finish4M12192727,54310276367,595109132450 0.00 €
06460-05-4121X55jet black RAL 9005satin finish4M12192727,54310276367,595109132455 0.00 €
06460-05-4121X60jet black RAL 9005satin finish4M12192727,54310276367,595109132460 0.00 €
06460-05-4121X70jet black RAL 9005satin finish4M12192727,54310276367,595109132470 0.00 €
06460-05-4121X80jet black RAL 9005satin finish4M12192727,54310276367,595109132480 0.00 €
06460-05-4121X90jet black RAL 9005satin finish4M12192727,54310276367,595109132490 0.00 €
06460-05-5121X25jet black RAL 9005satin finish5M12233132491231,57377,5110126152625 0.00 €
06460-05-5121X30jet black RAL 9005satin finish5M12233132491231,57377,5110126152630 0.00 €
06460-05-5121X35jet black RAL 9005satin finish5M12233132491231,57377,5110126152635 0.00 €
06460-05-5121X40jet black RAL 9005satin finish5M12233132491231,57377,5110126152640 0.00 €
06460-05-5121X45jet black RAL 9005satin finish5M12233132491231,57377,5110126152645 0.00 €
06460-05-5121X50jet black RAL 9005satin finish5M12233132491231,57377,5110126152650 0.00 €
06460-05-5121X55jet black RAL 9005satin finish5M12233132491231,57377,5110126152655 0.00 €
06460-05-5121X60jet black RAL 9005satin finish5M12233132491231,57377,5110126152660 0.00 €
06460-05-5121X70jet black RAL 9005satin finish5M12233132491231,57377,5110126152670 0.00 €
06460-05-5121X80jet black RAL 9005satin finish5M12233132491231,57377,5110126152680 0.00 €
06460-05-5121X90jet black RAL 9005satin finish5M12233132491231,57377,5110126152690 0.00 €
06460-05-5161X25jet black RAL 9005satin finish5M16233132491231,107377,10110126152625 0.00 €
06460-05-5161X30jet black RAL 9005satin finish5M16233132491231,107377,10110126152630 0.00 €
06460-05-5161X35jet black RAL 9005satin finish5M16233132491231,107377,10110126152635 0.00 €
06460-05-5161X40jet black RAL 9005satin finish5M16233132491231,107377,10110126152640 0.00 €
06460-05-5161X45jet black RAL 9005satin finish5M16233132491231,107377,10110126152645 0.00 €
06460-05-5161X50jet black RAL 9005satin finish5M16233132491231,107377,10110126152650 0.00 €
06460-05-5161X55jet black RAL 9005satin finish5M16233132491231,107377,10110126152655 0.00 €
06460-05-5161X60jet black RAL 9005satin finish5M16233132491231,107377,10110126152660 0.00 €
06460-05-5161X70jet black RAL 9005satin finish5M16233132491231,107377,10110126152670 0.00 €
06460-05-5161X80jet black RAL 9005satin finish5M16233132491231,107377,10110126152680 0.00 €
06460-05-5161X90jet black RAL 9005satin finish5M16233132491231,107377,10110126152690 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83