|
|
06460-05_HVClamping levers, zinc, with external thread, threaded insert... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844. Steel parts grade 5.8.Version:Handle high-gloss chromed. Steel parts trivalent blue-passivated.Note:Where L ≥ 60 mm the thread length is always 60 mm. On request:Other threads, colours and special versions. Dimension “H1” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Surface finish body | Size | X | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06460-05-9036X6 | silver | high-gloss chromed | 9 | M3 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 6 |  | | 0.00 € | | 06460-05-9036X10 | silver | high-gloss chromed | 9 | M3 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 10 |  | | 0.00 € | | 06460-05-9036X15 | silver | high-gloss chromed | 9 | M3 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 15 |  | | 0.00 € | | 06460-05-9036X20 | silver | high-gloss chromed | 9 | M3 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 20 |  | | 0.00 € | | 06460-05-9046X10 | silver | high-gloss chromed | 9 | M4 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 10 |  | | 0.00 € | | 06460-05-9046X15 | silver | high-gloss chromed | 9 | M4 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 15 |  | | 0.00 € | | 06460-05-9046X20 | silver | high-gloss chromed | 9 | M4 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 20 |  | | 0.00 € | | 06460-05-9046X25 | silver | high-gloss chromed | 9 | M4 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 25 |  | | 0.00 € | | 06460-05-9046X30 | silver | high-gloss chromed | 9 | M4 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 30 |  | | 0.00 € | | 06460-05-9046X35 | silver | high-gloss chromed | 9 | M4 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 35 |  | | 0.00 € | | 06460-05-9056X10 | silver | high-gloss chromed | 9 | M5 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 10 |  | | 0.00 € | | 06460-05-9056X15 | silver | high-gloss chromed | 9 | M5 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 15 |  | | 0.00 € | | 06460-05-9056X20 | silver | high-gloss chromed | 9 | M5 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 20 |  | | 0.00 € | | 06460-05-9056X25 | silver | high-gloss chromed | 9 | M5 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 25 |  | | 0.00 € | | 06460-05-9056X30 | silver | high-gloss chromed | 9 | M5 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 30 |  | | 0.00 € | | 06460-05-9056X35 | silver | high-gloss chromed | 9 | M5 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 35 |  | | 0.00 € | | 06460-05-0036X6 | silver | high-gloss chromed | 0 | M3 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 6 |  | | 0.00 € | | 06460-05-0036X10 | silver | high-gloss chromed | 0 | M3 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 0.00 € | | 06460-05-0036X15 | silver | high-gloss chromed | 0 | M3 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 0.00 € | | 06460-05-0036X20 | silver | high-gloss chromed | 0 | M3 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 0.00 € | | 06460-05-0046X10 | silver | high-gloss chromed | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 0.00 € | | 06460-05-0046X15 | silver | high-gloss chromed | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 0.00 € | | 06460-05-0046X20 | silver | high-gloss chromed | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 0.00 € | | 06460-05-0046X25 | silver | high-gloss chromed | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 25 |  | | 0.00 € | | 06460-05-0046X30 | silver | high-gloss chromed | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 30 |  | | 0.00 € | | 06460-05-0046X35 | silver | high-gloss chromed | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 35 |  | | 0.00 € | | 06460-05-0046X40 | silver | high-gloss chromed | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 40 |  | | 0.00 € | | 06460-05-0046X45 | silver | high-gloss chromed | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 45 |  | | 0.00 € | | 06460-05-0046X50 | silver | high-gloss chromed | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 50 |  | | 0.00 € | | 06460-05-0056X10 | silver | high-gloss chromed | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 0.00 € | | 06460-05-0056X15 | silver | high-gloss chromed | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 0.00 € | | 06460-05-0056X20 | silver | high-gloss chromed | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 0.00 € | | 06460-05-0056X25 | silver | high-gloss chromed | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 25 |  | | 0.00 € | | 06460-05-0056X30 | silver | high-gloss chromed | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 30 |  | | 0.00 € | | 06460-05-0056X35 | silver | high-gloss chromed | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 35 |  | | 0.00 € | | 06460-05-0056X40 | silver | high-gloss chromed | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 40 |  | | 0.00 € | | 06460-05-0056X45 | silver | high-gloss chromed | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 45 |  | | 0.00 € | | 06460-05-0056X50 | silver | high-gloss chromed | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 50 |  | | 0.00 € | | 06460-05-1056X10 | silver | high-gloss chromed | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 0.00 € | | 06460-05-1056X15 | silver | high-gloss chromed | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 0.00 € | | 06460-05-1056X20 | silver | high-gloss chromed | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 0.00 € | | 06460-05-1056X25 | silver | high-gloss chromed | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 0.00 € | | 06460-05-1056X30 | silver | high-gloss chromed | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 0.00 € | | 06460-05-1056X35 | silver | high-gloss chromed | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 35 |  | | 0.00 € | | 06460-05-1056X40 | silver | high-gloss chromed | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 0.00 € | | 06460-05-1056X45 | silver | high-gloss chromed | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 45 |  | | 0.00 € | | 06460-05-1056X50 | silver | high-gloss chromed | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 0.00 € | | 06460-05-1066X10 | silver | high-gloss chromed | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 0.00 € | | 06460-05-1066X15 | silver | high-gloss chromed | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 0.00 € | | 06460-05-1066X20 | silver | high-gloss chromed | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 0.00 € | | 06460-05-1066X25 | silver | high-gloss chromed | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 0.00 € | | 06460-05-1066X30 | silver | high-gloss chromed | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 0.00 € | | 06460-05-1066X35 | silver | high-gloss chromed | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 35 |  | | 0.00 € | | 06460-05-1066X40 | silver | high-gloss chromed | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 0.00 € | | 06460-05-1066X45 | silver | high-gloss chromed | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 45 |  | | 0.00 € | | 06460-05-1066X50 | silver | high-gloss chromed | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 0.00 € | | 06460-05-2066X15 | silver | high-gloss chromed | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 0.00 € | | 06460-05-2066X20 | silver | high-gloss chromed | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 0.00 € | | 06460-05-2066X25 | silver | high-gloss chromed | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 0.00 € | | 06460-05-2066X30 | silver | high-gloss chromed | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 0.00 € | | 06460-05-2066X35 | silver | high-gloss chromed | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 35 |  | | 0.00 € | | 06460-05-2066X40 | silver | high-gloss chromed | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 0.00 € | | 06460-05-2066X45 | silver | high-gloss chromed | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 45 |  | | 0.00 € | | 06460-05-2066X50 | silver | high-gloss chromed | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 0.00 € | | 06460-05-2066X55 | silver | high-gloss chromed | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 55 |  | | 0.00 € | | 06460-05-2066X60 | silver | high-gloss chromed | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 0.00 € | | 06460-05-2086X15 | silver | high-gloss chromed | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 0.00 € | | 06460-05-2086X20 | silver | high-gloss chromed | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 0.00 € | | 06460-05-2086X25 | silver | high-gloss chromed | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 0.00 € | | 06460-05-2086X30 | silver | high-gloss chromed | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 0.00 € | | 06460-05-2086X35 | silver | high-gloss chromed | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 35 |  | | 0.00 € | | 06460-05-2086X40 | silver | high-gloss chromed | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 0.00 € | | 06460-05-2086X45 | silver | high-gloss chromed | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 45 |  | | 0.00 € | | 06460-05-2086X50 | silver | high-gloss chromed | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 0.00 € | | 06460-05-2086X55 | silver | high-gloss chromed | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 55 |  | | 0.00 € | | 06460-05-2086X60 | silver | high-gloss chromed | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 0.00 € | | 06460-05-2106X15 | silver | high-gloss chromed | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 0.00 € | | 06460-05-2106X20 | silver | high-gloss chromed | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 0.00 € | | 06460-05-2106X25 | silver | high-gloss chromed | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 0.00 € | | 06460-05-2106X30 | silver | high-gloss chromed | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 0.00 € | | 06460-05-2106X35 | silver | high-gloss chromed | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 35 |  | | 0.00 € | | 06460-05-2106X40 | silver | high-gloss chromed | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 0.00 € | | 06460-05-2106X45 | silver | high-gloss chromed | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 45 |  | | 0.00 € | | 06460-05-2106X50 | silver | high-gloss chromed | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 0.00 € | | 06460-05-2106X55 | silver | high-gloss chromed | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 55 |  | | 0.00 € | | 06460-05-2106X60 | silver | high-gloss chromed | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 0.00 € | | 06460-05-3086X15 | silver | high-gloss chromed | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 15 |  | | 0.00 € | | 06460-05-3086X20 | silver | high-gloss chromed | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 0.00 € | | 06460-05-3086X25 | silver | high-gloss chromed | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 0.00 € | | 06460-05-3086X30 | silver | high-gloss chromed | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 0.00 € | | 06460-05-3086X35 | silver | high-gloss chromed | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 35 |  | | 0.00 € | | 06460-05-3086X40 | silver | high-gloss chromed | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 0.00 € | | 06460-05-3086X45 | silver | high-gloss chromed | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 45 |  | | 0.00 € | | 06460-05-3086X50 | silver | high-gloss chromed | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 0.00 € | | 06460-05-3086X55 | silver | high-gloss chromed | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 55 |  | | 0.00 € | | 06460-05-3086X60 | silver | high-gloss chromed | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 0.00 € | | 06460-05-3106X15 | silver | high-gloss chromed | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 15 |  | | 0.00 € | | 06460-05-3106X20 | silver | high-gloss chromed | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 0.00 € | | 06460-05-3106X25 | silver | high-gloss chromed | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 0.00 € | | 06460-05-3106X30 | silver | high-gloss chromed | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 0.00 € | | 06460-05-3106X35 | silver | high-gloss chromed | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 35 |  | | 0.00 € | | 06460-05-3106X40 | silver | high-gloss chromed | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 0.00 € | | 06460-05-3106X45 | silver | high-gloss chromed | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 45 |  | | 0.00 € | | 06460-05-3106X50 | silver | high-gloss chromed | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 0.00 € | | 06460-05-3106X55 | silver | high-gloss chromed | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 55 |  | | 0.00 € | | 06460-05-3106X60 | silver | high-gloss chromed | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 0.00 € | | 06460-05-4106X20 | silver | high-gloss chromed | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 20 |  | | 0.00 € | | 06460-05-4106X25 | silver | high-gloss chromed | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 25 |  | | 0.00 € | | 06460-05-4106X30 | silver | high-gloss chromed | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 30 |  | | 0.00 € | | 06460-05-4106X35 | silver | high-gloss chromed | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 35 |  | | 0.00 € | | 06460-05-4106X40 | silver | high-gloss chromed | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 40 |  | | 0.00 € | | 06460-05-4106X45 | silver | high-gloss chromed | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 45 |  | | 0.00 € | | 06460-05-4106X50 | silver | high-gloss chromed | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 50 |  | | 0.00 € | | 06460-05-4106X55 | silver | high-gloss chromed | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 55 |  | | 0.00 € | | 06460-05-4106X60 | silver | high-gloss chromed | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 60 |  | | 0.00 € | | 06460-05-4106X70 | silver | high-gloss chromed | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 70 |  | | 0.00 € | | 06460-05-4106X80 | silver | high-gloss chromed | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 80 |  | | 0.00 € | | 06460-05-4106X90 | silver | high-gloss chromed | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 90 |  | | 0.00 € | | 06460-05-4126X20 | silver | high-gloss chromed | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 20 |  | | 0.00 € | | 06460-05-4126X25 | silver | high-gloss chromed | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 25 |  | | 0.00 € | | 06460-05-4126X30 | silver | high-gloss chromed | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 30 |  | | 0.00 € | | 06460-05-4126X35 | silver | high-gloss chromed | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 35 |  | | 0.00 € | | 06460-05-4126X40 | silver | high-gloss chromed | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 40 |  | | 0.00 € | | 06460-05-4126X45 | silver | high-gloss chromed | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 45 |  | | 0.00 € | | 06460-05-4126X50 | silver | high-gloss chromed | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 50 |  | | 0.00 € | | 06460-05-4126X55 | silver | high-gloss chromed | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 60 |  | | 0.00 € | | 06460-05-4126X60 | silver | high-gloss chromed | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 55 |  | | 0.00 € | | 06460-05-4126X70 | silver | high-gloss chromed | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 70 |  | | 0.00 € | | 06460-05-4126X80 | silver | high-gloss chromed | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 80 |  | | 0.00 € | | 06460-05-4126X90 | silver | high-gloss chromed | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 90 |  | | 0.00 € | | 06460-05-5126X25 | silver | high-gloss chromed | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 25 |  | | 0.00 € | | 06460-05-5126X30 | silver | high-gloss chromed | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 30 |  | | 0.00 € | | 06460-05-5126X35 | silver | high-gloss chromed | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 35 |  | | 0.00 € | | 06460-05-5126X40 | silver | high-gloss chromed | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 40 |  | | 0.00 € | | 06460-05-5126X45 | silver | high-gloss chromed | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 45 |  | | 0.00 € | | 06460-05-5126X50 | silver | high-gloss chromed | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 50 |  | | 0.00 € | | 06460-05-5126X55 | silver | high-gloss chromed | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 55 |  | | 0.00 € | | 06460-05-5126X60 | silver | high-gloss chromed | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 60 |  | | 0.00 € | | 06460-05-5126X70 | silver | high-gloss chromed | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 70 |  | | 0.00 € | | 06460-05-5126X80 | silver | high-gloss chromed | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 80 |  | | 0.00 € | | 06460-05-5126X90 | silver | high-gloss chromed | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 90 |  | | 0.00 € | | 06460-05-5166X25 | silver | high-gloss chromed | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,10 | 73 | 77,10 | 110 | 126 | 15 | 26 | 25 |  | | 0.00 € | | 06460-05-5166X30 | silver | high-gloss chromed | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,10 | 73 | 77,10 | 110 | 126 | 15 | 26 | 30 |  | | 0.00 € | | 06460-05-5166X35 | silver | high-gloss chromed | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,10 | 73 | 77,10 | 110 | 126 | 15 | 26 | 35 |  | | 0.00 € | | 06460-05-5166X40 | silver | high-gloss chromed | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,10 | 73 | 77,10 | 110 | 126 | 15 | 26 | 40 |  | | 0.00 € | | 06460-05-5166X45 | silver | high-gloss chromed | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,10 | 73 | 77,10 | 110 | 126 | 15 | 26 | 45 |  | | 0.00 € | | 06460-05-5166X50 | silver | high-gloss chromed | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,10 | 73 | 77,10 | 110 | 126 | 15 | 26 | 50 |  | | 0.00 € | | 06460-05-5166X55 | silver | high-gloss chromed | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,10 | 73 | 77,10 | 110 | 126 | 15 | 26 | 55 |  | | 0.00 € | | 06460-05-5166X60 | silver | high-gloss chromed | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,10 | 73 | 77,10 | 110 | 126 | 15 | 26 | 60 |  | | 0.00 € | | 06460-05-5166X70 | silver | high-gloss chromed | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,10 | 73 | 77,10 | 110 | 126 | 15 | 26 | 70 |  | | 0.00 € | | 06460-05-5166X80 | silver | high-gloss chromed | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,10 | 73 | 77,10 | 110 | 126 | 15 | 26 | 80 |  | | 0.00 € | | 06460-05-5166X90 | silver | high-gloss chromed | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,10 | 73 | 77,10 | 110 | 126 | 15 | 26 | 90 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|