|
|
|
05592-10_KNQuarter-turn clamp lock stainless steel, knob plastic |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily. Toolless clamping shortens setup times.Material:Stainless steel housing. Bolt steel. Rotary knob thermoplastic PA (polyamide)Version:Housing bright. Bolt nickel plated. Rotary knob PA fibreglass reinforced, black.Note:Stainless steel M3 fastening screws are included. Mounting option 1 for plate thickness 6 mm. Mounting option 2 for plate thickness >6 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.Type of operation:Check that the rotary knob is in the "OFF" position. Set the quarter-turn clamp lock in the premounted clamping plate. Turn the rotary knob to the "ON" position. When fully clamped, a click sound is heard.Accessory:Clamping plates 05592-30Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Component material | Version 2 | D | L | D1 | D2 | D3 | D4 | H | H1 | H2 | M | D5 | D6 | D7 | D8 | T | T1 | T2 | Clamping force N | Shearing force kN | Pullout force F kN | Holding force N | Temperature resistance | CAD | Acc. | Price | Order |
|---|
| 05592-10-81625 | polyamide | pins steel | 8 | 16,3 | 14 | 25 | 30 | 21 | 29 | 14,5 | 5,5 | M2x3 | 14 | 26 | 4,4 | 2,4 | 6 | 6-20 | 2,5 | 250 | 4,8 | 1,1 | 250 | ≤130 °C |  | | 0.00 € | | | 05592-10-816 | polyamide | pins steel | 8 | 16,3 | 18 | 34 | 40 | 28 | 31,5 | 16 | 5,5 | M3x6 | 18 | 35 | 6,5 | 3,4 | 6 | 6-20 | 2,5 | 400 | 4,8 | 1,6 | 400 | ≤130 °C |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|