norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Quarter-turn clamp locks stainless steel, knob plastic or stainless steel
05592-10

Quarter-turn clamp locks stainless steel, knob plastic or...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material:Stainless steel housing.
Bolt steel.
Rotary knob stainless steel or thermoplastic PA (polyamide)
Version:Housing bright.
Bolt nickel plated.
Rotary knob PA fibreglass reinforced, black.
Rotary knob stainless steel, bright.
Note:Stainless steel M3 fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 20 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Type of operation:Check that the rotary knob is in the "OFF" position.
Set the quarter-turn clamp lock in the premounted clamping plate.
Turn the rotary knob to the "ON" position.
When fully clamped, a click sound is heard.
Accessory:Clamping plates 05592-30Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05592-10 Quarter-turn clamp locks, stainless steel twist knob plastic or stainless steel 242 kB

Drawings (total overview)

Quarter-turn clamp locks stainless steel, knob plastic or stainless steel

Quarter-turn clamp lock stainless steel, knob plastic

More information

Drawings

Quarter-turn clamp lock stainless steel, knob plastic

Item selection/filter

Order No.Component
material
Version 2DLD1D2D3D4HH1H2MD5D6D7D8TT1T2Clamping
force
N
Shearing force
kN
Pullout force F
kN
Holding
force
N
Temperature
resistance
CADAcc.PriceOrder
05592-10-81625polyamidepins steel816,3142530212914,55,5M2x314264,42,466-202,52504,81,1250≤130 °C 0.00 €
05592-10-816polyamidepins steel816,31834402831,5165,5M3x618356,53,466-202,54004,81,6400≤130 °C 0.00 €

Quarter-turn clamp lock stainless steel, knob stainless steel

More information

Drawings

Quarter-turn clamp lock stainless steel, knob stainless steel

Item selection/filter

Order No.Component
material
Version 2DLD1D2D3D4HH1H2MD5D6D7D8TT1T2Clamping
force
N
Shearing force
kN
Pullout force F
kN
Holding
force
N
Temperature
resistance
CADAcc.PriceOrder
05592-10-816251stainless steel A2pins steel816,3142530212914,55,5M2x314264,42,466-202,52504,81,1250≤180 °C 0.00 €
05592-10-8161stainless steel A2pins steel816,31834402831,5165,5M3x618356,53,466-202,54004,81,6400≤180 °C 0.00 €