norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swing clamps, hydraulic, double / single-acting with spring return, Form C, screw-in thread
04368-20_C

Swing clamps, hydraulic, double / single-acting with spring...

go back

Item description/product images

DescriptionProduct description:Swing clamps are designed for clamping fixtures where the clamping points must be clear during workpiece removal or placement. These swing clamps operate as single-acting or double-acting traction cylinders. There is a choice of three housing types for the swing clamps as well as various actuation methods. The clamping movement is initiated by a combined swivel and stroke motion. The actual clamping travel then occurs with a linear movement. A wide range of variants with a left or right swivel angle of 90° are available. The swing clamps are very durable because they have a metal wiper which protects against swarf. In addition, an overload protection protects the swing mechanism from damage if the swing process is blocked.Material:Housing and piston steel.
Seal NBR
Version:Housing black oxidised.
Piston hardened.
Note:If the permissible volume flow on the swing clamp could be exceeded, an intermediate throttle check valve must be installed.
The permissible operating pressure of the swing clamps depends on the clamping arm length.
The clamping arms must be restrained when being mounted so that the ball guide of the swing clamps is not damaged.
Depending on the vent connection, the sinter filter of the single-acting swing clamps must be replaced by a screw plug.

The clamping arm of the swing clamp is not supplied.

Follow safety instructions.
Type of operation:- Thread connection.
- O-ring flange connection.
- Drilled channels.
Technical data:Max. operating pressure: 500 bar.Assembly:See mounting contour.Advantages:- Integrated metal wiper.
- Integrated overload protection.
- Collision-free accessibility to the workpiece.
- Many types.
- Pressure supplied over diverse connection possibilities.
On request:Larger piston diameters and longer strokes, other swivel angles, various clamping arm mounts, with position control.Accessory:Clamping arm for swing clamp 04368-30.Supplied withSupplied with 1 screw or nut for mounting the clamping arm.Drawing reference:
Form A: Flange top
Form B: Flange under
Form C: Screw-on thread

1) Mounting contour
2) See accessories
3) By the single-acting cylinders, the port is equipped with a built-in sinter filter.
4) Left swivel
5) Right swivel
6) clamp
7) release or vent by single acting cylinders
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04368-20_C Swing clamps, hydraulic, double / single-acting with spring return, Form C, screw-in thread 448 kB

Drawings

Swing clamps, hydraulic, double / single-acting with spring return, Form C, screw-in thread

Item selection/filter

Order No.FormForm-TypeConnection
type
Swivel directionPiston ØtravelD

D1D2D5D6D7D9GG1HH2CADAcc.PriceOrder
04368-20-25101306190111Cdouble-actingdrilled channelsght25104223,5205242445M18x1,5M45x1,511291 0.00 €
04368-20-25101306190211Cdouble-actingdrilled channelsleft25104223,5205242445M18x1,5M45x1,511291 0.00 €
04368-20-40131306190111Cdouble-actingdrilled channelsght40135533,5326455575M28x1,5M60x1,5152124 0.00 €
04368-20-40131306190211Cdouble-actingdrilled channelsleft40135533,5326455575M28x1,5M60x1,5152124 0.00 €
04368-20-25102306190111Csingle-actingdrilled channelsght25104223,5205242445M18x1,5M45x1,511291 0.00 €
04368-20-25102306190211Csingle-actingdrilled channelsleft25104223,5205242445M18x1,5M45x1,511291 0.00 €
04368-20-40132306190111Csingle-actingdrilled channelsght40135533,5326455575M28x1,5M60x1,5152124 0.00 €
04368-20-40132306190211Csingle-actingdrilled channelsleft40135533,5326455575M28x1,5M60x1,5152124 0.00 €
Order No.FormH5H7H8H9H11H12H13H14H15H16H17SWSW1Flow rate
max.
(cm³/s)
Oil requirement /
stroke
(cm³)
Oil requirement /
return stroke
(cm³)
CADAcc.PriceOrder
04368-20-25101306190111C981070534137242010,5827463,23,28,8 0.00 €
04368-20-25101306190211C981070534137242010,5827463,23,28,8 0.00 €
04368-20-40131306190111C10913996646,541,5292412,5104055101027,7 0.00 €
04368-20-40131306190211C10913996646,541,5292412,5104055101027,7 0.00 €
04368-20-25102306190111C981070534137242010,5827463,23,2- 0.00 €
04368-20-25102306190211C981070534137242010,5827463,23,2- 0.00 €
04368-20-40132306190111C10913996646,541,5292412,51040551010- 0.00 €
04368-20-40132306190211C10913996646,541,5292412,51040551010- 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83