|
|
04368-20_ASwing clamps, hydraulic, double / single-acting with spring... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Swing clamps are designed for clamping fixtures where the clamping points must be clear during workpiece removal or placement. These swing clamps operate as single-acting or double-acting traction cylinders. There is a choice of three housing types for the swing clamps as well as various actuation methods. The clamping movement is initiated by a combined swivel and stroke motion. The actual clamping travel then occurs with a linear movement. A wide range of variants with a left or right swivel angle of 90° are available. The swing clamps are very durable because they have a metal wiper which protects against swarf. In addition, an overload protection protects the swing mechanism from damage if the swing process is blocked.Material:Housing and piston steel. Seal NBRVersion:Housing black oxidised. Piston hardened.Note:If the permissible volume flow on the swing clamp could be exceeded, an intermediate throttle check valve must be installed. The permissible operating pressure of the swing clamps depends on the clamping arm length. The clamping arms must be restrained when being mounted so that the ball guide of the swing clamps is not damaged. Depending on the vent connection, the sinter filter of the single-acting swing clamps must be replaced by a screw plug.
The clamping arm of the swing clamp is not supplied.
Follow safety instructions.Type of operation:- Thread connection. - O-ring flange connection. - Drilled channels.Technical data:Max. operating pressure: 500 bar.Assembly:See mounting contour.Advantages:- Integrated metal wiper. - Integrated overload protection. - Collision-free accessibility to the workpiece. - Many types. - Pressure supplied over diverse connection possibilities.On request:Larger piston diameters and longer strokes, other swivel angles, various clamping arm mounts, with position control.Accessory:Clamping arm for swing clamp 04368-30.Supplied withSupplied with 1 screw or nut for mounting the clamping arm.Drawing reference:Form A: Flange top Form B: Flange under Form C: Screw-on thread
1) Mounting contour 2) See accessories 3) By the single-acting cylinders, the port is equipped with a built-in sinter filter. 4) Left swivel 5) Right swivel 6) clamp 7) release or vent by single acting cylinders Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Form definition | Connection type | Swivel direction | Piston Ø | travel | B | B1 | B2 | B3
| D | D1 | D2 | D3 | D4 | D8 | G | G1 | H | H1 | H2 | CAD | Acc. | Price | Order |
---|
04368-20-25101404190111 | A | double-acting | Thread and O-ring connection | ght | 25 | 10 | 50 | 37 | 28 | 32 | 44,8 | 23,5 | 20 | 11 | 6,6 | 45 | M18x1,5 | M6 | 126,5 | 78 | 57 |  | | 0.00 € | | 04368-20-25101404190211 | A | double-acting | Thread and O-ring connection | left | 25 | 10 | 50 | 37 | 28 | 32 | 44,8 | 23,5 | 20 | 11 | 6,6 | 45 | M18x1,5 | M6 | 126,5 | 78 | 57 |  | | 0.00 € | | 04368-20-25251404190111 | A | double-acting | Thread and O-ring connection | ght | 25 | 25 | 50 | 37 | 28 | 32 | 44,8 | 23,5 | 20 | 11 | 6,6 | 45 | M18x1,5 | M6 | 158,5 | 94 | 73 |  | | 0.00 € | | 04368-20-25251404190211 | A | double-acting | Thread and O-ring connection | left | 25 | 25 | 50 | 37 | 28 | 32 | 44,8 | 23,5 | 20 | 11 | 6,6 | 45 | M18x1,5 | M6 | 158,5 | 94 | 73 |  | | 0.00 € | | 04368-20-40131404190111 | A | double-acting | Thread and O-ring connection | ght | 40 | 13 | 63 | 48 | 41 | 46 | 59,8 | 33,5 | 32 | 15 | 9 | 60 | M28x1,5 | M8 | 147,5 | 94 | 66 |  | | 0.00 € | | 04368-20-40131404190211 | A | double-acting | Thread and O-ring connection | left | 40 | 13 | 63 | 48 | 41 | 46 | 59,8 | 33,5 | 32 | 15 | 9 | 60 | M28x1,5 | M8 | 147,5 | 94 | 66 |  | | 0.00 € | | 04368-20-40251404190111 | A | double-acting | Thread and O-ring connection | ght | 40 | 25 | 63 | 48 | 41 | 46 | 59,8 | 33,5 | 32 | 15 | 9 | 60 | M28x1,5 | M8 | 173,5 | 107 | 79 |  | | 0.00 € | | 04368-20-40251404190211 | A | double-acting | Thread and O-ring connection | left | 40 | 25 | 63 | 48 | 41 | 46 | 59,8 | 33,5 | 32 | 15 | 9 | 60 | M28x1,5 | M8 | 173,5 | 107 | 79 |  | | 0.00 € | | 04368-20-25102404190111 | A | single-acting | Thread and O-ring connection | ght | 25 | 10 | 50 | 37 | 28 | 32 | 44,8 | 23,5 | 20 | 11 | 6,6 | 45 | M18x1,5 | M6 | 126,5 | 78 | 57 |  | | 0.00 € | | 04368-20-25102404190211 | A | single-acting | Thread and O-ring connection | left | 25 | 10 | 50 | 37 | 28 | 32 | 44,8 | 23,5 | 20 | 11 | 6,6 | 45 | M18x1,5 | M6 | 126,5 | 78 | 57 |  | | 0.00 € | | 04368-20-40132404190111 | A | single-acting | Thread and O-ring connection | ght | 40 | 13 | 63 | 48 | 41 | 46 | 59,8 | 33,5 | 32 | 15 | 9 | 60 | M28x1,5 | M8 | 147,5 | 94 | 66 |  | | 0.00 € | | 04368-20-40132404190211 | A | single-acting | Thread and O-ring connection | left | 40 | 13 | 63 | 48 | 41 | 46 | 59,8 | 33,5 | 32 | 15 | 9 | 60 | M28x1,5 | M8 | 147,5 | 94 | 66 |  | | 0.00 € | |
Order No. | Form | H3 | H4 | H5 | H6 | H7 | H8 | L | L1 | L2 | L3 | L4 | L5 | SW | Flow rate max. (cm³/s) | Oil requirement / stroke (cm³) | Oil requirement / return stroke (cm³) | CAD | Acc. | Price | Order |
---|
04368-20-25101404190111 | A | 34 | 14 | 9 | 18 | 8 | 10 | 70 | 26,5 | 20 | 30 | 17 | 26,5 | 27 | 3,2 | 3,2 | 8,8 |  | | 0.00 € | | 04368-20-25101404190211 | A | 34 | 14 | 9 | 18 | 8 | 10 | 70 | 26,5 | 20 | 30 | 17 | 26,5 | 27 | 3,2 | 3,2 | 8,8 |  | | 0.00 € | | 04368-20-25251404190111 | A | 34 | 14 | 9 | 18 | 10 | 25 | 70 | 26,5 | 20 | 30 | 17 | 26,5 | 27 | 3,2 | 6 | 17 |  | | 0.00 € | | 04368-20-25251404190211 | A | 34 | 14 | 9 | 18 | 10 | 25 | 70 | 26,5 | 20 | 30 | 17 | 26,5 | 27 | 3,2 | 6 | 17 |  | | 0.00 € | | 04368-20-40131404190111 | A | 40 | 14 | 10 | 19 | 9 | 13 | 85 | 34,5 | 27 | 38 | 24 | 31 | 40 | 10 | 10 | 27,7 |  | | 0.00 € | | 04368-20-40131404190211 | A | 40 | 14 | 10 | 19 | 9 | 13 | 85 | 34,5 | 27 | 38 | 24 | 31 | 40 | 10 | 10 | 27,7 |  | | 0.00 € | | 04368-20-40251404190111 | A | 40 | 14 | 10 | 19 | 10 | 25 | 85 | 34,5 | 27 | 38 | 24 | 31 | 40 | 10 | 16 | 44 |  | | 0.00 € | | 04368-20-40251404190211 | A | 40 | 14 | 10 | 19 | 10 | 25 | 85 | 34,5 | 27 | 38 | 24 | 31 | 40 | 10 | 16 | 44 |  | | 0.00 € | | 04368-20-25102404190111 | A | 34 | 14 | 9 | 18 | 8 | 10 | 70 | 26,5 | 20 | 30 | 17 | 26,5 | 27 | 3,2 | 3,2 | - |  | | 0.00 € | | 04368-20-25102404190211 | A | 34 | 14 | 9 | 18 | 8 | 10 | 70 | 26,5 | 20 | 30 | 17 | 26,5 | 27 | 3,2 | 3,2 | - |  | | 0.00 € | | 04368-20-40132404190111 | A | 40 | 14 | 10 | 19 | 9 | 13 | 85 | 34,5 | 27 | 38 | 24 | 31 | 40 | 10 | 10 | - |  | | 0.00 € | | 04368-20-40132404190211 | A | 40 | 14 | 10 | 19 | 9 | 13 | 85 | 34,5 | 27 | 38 | 24 | 31 | 40 | 10 | 10 | - |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|