norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers for rotary lever clamps, Form B blank
04624-30_B

Tension levers for rotary lever clamps, Form B blank

go back

Item description/product images

DescriptionProduct description:The tension lever can be used for the hydraulic rotary lever clamp 04624-20 or the pneumatic rotary lever clamp 04624-19. The "standard" tension lever or the "blank" tension lever can be selected. The "standard" tension lever is finish machined and can be mounted directly. The "blank" tension lever can be individually machined to suit. The blank lever is made from unhardened steel for easier machining. After the individual contour has been machined, the tension levers must be annealed and hardened before mounting to prevent deformation of the levers during use. Material:Standard and blank steel.Version:Standard hardened.
Blank not hardened.
Note:By positioning the rotary lever clamp correctly, workpiece tolerances can be optimally compensated for despite the short clamping lever.

The clamping elements must be checked regularly for dirt and cleaned if necessary.
The effective clamping force must be calculated for every tension lever.
The optimum tension lever position is 90°.
The following hardness grade must be achieved before a "blank" tension lever is used: Hardened depth 0.3 + 0.2 HRC 50 +/- 2.

Follow safety instruction.
Assembly:The tension lever is attached to the piston of the rotary lever clamp and secured with a dowel pin. The tension lever is thus axially secured and secured against rotation.On request:Other sizes and types.Drawing reference:
Form A: Standard
Form B: Blank
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04624-30_B Tension levers for rotary lever clamps, Form B blank 330 kB

Drawings

Tension levers for rotary lever clamps, Form B blank
Tension levers for rotary lever clamps, Form B blank

Item selection/filter

Order No.FormForm-TypeFor
piston Ø
travelB

HLL1CADAcc.PriceOrder
04624-30-12152Bblank121,64126159 0.00 €
04624-30-12242Bblank122,62126249 0.00 €
04624-30-16202Bblank161,291682012 0.00 €
04624-30-16322Bblank162,071683212 0.00 €
04624-30-20252Bblank202,4520102515 0.00 €
04624-30-20402Bblank203,9220104015 0.00 €
04624-30-25312Bblank252,12512,53118,8 0.00 €
04624-30-25502Bblank253,322512,55018,8 0.00 €
04624-30-32402Bblank324,2832164024 0.00 €
04624-30-32642Bblank326,8432166424 0.00 €
04624-30-40502Bblank405,0840205030 0.00 €
04624-30-40802Bblank408,140208030 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83