|
|
|
04211-03Roller chains, steel, for chain clamp sets |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Note:Roller chains for chain clamp sets can be used with chain clamp sets (04211) for clamping round, irregular, and large to very large workpieces. Roller chains can be shortened and joined together with other roller chains as desired.Accessory:Steel turnbuckles for chain clamp sets 04211-06.Supplied with1x roller chain DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | B | B1 | G | L | L1 | P | Clamping force max. kN | CAD | Acc. | Price | Order |
|---|
| 04211-03-150125 | 20 | 13 | 15 | 126 | 111 | 15,875 | 15 |  | | 0.00 € | | | 04211-03-150250 | 20 | 13 | 15 | 253 | 238 | 15,875 | 15 |  | | 0.00 € | | | 04211-03-150500 | 20 | 13 | 15 | 507 | 492 | 15,875 | 15 |  | | 0.00 € | | | 04211-03-151000 | 20 | 13 | 15 | 1015 | 1000 | 15,875 | 15 |  | | 0.00 € | | | 04211-03-400125 | 33 | 25 | 21 | 148 | 127 | 25,4 | 40 |  | | 0.00 € | | | 04211-03-400250 | 33 | 25 | 21 | 250 | 229 | 25,4 | 40 |  | | 0.00 € | | | 04211-03-400500 | 33 | 25 | 21 | 504 | 483 | 25,4 | 40 |  | | 0.00 € | | | 04211-03-401000 | 33 | 25 | 21 | 1012 | 991 | 25,4 | 40 |  | | 0.00 € | | | 04211-03-751000 | 44 | 29 | 26 | 1000 | 984 | 31,75 | 75 |  | | 0.00 € | | | 04211-03-751500 | 44 | 29 | 26 | 1500 | 1492 | 31,75 | 75 |  | | 0.00 € | | | 04211-03-752000 | 44 | 29 | 26 | 2000 | 2000 | 31,75 | 75 |  | | 0.00 € | | | 04211-03-1201000 | 54 | 38 | 33 | 1000 | 1028 | 38,1 | 120 |  | | 0.00 € | | | 04211-03-1201500 | 54 | 38 | 33 | 1500 | 1485 | 38,1 | 120 |  | | 0.00 € | | | 04211-03-1202000 | 54 | 38 | 33 | 2000 | 2019 | 38,1 | 120 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|