|
|
|
04211Chain clamp sets, steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Clamping hook, steel. Clamping bracket, steel. Roller chain, steel.Version:Steel parts, tempered.Note:Chain clamps are used mainly in machine and plant construction. Chain clamps enable cylindrical, complicated and large to very large workpieces to be clamped securely and effectively in the quickest and easiest way.
Suitable for cylindrical workpieces, valve bodies, pistons etc.
The workpiece surface can be protected by attaching the plastic elements.Application:The knurled nut on the clamping bracket can be used to preset the chain length and the clamping force. The required torque is set on the clamping hook.Accessory:Steel roller chains for chain clamp sets 04211-03. Steel turnbuckles for chain clamp sets 04211-06. Steel prisms for chain clamp sets 04211-09. Nuts for T-slots DIN 508 enhanced, 07060. Cap screws DIN EN ISO 4762, 07160.Note:- The opening angle of the chain should not exceed 30°. - Do not exceed max. permitted tightening torques.Supplied withChain clamp set 04211-15: - Clamping hook. - Clamping bracket. - 4x roller chains (2x 492 mm, 1x 238 mm, 1x 15.9 mm). - 4x connecting links with cotter pins to connect. - 6x snap-on plastic elements. - Securing set for clamping chains. - Ring spanner
Chain clamp set 04211-40: - Clamping hook. - Clamping bracket. - 4x roller chains (1x 991 mm, 1x 483 mm, 1x 229 mm, 1x 25.4 mm). - 4x connecting links with cotter pins to connect. - 6x snap-on plastic elements. - Securing set for clamping chains. - Ring spanner
Chain clamp set 04211-75: - Clamping hook. - Clamping bracket. - 2x Roller chains (1x 1492 mm, 1x 984 mm). - 2x connecting links with cotter pins to connect. - 6x snap-on plastic elements. - Securing set for clamping chains. - Ring spanner
Chain clamp set 04211-120: - Clamping hook. - Clamping bracket. - 2x Roller chains (1x 1485 mm, 1x 1028 mm). - 2x connecting links with cotter pins to connect. - 6x snap-on plastic elements. - Securing set for clamping chains. - Ring spannerSpecial features: DownloadHere is all the information as a PDF datasheet: