norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Locating pins with flattened ball end Form D, internal thread both sides in through hole
03108_D3

Locating pins with flattened ball end Form D, internal thread...

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03108_D3 Locating pins with flattened ball end Form D, internal thread both sides in through hole 255 kB

Drawings

Locating pins with flattened ball end Form D, internal thread both sides in through hole

Item selection/filter

Order No.Material

SizeABCDEFGHJKThreaded core holeCADAcc.PriceOrder
03108-06022tool steel3646462M2,54,5R 11,7Through hole 0.00 €
03108-08022tool steel3868682M36R 22Through hole 0.00 €
03108-10022tool steel3107107102,5M36R 2,52,5Through hole 0.00 €
03108-12022tool steel3128128123M48R 32,5Through hole 0.00 €
03108-14022tool steel314101410143,5M48R 3,53,76Through hole 0.00 €
03108-16022tool steel316121612164M510R 44,3Through hole 0.00 €
03108-506022stainless steel3646462M2,54,5R 11,7Through hole 0.00 €
03108-508022stainless steel3868682M36R 22Through hole 0.00 €
03108-510022stainless steel3107107102,5M36R 2,52,5Through hole 0.00 €
03108-512022stainless steel3128128123M48R 32,5Through hole 0.00 €
03108-514022stainless steel314101410143,5M48R 3,53,76Through hole 0.00 €
03108-516022stainless steel316121612164M510R 44,3Through hole 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83