norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Locating pins with flattened ball end Form D, internal thread both sides in blind holes
03108_D2

Locating pins with flattened ball end Form D, internal thread...

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
D1) Internal thread one side in blind hole
D2) Internal thread both sides in blind holes
D3) Internal thread both sides in through hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03108_D2 Locating pins with flattened ball end Form D, internal thread both sides in blind holes 254 kB

Drawings

Locating pins with flattened ball end Form D, internal thread both sides in blind holes

Item selection/filter

Order No.MaterialFormVersion 1Thread core holeABCDEFGHJKCADAcc.PriceOrder
03108-20022tool steelD2Internal thread both sidesBlind hole20142014205M510R 55 0.00 €
03108-22022tool steelD2Internal thread both sidesBlind hole22162216225,5M510R 5,55 0.00 €
03108-25022tool steelD2Internal thread both sidesBlind hole25182518256M510R 65,6 0.00 €
03108-520022stainless steelD2Internal thread both sidesBlind hole20142014205M510R 55 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83