norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Barrel locks with return spring aluminium grip to left or right
03102-10

Barrel locks with return spring aluminium grip to left or right

go back

Item description/product images

DescriptionMaterial:Barrel lock aluminium.
Spring stainless steel.
Note:Barrel locks with return spring can be easily screwed onto doors, hatches and hoods. These locks are available in two different variants for left-opening and right-opening doors. The barrel can be latched in the open position. The integrated return spring always brings the grip back to its original position.Type of operation:When the grip is pushed, the barrel moves into the open position and the door can be opened. If the barrel is not latched in open position, it returns automatically to its original position. The door can be closed only if the grip is held in the open position.Accessory:Catch plates aluminium 03102-11.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03102-10 Barrel locks with return spring aluminium grip to left or right 133 kB

Drawings

Barrel locks with return spring aluminium grip to left or right

Item selection/filter

Order No.FormForm-TypeBD

D1D2HLL1CADAcc.PriceOrder
03102-10-04036Aleft36,512,96,210,2346040 0.00 €
03102-10-14036Bright36,512,96,210,2346040 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83