norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Positioning bushes, steel or stainless steel with status sensor, Form B, with thread and collar
03099-60_B

Positioning bushes, steel or stainless steel with status sensor,...

go back

Item description/product images

DescriptionProduct description:Positioning bushes form a locating point for pin type operating and indexing elements and enable these to be securely and precisely engaged herein.

The positioning bushes with status sensor have a variably adjustable sensor integrated in the bush. These enable electronic feedback as to whether a pin is located in the positioning bush or not.
When using several bushes, it can be determined in which one an operating or indexing element is located.
Material:

Positioning bush steel or stainless steel 1.4034.
Sensor stainless steel.
Locknut brass.

Version:Positioning bush:
Hardened and black oxidised steel.
Hardened, bright stainless steel.

Sensor bright.
Locknut nickel-plated.
Note:Matched to mounting bracket 03099.
Status sensor and locknut are supplied loose.
Max. tightening torque for the locknut: 1.2 Nm.
Technical data:Inductive sensor:
Output circuit: PNP NO
Operating voltage: 10 - 30 V DC
Operating current: <100 mA
Contact gap: 1 mm
Switch frequency: <3500 Hz
Short-circuit proof: yes
Reverse polarity protection: yes
Rating: IP 67
Connection type: 2 m PVC cable
Temperature range: -25 °C - +70 °C
Approvals: CE, c UL us, EAC
Application:Positioning bushes in conjunction with a status sensor enable actuation-dependent process control. In addition, it can be determined whether the operating or indexing element is in the desired position.
For example, by the format adjustment on packaging machines.
Assembly:The sensor is fastened into the bush using the locknut and then adjusted axially. The locknut is tightened to fixate the sensor in the final position.

The detailed procedure is described in the installation instructions.
Safety:Positioning bushes with status sensor are not suitable for personnel safety functions.Drawing reference:
1) LED

BN = brown
BK = black
BU = blue
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03099-60_B Positioning bushes, steel or stainless steel with status sensor, Form B, with thread and collar 362 kB

Drawings

Positioning bushes, steel or stainless steel with status sensor, Form B, with thread and collar

Item selection/filter

Order No.FormForm-TypeMain
material
D

D1D3HH1H2H3LTSW1SW2CADAcc.PriceOrder
03099-60-2031011Bwith thread and collarsteel3M10x13151210,54277115 0.00 €
03099-60-2041011Bwith thread and collarsteel4M10x13151210,54277115 0.00 €
03099-60-2051211Bwith thread and collarsteel5M12x1,53151210,542711135 0.00 €
03099-60-2061211Bwith thread and collarsteel6M12x1,53151210,542711135 0.00 €
03099-60-2081611Bwith thread and collarsteel8M16x1,53201513,542715,5175 0.00 €
03099-60-2101611Bwith thread and collarsteel10M16x1,53201513,542715,5175 0.00 €
03099-60-2122011Bwith thread and collarsteel12M20x1,53252018,542719225 0.00 €
03099-60-2162411Bwith thread and collarsteel16M24x23322725,542725275 0.00 €
03099-60-12031011Bwith thread and collarstainless steel3M10x13151210,54277115 0.00 €
03099-60-12041011Bwith thread and collarstainless steel4M10x13151210,54277115 0.00 €
03099-60-12051211Bwith thread and collarstainless steel5M12x1,53151210,542711135 0.00 €
03099-60-12061211Bwith thread and collarstainless steel6M12x1,53151210,542711135 0.00 €
03099-60-12081611Bwith thread and collarstainless steel8M16x1,53201513,542715,5175 0.00 €
03099-60-12101611Bwith thread and collarstainless steel10M16x1,53201513,542715,5175 0.00 €
03099-60-12122011Bwith thread and collarstainless steel12M20x1,53252018,542719225 0.00 €
03099-60-12162411Bwith thread and collarstainless steel16M24x23322725,542725275 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83