norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. A new locking position can be set only after the plunger has been manually disengaged. With this indexing plunger a cam lever is used to retract the pin. The indexing plunger remains unlocked as long as the handle is positioned over the dead-centre of the cam.
The ergonomic cam lever enables light handling with low effort.
Material:

Steel version:
Grub screw and indexing pin steel.

Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Handle fibreglass reinforced thermoplastic PPA (high temperature resistant).

Version:Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel version:
Threaded sleeve, bright.
Indexing pin ground and left bright.

Grip black or traffic red RAL3020.
Temperature range:Permanent operating temperature acc. to IEC 216 max. 160°C.
Short-term operating temperature max. 250°C.
Advantages:Fast and simple to use.
Suitable for high temperature applications.
With integrated detent.
Short version.
Ideal for where space is restricted.
Accessory:Spacer rings 03089.
Positioning bushes for indexing plunger 03099-50.
Fastening sets for thin-walled parts 03094-10.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 03090-30_B_Datasheet_32471_Indexing_plunger_steel_or_stainless_steel_short_version_with_plastic_can_lever_and_locknut--en 173 kB

Drawings

Indexing plunger, steel or stainless steel, short version with plastic can lever and locknut

Item selection/filter

Order No.Main
material
Component
colour
FormAA1BB1D

D1Travel
S
LL1L2SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-30-9105steelblackB31,741,717,912,95M10x15308713171,3512 0.00 €
03090-30-9206steelblackB31,641,717,912,96M12x1,563410814191,8614 0.00 €
03090-30-9308steelblackB55,567,826,919,48M16x1,5842,9121019242,31428 0.00 €
03090-30-9410steelblackB53,467,826,919,410M20x1,51049,9151222302,81532 0.00 €
03090-30-9105154steeltraffic red RAL 3020B31,741,717,912,95M10x15308713171,3512 0.00 €
03090-30-9206154steeltraffic red RAL 3020B31,641,717,912,96M12x1,563410814191,8614 0.00 €
03090-30-9308154steeltraffic red RAL 3020B55,567,826,919,48M16x1,5842,9121019242,31428 0.00 €
03090-30-9410154steeltraffic red RAL 3020B53,467,826,919,410M20x1,51049,9151222302,81532 0.00 €
03090-30-19105stainless steelblackB31,741,717,912,95M10x15308713171,3512 0.00 €
03090-30-19206stainless steelblackB31,641,717,912,96M12x1,563410814191,8614 0.00 €
03090-30-19308stainless steelblackB55,567,826,919,48M16x1,5842,9121019242,31428 0.00 €
03090-30-19410stainless steelblackB53,467,826,919,410M20x1,51049,9151222302,81532 0.00 €
03090-30-19105154stainless steeltraffic red RAL 3020B31,741,717,912,95M10x15308713171,3512 0.00 €
03090-30-19206154stainless steeltraffic red RAL 3020B31,641,717,912,96M12x1,563410814191,8614 0.00 €
03090-30-19308154stainless steeltraffic red RAL 3020B55,567,826,919,48M16x1,5842,9121019242,31428 0.00 €
03090-30-19410154stainless steeltraffic red RAL 3020B53,467,826,919,410M20x1,51049,9151222302,81532 0.00 €
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
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83