norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted. Form D is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Premium indexing plungers are characterised by higher manufacturing demands of the indexing plunger and the threaded sleeve. In addition, a centring locator has been added to the threaded sleeve, which can be used to increase positioning accuracy.
Material:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Mushroom grip thermoplastic.
Thread lock polyamide.

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.

Mushroom grip black grey RAL7021.
Note:When high lateral forces are to be expected, the centring locator should be used.Assembly:When using the threaded sleeve centring, it is recommended the receiving reamed hole be machined before tapping.
The conical contact surface is aligned by the threaded sleeve and locking nut.
On request:Special versions.Accessory:Matching tapered bush 03089.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_B Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, tapered indexing pin and locknut 258 kB

Drawings

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, tapered indexing pin and locknut

Item selection/filter

Order No.FormMain
material
DD1D2D3D4D5LL1L2L3L4H2Travel
S
SW1SW2Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-52105Bsteel5M10x121866 -0,01/-0,0243,5177153451317512  0.00 €
03089-52206Bsteel6M12x1,525108,58,5 -0,01/-0,0351,7208173561419614  0.00 €
03089-52308Bsteel8M16x1,53313,51111 -0,01/-0,036826102347819241535  0.00 €
03089-52410Bsteel10M20x1,533171111 -0,01/-0,0374281225491022301534  0.00 €
03089-502105Bstainless steel5M10x121866 -0,01/-0,0243,5177153451317512  0.00 €
03089-502206Bstainless steel6M12x1,525108,58,5 -0,01/-0,0351,7208173561419614  0.00 €
03089-502308Bstainless steel8M16x1,53313,51111 -0,01/-0,036826102347819241535  0.00 €
03089-502410Bstainless steel10M20x1,533171111 -0,01/-0,0374281225491022301534  0.00 €