|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel.Version:Black oxidised. Prism and contact faces ground.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | B Ø for shoulder screw | C min. | C max. | C Test-Ø | D | E | F | Suitable shoulder screw | CAD | Acc. | Price | Order |
---|
02388-05-60512063 | 63 | 12 F7 | 15 | 80 | 50±0,003 | 32 | 95,071 | C/2x√2+34,716 | 07533-112065 |  | | 0.00 € | | 02388-05-60512075 | 75 | 12 F7 | 15 | 100 | 70±0,003 | 32 | 124,142 | C/2x√2+39,645 | 07533-112065 |  | | 0.00 € | | 02388-05-60516063 | 63 | 16 F7 | 15 | 80 | 50±0,003 | 25 | 95,071 | C/2x√2+34,716 | 07533-116065 |  | | 0.00 € | | 02388-05-60516075 | 75 | 16 F7 | 15 | 100 | 70±0,003 | 25 | 124,142 | C/2x√2+39,645 | 07533-116065 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|