norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tapered attachment, prism attachment, flat attachment 
for supporting, stainless steel
02156-02

Tapered attachment, prism attachment, flat attachment for...

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:hard-coated.Note:For use with the jack screws 02156.Accessory:Jack screws 02156.Supplied withgrub screw M5.Drawing reference:
1) Tapered attachment pointed
2) Tapered attachment flattened
3) Prism attachment narrow
4) Prism attachment wide
5) Flat attachment 0°
6) Flat attachment 180°
7) Flat attachment 90°
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 02156-02_Datasheet_32575_Tapered_attachment_prism_attachment_flat_attachment_for_supporting_stainless_steel--en 360 kB

Drawings

Tapered attachment, prism attachment, flat attachment 
for supporting, stainless steel

Item selection/filter

Order No.ItemVersion 1BD
min.
D
max.
D1

D2GHH1H2TCADAcc.PriceOrder
02156-02-01Tapered attachmentpoint---158,1M519,612,3512 0.00 €
02156-02-011Tapered attachmentpoint---258,1M520,17,8512 0.00 €
02156-02-02Tapered attachmentflattened---408,1M5247,8514 0.00 €
02156-02-03Prism Insertnarrow8260408,1M53524,6514 0.00 €
02156-02-04Prism Insertwide-260408,1M533,523,4514 0.00 €
02156-02-05Flat attachment---258,1M520-513,7 0.00 €
02156-02-06Flat attachment180°---258,1M5205513,7 0.00 €
02156-02-07Flat attachment90°---258,1M5205513,7 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83