norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Multi-clamping system double-sided wedge clamps fixed jaw DS
41510-10

Multi-clamping system double-sided wedge clamps fixed jaw DS

go back

Item description/product images

DescriptionMaterial:Clamping rail and fixed jaw tool steel.
Wedge clamp mild steel.
Version:Clamping rail and fixed jaw hardened and ground (HRC 55 ±2).
Wedge clamp hardened, phosphated.
Note:The multi-clamping system can be fastened using various interfaces.
1. Lateral clamping edge for clamping claw set. Clamping claws can be fastened at any position.
2. Holes for DIN cap screws.
3. Ø25 mm locating holes for conventional zero-point clamping systems with 200 mm spacing.
4. Ø16 mm locating holes for zero-point clamping systems with 96 mm spacing.
5. Three 18H7 alignment slots for crosswise and lengthwise alignment on T- slot tables.
6. Ø12F7 and Ø16F7 reamed holes for 40 and 50 mm grid systems.

Three different versions are available:
- Multi-clamping system double-sided wedge clamp with OS fixed jaw / 41510.
- Multi-clamping system double-sided wedge clamp with DS fixed jaw / 41510-10.
- Multi-clamping system single-sided wedge clamp with OS fixed jaw / 41510-20.
Technical data:System width 50
Maximum clamping force: 20 kN
Maximum tightening torque: 50 Nm

System width 72
Maximum clamping force: 30 kN
Maximum tightening torque: 65 Nm

System width 100
Maximum clamping force: 40 kN
Maximum tightening torque: 100 Nm
Application:A number of multi-clamping systems with different lengths can be mounted one behind the other or beside each other. The precision toothing enables highly precise positioning of the fixed jaws. Due to the lateral graduations on the clamping rails, each position of the fixed jaws can be documented and reset identically. Stops can be mounted in the tapped holes on the side.
Turning the clamping screw moves the clamping segments outwards and press the workpieces against the fixed jaw.
Advantages:Universal and flexible.
For small and large batch sizes.
Large components can also be clamped next to each other on several multiple clamping systems.
Accessory:Clamping pin 42208.
Cap screws 07160.
Shoulder screws 07533-12045 / 07533-16055.
Seating ledges 41505.
Attachment jaws with machining allowance 41505-02.
Attachment jaws with prism 41505-04.
Workpiece stop 41505-10.
Spacer 41505-12.
Clamping claw set 41505-15.
T-slot nut 41505-17.
T-slot key 03240.
Supplied with1x clamping rail
The number of wedge clamps and fixed jaws is dependent on the system size (see table).
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41510-10 Multi-clamping system double-sided wedge clamps fixed jaw DS 512 kB
 Technical information for multi-clamping system 1,9 MB

Drawings

Multi-clamping system double-sided wedge clamps fixed jaw DS
Multi-clamping system double-sided wedge clamps fixed jaw DS

Item selection/filter

Order No.B

Version 1LHL
min.
L
max.
L1L2L3L4L5L6L7Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
41510-10-0503000150smooth3007544,550,596200----442050 0.00 €
41510-10-0504000150smooth4007544,550,596200288300--442050 0.00 €
41510-10-0505000150smooth5007544,550,596200288400--442050 0.00 €
41510-10-0506000150smooth6007544,550,596200288400500-442050 0.00 €
41510-10-0507000150smooth7007544,550,596200288400560600442050 0.00 €
41510-10-0503000250serrated3007544,550,596200----442050 0.00 €
41510-10-0504000250serrated4007544,550,596200288300--442050 0.00 €
41510-10-0505000250serrated5007544,550,596200288400--442050 0.00 €
41510-10-0506000250serrated6007544,550,596200288400500-442050 0.00 €
41510-10-0507000250serrated7007544,550,596200288400560600442050 0.00 €
41510-10-0724000172smooth400112616896200288300--653065 0.00 €
41510-10-0725000172smooth500112616896200288400--653065 0.00 €
41510-10-0726000172smooth600112616896200288400500-653065 0.00 €
41510-10-0727000172smooth700112616896200288400560600653065 0.00 €
41510-10-0724000272serrated400112616896200288300--653065 0.00 €
41510-10-0725000272serrated500112616896200288400--653065 0.00 €
41510-10-0726000272serrated600112616896200288400500-653065 0.00 €
41510-10-0727000272serrated700112616896200288400560600653065 0.00 €
41510-10-10040001100smooth400114,6717896200288300--7040100 0.00 €
41510-10-10050001100smooth500114,6717896200288400--7040100 0.00 €
41510-10-10060001100smooth600114,6717896200288400500-7040100 0.00 €
41510-10-10070001100smooth700114,67178962002884005606007040100 0.00 €
41510-10-10040002100serrated400114,6717896200288300--7040100 0.00 €
41510-10-10050002100serrated500114,6717896200288400--7040100 0.00 €
41510-10-10060002100serrated600114,6717896200288400500-7040100 0.00 €
41510-10-10070002100serrated700114,67178962002884005606007040100 0.00 €
Order No.BVersion 1LD

D1D2D3D4D5D6D7H1H2H3H4Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
41510-10-0503000150smooth3002512201617,511M5M6502512162050 0.00 €
41510-10-0504000150smooth4002512201617,511M5M6502512162050 0.00 €
41510-10-0505000150smooth5002512201617,511M5M6502512162050 0.00 €
41510-10-0506000150smooth6002512201617,511M5M6502512162050 0.00 €
41510-10-0507000150smooth7002512201617,511M5M6502512162050 0.00 €
41510-10-0503000250serrated3002512201617,511M5M6502512162050 0.00 €
41510-10-0504000250serrated4002512201617,511M5M6502512162050 0.00 €
41510-10-0505000250serrated5002512201617,511M5M6502512162050 0.00 €
41510-10-0506000250serrated6002512201617,511M5M6502512162050 0.00 €
41510-10-0507000250serrated7002512201617,511M5M6502512162050 0.00 €
41510-10-0724000172smooth4002516261617,511M6M672401523,53065 0.00 €
41510-10-0725000172smooth5002516261617,511M6M672401523,53065 0.00 €
41510-10-0726000172smooth6002516261617,511M6M672401523,53065 0.00 €
41510-10-0727000172smooth7002516261617,511M6M672401523,53065 0.00 €
41510-10-0724000272serrated4002516261617,511M6M672401523,53065 0.00 €
41510-10-0725000272serrated5002516261617,511M6M672401523,53065 0.00 €
41510-10-0726000272serrated6002516261617,511M6M672401523,53065 0.00 €
41510-10-0727000272serrated7002516261617,511M6M672401523,53065 0.00 €
41510-10-10040001100smooth4002516261617,511M6M87242,61523,540100 0.00 €
41510-10-10050001100smooth5002516261617,511M6M87242,61523,540100 0.00 €
41510-10-10060001100smooth6002516261617,511M6M87242,61523,540100 0.00 €
41510-10-10070001100smooth7002516261617,511M6M87242,61523,540100 0.00 €
41510-10-10040002100serrated4002516261617,511M6M87242,61523,540100 0.00 €
41510-10-10050002100serrated5002516261617,511M6M87242,61523,540100 0.00 €
41510-10-10060002100serrated6002516261617,511M6M87242,61523,540100 0.00 €
41510-10-10070002100serrated7002516261617,511M6M87242,61523,540100 0.00 €
Order No.BVersion 1LF
Socket head screw
DIN 912
G
cap screw
DIN 912
NK =
Quatity
Wedge clamp
NF =
Quantity
Fixed jaw
NW =
Quantity
Workpieces
CADAcc.PriceOrder
41510-10-0503000150smooth300M10x30M12x25234 0.00 €
41510-10-0504000150smooth400M10x30M12x25234 0.00 €
41510-10-0505000150smooth500M10x30M12x25234 0.00 €
41510-10-0506000150smooth600M10x30M12x25234 0.00 €
41510-10-0507000150smooth700M10x30M12x25234 0.00 €
41510-10-0503000250serrated300M10x30M12x25234 0.00 €
41510-10-0504000250serrated400M10x30M12x25234 0.00 €
41510-10-0505000250serrated500M10x30M12x25234 0.00 €
41510-10-0506000250serrated600M10x30M12x25234 0.00 €
41510-10-0507000250serrated700M10x30M12x25234 0.00 €
41510-10-0724000172smooth400M14X1,5X50M16x40122 0.00 €
41510-10-0725000172smooth500M14X1,5X50M16x40122 0.00 €
41510-10-0726000172smooth600M14X1,5X50M16x40122 0.00 €
41510-10-0727000172smooth700M14X1,5X50M16x40122 0.00 €
41510-10-0724000272serrated400M14X1,5X50M16x40122 0.00 €
41510-10-0725000272serrated500M14X1,5X50M16x40122 0.00 €
41510-10-0726000272serrated600M14X1,5X50M16x40122 0.00 €
41510-10-0727000272serrated700M14X1,5X50M16x40122 0.00 €
41510-10-10040001100smooth400M14X1,5X50M16x40122 0.00 €
41510-10-10050001100smooth500M14X1,5X50M16x40122 0.00 €
41510-10-10060001100smooth600M14X1,5X50M16x40122 0.00 €
41510-10-10070001100smooth700M14X1,5X50M16x40122 0.00 €
41510-10-10040002100serrated400M14X1,5X50M16x40122 0.00 €
41510-10-10050002100serrated500M14X1,5X50M16x40122 0.00 €
41510-10-10060002100serrated600M14X1,5X50M16x40122 0.00 €
41510-10-10070002100serrated700M14X1,5X50M16x40122 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83