norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic with external thread and push button, threaded insert black oxidised steel - inch
06610 inch

Clamping levers, plastic with external thread and push button,...

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic, toothed ring die-cast zinc.
Steel parts grade 5.8.
Push button plastic (POM).
Version:Steel parts black oxidised.Note for ordering:Screws from 70 mm long have 60 mm long threads.
Note:∆ Enter the desired lever colour here.
The standard colours are:
Black grey clamping lever, traffic red push button.
Orange clamping lever, black grey push button.
Traffic red clamping lever, black grey push button.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06610 inch Clamping levers with push button with external thread, inch 312 kB

Drawings

Clamping levers, plastic with external thread and push button, threaded insert black oxidised steel - inch

Item selection/filter

Order No.Main
colour
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06610-711A0X10black grey RAL 7021110-24101314,525,54153033,540477,51610 5.24 €
06610-711A0X15black grey RAL 7021110-24101314,525,54153033,540477,51615 5.24 €
06610-711A0X20black grey RAL 7021110-24101314,525,54153033,540477,51620 5.24 €
06610-711A0X25black grey RAL 7021110-24101314,525,54153033,540477,51625 5.24 €
06610-711A0X30black grey RAL 7021110-24101314,525,54153033,540477,51630 5.24 €
06610-711A0X35black grey RAL 7021110-24101314,525,54153033,540477,51635 5.87 €
06610-711A0X40black grey RAL 7021110-24101314,525,54153033,540477,51640 5.87 €
06610-711A0X45black grey RAL 7021110-24101314,525,54153033,540477,51645 5.87 €
06610-711A0X50black grey RAL 7021110-24101314,525,54153033,540477,51650 5.87 €
06610-721A0X10orange RAL 2004110-24101314,525,54153033,540477,51610 5.24 €
06610-721A0X15orange RAL 2004110-24101314,525,54153033,540477,51615 5.24 €
06610-721A0X20orange RAL 2004110-24101314,525,54153033,540477,51620 5.24 €
06610-721A0X25orange RAL 2004110-24101314,525,54153033,540477,51625 5.24 €
06610-721A0X30orange RAL 2004110-24101314,525,54153033,540477,51630 5.24 €
06610-721A0X35orange RAL 2004110-24101314,525,54153033,540477,51635 5.87 €
06610-721A0X40orange RAL 2004110-24101314,525,54153033,540477,51640 5.87 €
06610-721A0X45orange RAL 2004110-24101314,525,54153033,540477,51645 5.87 €
06610-721A0X50orange RAL 2004110-24101314,525,54153033,540477,51650 5.87 €
06610-731A0X10traffic red RAL 3020110-24101314,525,54153033,540477,51610 5.24 €
06610-731A0X15traffic red RAL 3020110-24101314,525,54153033,540477,51615 5.24 €
06610-731A0X20traffic red RAL 3020110-24101314,525,54153033,540477,51620 5.24 €
06610-731A0X25traffic red RAL 3020110-24101314,525,54153033,540477,51625 5.24 €
06610-731A0X30traffic red RAL 3020110-24101314,525,54153033,540477,51630 5.24 €
06610-731A0X35traffic red RAL 3020110-24101314,525,54153033,540477,51635 5.87 €
06610-731A0X40traffic red RAL 3020110-24101314,525,54153033,540477,51640 5.87 €
06610-731A0X45traffic red RAL 3020110-24101314,525,54153033,540477,51645 5.87 €
06610-731A0X50traffic red RAL 3020110-24101314,525,54153033,540477,51650 5.87 €
06610-711A1X10black grey RAL 7021110-32101314,525,54153033,540477,51610 5.24 €
06610-711A1X15black grey RAL 7021110-32101314,525,54153033,540477,51615 5.24 €
06610-711A1X20black grey RAL 7021110-32101314,525,54153033,540477,51620 5.24 €
06610-711A1X25black grey RAL 7021110-32101314,525,54153033,540477,51625 5.24 €
06610-711A1X30black grey RAL 7021110-32101314,525,54153033,540477,51630 5.24 €
06610-711A1X35black grey RAL 7021110-32101314,525,54153033,540477,51635 5.87 €
06610-711A1X40black grey RAL 7021110-32101314,525,54153033,540477,51640 5.87 €
06610-711A1X45black grey RAL 7021110-32101314,525,54153033,540477,51645 5.87 €
06610-711A1X50black grey RAL 7021110-32101314,525,54153033,540477,51650 5.87 €
06610-721A1X10orange RAL 2004110-32101314,525,54153033,540477,51610 5.24 €
06610-721A1X15orange RAL 2004110-32101314,525,54153033,540477,51615 5.24 €
06610-721A1X20orange RAL 2004110-32101314,525,54153033,540477,51620 5.24 €
06610-721A1X25orange RAL 2004110-32101314,525,54153033,540477,51625 5.24 €
06610-721A1X30orange RAL 2004110-32101314,525,54153033,540477,51630 5.24 €
06610-721A1X35orange RAL 2004110-32101314,525,54153033,540477,51635 5.87 €
06610-721A1X40orange RAL 2004110-32101314,525,54153033,540477,51640 5.87 €
06610-721A1X45orange RAL 2004110-32101314,525,54153033,540477,51645 5.87 €
06610-721A1X50orange RAL 2004110-32101314,525,54153033,540477,51650 5.87 €
06610-731A1X10traffic red RAL 3020110-32101314,525,54153033,540477,51610 5.24 €
06610-731A1X15traffic red RAL 3020110-32101314,525,54153033,540477,51615 5.24 €
06610-731A1X20traffic red RAL 3020110-32101314,525,54153033,540477,51620 5.24 €
06610-731A1X25traffic red RAL 3020110-32101314,525,54153033,540477,51625 5.24 €
06610-731A1X30traffic red RAL 3020110-32101314,525,54153033,540477,51630 5.24 €
06610-731A1X35traffic red RAL 3020110-32101314,525,54153033,540477,51635 5.87 €
06610-731A1X40traffic red RAL 3020110-32101314,525,54153033,540477,51640 5.87 €
06610-731A1X45traffic red RAL 3020110-32101314,525,54153033,540477,51645 5.87 €
06610-731A1X50traffic red RAL 3020110-32101314,525,54153033,540477,51650 5.87 €
06610-711A2X10black grey RAL 702111/4-20101314,525,54153033,540477,51610 5.24 €
06610-711A2X15black grey RAL 702111/4-20101314,525,54153033,540477,51615 5.24 €
06610-711A2X20black grey RAL 702111/4-20101314,525,54153033,540477,51620 5.24 €
06610-711A2X25black grey RAL 702111/4-20101314,525,54153033,540477,51625 5.24 €
06610-711A2X30black grey RAL 702111/4-20101314,525,54153033,540477,51630 5.24 €
06610-711A2X35black grey RAL 702111/4-20101314,525,54153033,540477,51635 5.87 €
06610-711A2X40black grey RAL 702111/4-20101314,525,54153033,540477,51640 5.87 €
06610-711A2X45black grey RAL 702111/4-20101314,525,54153033,540477,51645 5.87 €
06610-711A2X50black grey RAL 702111/4-20101314,525,54153033,540477,51650 5.87 €
06610-721A2X10orange RAL 200411/4-20101314,525,54153033,540477,51610 5.24 €
06610-721A2X15orange RAL 200411/4-20101314,525,54153033,540477,51615 5.24 €
06610-721A2X20orange RAL 200411/4-20101314,525,54153033,540477,51620 5.24 €
06610-721A2X25orange RAL 200411/4-20101314,525,54153033,540477,51625 5.24 €
06610-721A2X30orange RAL 200411/4-20101314,525,54153033,540477,51630 5.24 €
06610-721A2X35orange RAL 200411/4-20101314,525,54153033,540477,51635 5.87 €
06610-721A2X40orange RAL 200411/4-20101314,525,54153033,540477,51640 5.87 €
06610-721A2X45orange RAL 200411/4-20101314,525,54153033,540477,51645 5.87 €
06610-721A2X50orange RAL 200411/4-20101314,525,54153033,540477,51650 5.87 €
06610-731A2X10traffic red RAL 302011/4-20101314,525,54153033,540477,51610 5.24 €
06610-731A2X15traffic red RAL 302011/4-20101314,525,54153033,540477,51615 5.24 €
06610-731A2X20traffic red RAL 302011/4-20101314,525,54153033,540477,51620 5.24 €
06610-722A2X15orange RAL 200421/4-2013,51819,529,56,517,541,545,565759,52015 6.26 €
06610-722A2X20orange RAL 200421/4-2013,51819,529,56,517,541,545,565759,52020 6.26 €
06610-722A2X25orange RAL 200421/4-2013,51819,529,56,517,541,545,565759,52025 6.26 €
06610-731A2X25traffic red RAL 302011/4-20101314,525,54153033,540477,51625 5.24 €
06610-731A2X30traffic red RAL 302011/4-20101314,525,54153033,540477,51630 5.24 €
06610-731A2X35traffic red RAL 302011/4-20101314,525,54153033,540477,51635 5.87 €
06610-731A2X40traffic red RAL 302011/4-20101314,525,54153033,540477,51640 5.87 €
06610-731A2X45traffic red RAL 302011/4-20101314,525,54153033,540477,51645 5.87 €
06610-731A2X50traffic red RAL 302011/4-20101314,525,54153033,540477,51650 5.87 €
06610-712A2X15black grey RAL 702121/4-2013,51819,529,56,517,541,545,565759,52015 6.26 €
06610-712A2X20black grey RAL 702121/4-2013,51819,529,56,517,541,545,565759,52020 6.26 €
06610-712A2X25black grey RAL 702121/4-2013,51819,529,56,517,541,545,565759,52025 6.26 €
06610-712A2X30black grey RAL 702121/4-2013,51819,529,56,517,541,545,565759,52030 6.26 €
06610-712A2X35black grey RAL 702121/4-2013,51819,529,56,517,541,545,565759,52035 6.81 €
06610-712A2X40black grey RAL 702121/4-2013,51819,529,56,517,541,545,565759,52040 6.81 €
06610-712A2X45black grey RAL 702121/4-2013,51819,529,56,517,541,545,565759,52045 6.81 €
06610-712A2X50black grey RAL 702121/4-2013,51819,529,56,517,541,545,565759,52050 6.81 €
06610-712A2X55black grey RAL 702121/4-2013,51819,529,56,517,541,545,565759,52055 6.81 €
06610-712A2X60black grey RAL 702121/4-2013,51819,529,56,517,541,545,565759,52060 6.81 €
06610-722A2X30orange RAL 200421/4-2013,51819,529,56,517,541,545,565759,52030 6.26 €
06610-722A2X35orange RAL 200421/4-2013,51819,529,56,517,541,545,565759,52035 6.81 €
06610-722A2X40orange RAL 200421/4-2013,51819,529,56,517,541,545,565759,52040 6.81 €
06610-722A2X45orange RAL 200421/4-2013,51819,529,56,517,541,545,565759,52045 6.81 €
06610-722A2X50orange RAL 200421/4-2013,51819,529,56,517,541,545,565759,52050 6.81 €
06610-722A2X55orange RAL 200421/4-2013,51819,529,56,517,541,545,565759,52055 6.81 €
06610-722A2X60orange RAL 200421/4-2013,51819,529,56,517,541,545,565759,52060 6.81 €
06610-732A2X15traffic red RAL 302021/4-2013,51819,529,56,517,541,545,565759,52015 6.26 €
06610-732A2X20traffic red RAL 302021/4-2013,51819,529,56,517,541,545,565759,52020 6.26 €
06610-732A2X25traffic red RAL 302021/4-2013,51819,529,56,517,541,545,565759,52025 6.26 €
06610-732A2X30traffic red RAL 302021/4-2013,51819,529,56,517,541,545,565759,52030 6.26 €
06610-732A2X35traffic red RAL 302021/4-2013,51819,529,56,517,541,545,565759,52035 6.81 €
06610-732A2X40traffic red RAL 302021/4-2013,51819,529,56,517,541,545,565759,52040 6.81 €
06610-732A2X45traffic red RAL 302021/4-2013,51819,529,56,517,541,545,565759,52045 6.81 €
06610-732A2X50traffic red RAL 302021/4-2013,51819,529,56,517,541,545,565759,52050 6.81 €
06610-732A2X55traffic red RAL 302021/4-2013,51819,529,56,517,541,545,565759,52055 6.81 €
06610-732A2X60traffic red RAL 302021/4-2013,51819,529,56,517,541,545,565759,52060 6.81 €
06610-712A3X15black grey RAL 702125/16-1813,51819,529,56,517,541,545,565759,52015 6.26 €
06610-712A3X20black grey RAL 702125/16-1813,51819,529,56,517,541,545,565759,52020 6.26 €
06610-712A3X25black grey RAL 702125/16-1813,51819,529,56,517,541,545,565759,52025 6.26 €
06610-712A3X30black grey RAL 702125/16-1813,51819,529,56,517,541,545,565759,52030 6.26 €
06610-712A3X35black grey RAL 702125/16-1813,51819,529,56,517,541,545,565759,52035 6.81 €
06610-712A3X40black grey RAL 702125/16-1813,51819,529,56,517,541,545,565759,52040 6.81 €
06610-712A3X45black grey RAL 702125/16-1813,51819,529,56,517,541,545,565759,52045 6.81 €
06610-712A3X50black grey RAL 702125/16-1813,51819,529,56,517,541,545,565759,52050 6.81 €
06610-712A3X55black grey RAL 702125/16-1813,51819,529,56,517,541,545,565759,52055 6.81 €
06610-712A3X60black grey RAL 702125/16-1813,51819,529,56,517,541,545,565759,52060 6.81 €
06610-722A3X15orange RAL 200425/16-1813,51819,529,56,517,541,545,565759,52015 6.26 €
06610-722A3X20orange RAL 200425/16-1813,51819,529,56,517,541,545,565759,52020 6.26 €
06610-722A3X25orange RAL 200425/16-1813,51819,529,56,517,541,545,565759,52025 6.26 €
06610-722A3X30orange RAL 200425/16-1813,51819,529,56,517,541,545,565759,52030 6.26 €
06610-722A3X35orange RAL 200425/16-1813,51819,529,56,517,541,545,565759,52035 6.81 €
06610-722A3X40orange RAL 200425/16-1813,51819,529,56,517,541,545,565759,52040 6.81 €
06610-722A3X45orange RAL 200425/16-1813,51819,529,56,517,541,545,565759,52045 6.81 €
06610-722A3X50orange RAL 200425/16-1813,51819,529,56,517,541,545,565759,52050 6.81 €
06610-722A3X55orange RAL 200425/16-1813,51819,529,56,517,541,545,565759,52055 6.81 €
06610-722A3X60orange RAL 200425/16-1813,51819,529,56,517,541,545,565759,52060 6.81 €
06610-732A3X15traffic red RAL 302025/16-1813,51819,529,56,517,541,545,565759,52015 6.26 €
06610-732A3X20traffic red RAL 302025/16-1813,51819,529,56,517,541,545,565759,52020 6.26 €
06610-732A3X25traffic red RAL 302025/16-1813,51819,529,56,517,541,545,565759,52025 6.26 €
06610-732A3X30traffic red RAL 302025/16-1813,51819,529,56,517,541,545,565759,52030 6.26 €
06610-732A3X35traffic red RAL 302025/16-1813,51819,529,56,517,541,545,565759,52035 6.81 €
06610-732A3X40traffic red RAL 302025/16-1813,51819,529,56,517,541,545,565759,52040 6.81 €
06610-732A3X45traffic red RAL 302025/16-1813,51819,529,56,517,541,545,565759,52045 6.81 €
06610-732A3X50traffic red RAL 302025/16-1813,51819,529,56,517,541,545,565759,52050 6.81 €
06610-732A3X55traffic red RAL 302025/16-1813,51819,529,56,517,541,545,565759,52055 6.81 €
06610-732A3X60traffic red RAL 302025/16-1813,51819,529,56,517,541,545,565759,52060 6.81 €
06610-712A4X15black grey RAL 702123/8-1613,51819,529,56,517,541,545,565759,52015 6.26 €
06610-712A4X20black grey RAL 702123/8-1613,51819,529,56,517,541,545,565759,52020 6.26 €
06610-712A4X25black grey RAL 702123/8-1613,51819,529,56,517,541,545,565759,52025 6.26 €
06610-712A4X30black grey RAL 702123/8-1613,51819,529,56,517,541,545,565759,52030 6.26 €
06610-712A4X35black grey RAL 702123/8-1613,51819,529,56,517,541,545,565759,52035 6.81 €
06610-712A4X40black grey RAL 702123/8-1613,51819,529,56,517,541,545,565759,52040 6.81 €
06610-712A4X45black grey RAL 702123/8-1613,51819,529,56,517,541,545,565759,52045 6.81 €
06610-712A4X50black grey RAL 702123/8-1613,51819,529,56,517,541,545,565759,52050 6.81 €
06610-712A4X55black grey RAL 702123/8-1613,51819,529,56,517,541,545,565759,52055 6.81 €
06610-712A4X60black grey RAL 702123/8-1613,51819,529,56,517,541,545,565759,52060 6.81 €
06610-722A4X15orange RAL 200423/8-1613,51819,529,56,517,541,545,565759,52015 6.26 €
06610-722A4X20orange RAL 200423/8-1613,51819,529,56,517,541,545,565759,52020 6.26 €
06610-722A4X25orange RAL 200423/8-1613,51819,529,56,517,541,545,565759,52025 6.26 €
06610-722A4X30orange RAL 200423/8-1613,51819,529,56,517,541,545,565759,52030 6.26 €
06610-722A4X35orange RAL 200423/8-1613,51819,529,56,517,541,545,565759,52035 6.81 €
06610-722A4X40orange RAL 200423/8-1613,51819,529,56,517,541,545,565759,52040 6.81 €
06610-722A4X45orange RAL 200423/8-1613,51819,529,56,517,541,545,565759,52045 6.81 €
06610-722A4X50orange RAL 200423/8-1613,51819,529,56,517,541,545,565759,52050 6.81 €
06610-722A4X55orange RAL 200423/8-1613,51819,529,56,517,541,545,565759,52055 6.81 €
06610-732A4X15traffic red RAL 302023/8-1613,51819,529,56,517,541,545,565759,52015 6.26 €
06610-722A4X60orange RAL 200423/8-1613,51819,529,56,517,541,545,565759,52060 6.81 €
06610-732A4X20traffic red RAL 302023/8-1613,51819,529,56,517,541,545,565759,52020 6.26 €
06610-732A4X25traffic red RAL 302023/8-1613,51819,529,56,517,541,545,565759,52025 6.26 €
06610-732A4X35traffic red RAL 302023/8-1613,51819,529,56,517,541,545,565759,52035 6.81 €
06610-732A4X30traffic red RAL 302023/8-1613,51819,529,56,517,541,545,565759,52030 6.26 €
06610-732A4X40traffic red RAL 302023/8-1613,51819,529,56,517,541,545,565759,52040 6.81 €
06610-732A4X45traffic red RAL 302023/8-1613,51819,529,56,517,541,545,565759,52045 6.81 €
06610-732A4X50traffic red RAL 302023/8-1613,51819,529,56,517,541,545,565759,52050 6.81 €
06610-732A4X55traffic red RAL 302023/8-1613,51819,529,56,517,541,545,565759,52055 6.81 €
06610-732A4X60traffic red RAL 302023/8-1613,51819,529,56,517,541,545,565759,52060 6.81 €
06610-713A3X15black grey RAL 702135/16-181621,52338,5102453,5588091,5112215 7.65 €
06610-713A3X25black grey RAL 702135/16-181621,52338,5102453,5588091,5112225 7.65 €
06610-713A3X20black grey RAL 702135/16-181621,52338,5102453,5588091,5112220 7.65 €
06610-713A3X30black grey RAL 702135/16-181621,52338,5102453,5588091,5112230 7.65 €
06610-713A3X35black grey RAL 702135/16-181621,52338,5102453,5588091,5112235 8.38 €
06610-713A3X40black grey RAL 702135/16-181621,52338,5102453,5588091,5112240 8.38 €
06610-713A3X45black grey RAL 702135/16-181621,52338,5102453,5588091,5112245 8.38 €
06610-713A3X50black grey RAL 702135/16-181621,52338,5102453,5588091,5112250 8.38 €
06610-713A3X55black grey RAL 702135/16-181621,52338,5102453,5588091,5112255 8.38 €
06610-713A3X60black grey RAL 702135/16-181621,52338,5102453,5588091,5112260 8.38 €
06610-723A3X15orange RAL 200435/16-181621,52338,5102453,5588091,5112215 7.65 €
06610-723A3X20orange RAL 200435/16-181621,52338,5102453,5588091,5112220 7.65 €
06610-723A3X25orange RAL 200435/16-181621,52338,5102453,5588091,5112225 7.65 €
06610-723A3X30orange RAL 200435/16-181621,52338,5102453,5588091,5112230 7.65 €
06610-723A3X35orange RAL 200435/16-181621,52338,5102453,5588091,5112235 8.38 €
06610-723A3X40orange RAL 200435/16-181621,52338,5102453,5588091,5112240 8.38 €
06610-723A3X45orange RAL 200435/16-181621,52338,5102453,5588091,5112245 8.38 €
06610-723A3X50orange RAL 200435/16-181621,52338,5102453,5588091,5112250 8.38 €
06610-723A3X55orange RAL 200435/16-181621,52338,5102453,5588091,5112255 8.38 €
06610-723A3X60orange RAL 200435/16-181621,52338,5102453,5588091,5112260 8.38 €
06610-733A3X15traffic red RAL 302035/16-181621,52338,5102453,5588091,5112215 7.65 €
06610-733A3X20traffic red RAL 302035/16-181621,52338,5102453,5588091,5112220 7.65 €
06610-733A3X25traffic red RAL 302035/16-181621,52338,5102453,5588091,5112225 7.65 €
06610-733A3X30traffic red RAL 302035/16-181621,52338,5102453,5588091,5112230 7.65 €
06610-733A3X35traffic red RAL 302035/16-181621,52338,5102453,5588091,5112235 8.38 €
06610-733A3X40traffic red RAL 302035/16-181621,52338,5102453,5588091,5112240 8.38 €
06610-733A3X45traffic red RAL 302035/16-181621,52338,5102453,5588091,5112245 8.38 €
06610-733A3X50traffic red RAL 302035/16-181621,52338,5102453,5588091,5112250 8.38 €
06610-733A3X55traffic red RAL 302035/16-181621,52338,5102453,5588091,5112255 8.38 €
06610-733A3X60traffic red RAL 302035/16-181621,52338,5102453,5588091,5112260 8.38 €
06610-713A4X15black grey RAL 702133/8-161621,52338,5102453,5588091,5112215 7.65 €
06610-713A4X20black grey RAL 702133/8-161621,52338,5102453,5588091,5112220 7.65 €
06610-713A4X25black grey RAL 702133/8-161621,52338,5102453,5588091,5112225 7.65 €
06610-713A4X30black grey RAL 702133/8-161621,52338,5102453,5588091,5112230 7.65 €
06610-713A4X35black grey RAL 702133/8-161621,52338,5102453,5588091,5112235 8.38 €
06610-713A4X40black grey RAL 702133/8-161621,52338,5102453,5588091,5112240 8.38 €
06610-713A4X45black grey RAL 702133/8-161621,52338,5102453,5588091,5112245 8.38 €
06610-713A4X50black grey RAL 702133/8-161621,52338,5102453,5588091,5112250 8.38 €
06610-713A4X55black grey RAL 702133/8-161621,52338,5102453,5588091,5112255 8.38 €
06610-713A4X60black grey RAL 702133/8-161621,52338,5102453,5588091,5112260 8.38 €
06610-723A4X15orange RAL 200433/8-161621,52338,5102453,5588091,5112215 7.65 €
06610-723A4X20orange RAL 200433/8-161621,52338,5102453,5588091,5112220 7.65 €
06610-723A4X25orange RAL 200433/8-161621,52338,5102453,5588091,5112225 7.65 €
06610-723A4X30orange RAL 200433/8-161621,52338,5102453,5588091,5112230 7.65 €
06610-723A4X35orange RAL 200433/8-161621,52338,5102453,5588091,5112235 8.38 €
06610-723A4X40orange RAL 200433/8-161621,52338,5102453,5588091,5112240 8.38 €
06610-723A4X45orange RAL 200433/8-161621,52338,5102453,5588091,5112245 8.38 €
06610-723A4X50orange RAL 200433/8-161621,52338,5102453,5588091,5112250 8.38 €
06610-723A4X55orange RAL 200433/8-161621,52338,5102453,5588091,5112255 8.38 €
06610-723A4X60orange RAL 200433/8-161621,52338,5102453,5588091,5112260 8.38 €
06610-733A4X15traffic red RAL 302033/8-161621,52338,5102453,5588091,5112215 7.65 €
06610-733A4X20traffic red RAL 302033/8-161621,52338,5102453,5588091,5112220 7.65 €
06610-733A4X25traffic red RAL 302033/8-161621,52338,5102453,5588091,5112225 7.65 €
06610-733A4X30traffic red RAL 302033/8-161621,52338,5102453,5588091,5112230 7.65 €
06610-733A4X35traffic red RAL 302033/8-161621,52338,5102453,5588091,5112235 8.38 €
06610-733A4X40traffic red RAL 302033/8-161621,52338,5102453,5588091,5112240 8.38 €
06610-733A4X45traffic red RAL 302033/8-161621,52338,5102453,5588091,5112245 8.38 €
06610-733A4X50traffic red RAL 302033/8-161621,52338,5102453,5588091,5112250 8.38 €
06610-733A4X55traffic red RAL 302033/8-161621,52338,5102453,5588091,5112255 8.38 €
06610-733A4X60traffic red RAL 302033/8-161621,52338,5102453,5588091,5112260 8.38 €
06610-714A4X20black grey RAL 702143/8-161925,527,544,61026616695109132420 9.69 €
06610-714A4X25black grey RAL 702143/8-161925,527,544,61026616695109132425 9.69 €
06610-714A4X30black grey RAL 702143/8-161925,527,544,61026616695109132430 9.69 €
06610-714A4X35black grey RAL 702143/8-161925,527,544,61026616695109132435 10.30 €
06610-714A4X40black grey RAL 702143/8-161925,527,544,61026616695109132440 10.30 €
06610-714A4X50black grey RAL 702143/8-161925,527,544,61026616695109132450 10.30 €
06610-714A4X55black grey RAL 702143/8-161925,527,544,61026616695109132455 10.30 €
06610-714A4X45black grey RAL 702143/8-161925,527,544,61026616695109132445 10.30 €
06610-714A4X60black grey RAL 702143/8-161925,527,544,61026616695109132460 10.30 €
06610-714A4X70black grey RAL 702143/8-161925,527,544,61026616695109132470 11.05 €
06610-714A4X80black grey RAL 702143/8-161925,527,544,61026616695109132480 11.05 €
06610-714A4X90black grey RAL 702143/8-161925,527,544,61026616695109132490 11.05 €
06610-724A4X20orange RAL 200443/8-161925,527,544,61026616695109132420 9.69 €
06610-724A4X25orange RAL 200443/8-161925,527,544,61026616695109132425 9.69 €
06610-724A4X30orange RAL 200443/8-161925,527,544,61026616695109132430 9.69 €
06610-724A4X35orange RAL 200443/8-161925,527,544,61026616695109132435 10.30 €
06610-724A4X40orange RAL 200443/8-161925,527,544,61026616695109132440 10.30 €
06610-724A4X45orange RAL 200443/8-161925,527,544,61026616695109132445 10.30 €
06610-724A4X50orange RAL 200443/8-161925,527,544,61026616695109132450 10.30 €
06610-724A4X55orange RAL 200443/8-161925,527,544,61026616695109132455 10.30 €
06610-724A4X60orange RAL 200443/8-161925,527,544,61026616695109132460 10.30 €
06610-724A4X70orange RAL 200443/8-161925,527,544,61026616695109132470 11.05 €
06610-724A4X80orange RAL 200443/8-161925,527,544,61026616695109132480 11.05 €
06610-724A4X90orange RAL 200443/8-161925,527,544,61026616695109132490 11.05 €
06610-734A4X20traffic red RAL 302043/8-161925,527,544,61026616695109132420 9.69 €
06610-734A4X25traffic red RAL 302043/8-161925,527,544,61026616695109132425 9.69 €
06610-734A4X30traffic red RAL 302043/8-161925,527,544,61026616695109132430 9.69 €
06610-734A4X35traffic red RAL 302043/8-161925,527,544,61026616695109132435 10.30 €
06610-734A4X40traffic red RAL 302043/8-161925,527,544,61026616695109132440 10.30 €
06610-734A4X45traffic red RAL 302043/8-161925,527,544,61026616695109132445 10.30 €
06610-734A4X50traffic red RAL 302043/8-161925,527,544,61026616695109132450 10.30 €
06610-734A4X55traffic red RAL 302043/8-161925,527,544,61026616695109132455 10.30 €
06610-734A4X60traffic red RAL 302043/8-161925,527,544,61026616695109132460 10.30 €
06610-734A4X70traffic red RAL 302043/8-161925,527,544,61026616695109132470 11.05 €
06610-734A4X90traffic red RAL 302043/8-161925,527,544,61026616695109132490 11.05 €
06610-734A4X80traffic red RAL 302043/8-161925,527,544,61026616695109132480 11.05 €
06610-714A5X20black grey RAL 702141/2-131925,527,544,61026616695109132420 9.69 €
06610-714A5X25black grey RAL 702141/2-131925,527,544,61026616695109132425 9.69 €
06610-714A5X30black grey RAL 702141/2-131925,527,544,61026616695109132430 9.69 €
06610-714A5X35black grey RAL 702141/2-131925,527,544,61026616695109132435 10.30 €
06610-714A5X40black grey RAL 702141/2-131925,527,544,61026616695109132440 10.30 €
06610-714A5X45black grey RAL 702141/2-131925,527,544,61026616695109132445 10.30 €
06610-714A5X50black grey RAL 702141/2-131925,527,544,61026616695109132450 10.30 €
06610-714A5X55black grey RAL 702141/2-131925,527,544,61026616695109132455 10.30 €
06610-714A5X60black grey RAL 702141/2-131925,527,544,61026616695109132460 10.30 €
06610-714A5X70black grey RAL 702141/2-131925,527,544,61026616695109132470 11.05 €
06610-714A5X80black grey RAL 702141/2-131925,527,544,61026616695109132480 11.05 €
06610-714A5X90black grey RAL 702141/2-131925,527,544,61026616695109132490 11.05 €
06610-724A5X20orange RAL 200441/2-131925,527,544,61026616695109132420 9.69 €
06610-724A5X25orange RAL 200441/2-131925,527,544,61026616695109132425 9.69 €
06610-724A5X30orange RAL 200441/2-131925,527,544,61026616695109132430 9.69 €
06610-724A5X35orange RAL 200441/2-131925,527,544,61026616695109132435 10.30 €
06610-724A5X40orange RAL 200441/2-131925,527,544,61026616695109132440 10.30 €
06610-724A5X45orange RAL 200441/2-131925,527,544,61026616695109132445 10.30 €
06610-724A5X50orange RAL 200441/2-131925,527,544,61026616695109132450 10.30 €
06610-724A5X55orange RAL 200441/2-131925,527,544,61026616695109132455 10.30 €
06610-724A5X60orange RAL 200441/2-131925,527,544,61026616695109132460 10.30 €
06610-724A5X70orange RAL 200441/2-131925,527,544,61026616695109132470 11.05 €
06610-724A5X80orange RAL 200441/2-131925,527,544,61026616695109132480 11.05 €
06610-724A5X90orange RAL 200441/2-131925,527,544,61026616695109132490 11.05 €
06610-734A5X20traffic red RAL 302041/2-131925,527,544,61026616695109132420 9.69 €
06610-734A5X25traffic red RAL 302041/2-131925,527,544,61026616695109132425 9.69 €
06610-734A5X30traffic red RAL 302041/2-131925,527,544,61026616695109132430 9.69 €
06610-734A5X35traffic red RAL 302041/2-131925,527,544,61026616695109132435 10.30 €
06610-734A5X40traffic red RAL 302041/2-131925,527,544,61026616695109132440 10.30 €
06610-734A5X45traffic red RAL 302041/2-131925,527,544,61026616695109132445 10.30 €
06610-734A5X50traffic red RAL 302041/2-131925,527,544,61026616695109132450 10.30 €
06610-734A5X55traffic red RAL 302041/2-131925,527,544,61026616695109132455 10.30 €
06610-734A5X60traffic red RAL 302041/2-131925,527,544,61026616695109132460 10.30 €
06610-734A5X70traffic red RAL 302041/2-131925,527,544,61026616695109132470 11.05 €
06610-734A5X80traffic red RAL 302041/2-131925,527,544,61026616695109132480 11.05 €
06610-734A5X90traffic red RAL 302041/2-131925,527,544,61026616695109132490 11.05 €
06610-715A5X25black grey RAL 702151/2-13233032,550,61233727711012615,52625 11.74 €
06610-715A5X30black grey RAL 702151/2-13233032,550,61233727711012615,52630 11.74 €
06610-715A5X35black grey RAL 702151/2-13233032,550,61233727711012615,52635 12.60 €
06610-715A5X40black grey RAL 702151/2-13233032,550,61233727711012615,52640 12.60 €
06610-715A5X45black grey RAL 702151/2-13233032,550,61233727711012615,52645 12.60 €
06610-715A5X50black grey RAL 702151/2-13233032,550,61233727711012615,52650 12.60 €
06610-715A5X55black grey RAL 702151/2-13233032,550,61233727711012615,52655 12.60 €
06610-715A5X60black grey RAL 702151/2-13233032,550,61233727711012615,52660 12.60 €
06610-715A5X70black grey RAL 702151/2-13233032,550,61233727711012615,52670 13.74 €
06610-715A5X80black grey RAL 702151/2-13233032,550,61233727711012615,52680 13.74 €
06610-715A5X90black grey RAL 702151/2-13233032,550,61233727711012615,52690 13.74 €
06610-725A5X25orange RAL 200451/2-13233032,550,61233727711012615,52625 11.74 €
06610-725A5X30orange RAL 200451/2-13233032,550,61233727711012615,52630 11.74 €
06610-725A5X35orange RAL 200451/2-13233032,550,61233727711012615,52635 12.60 €
06610-725A5X40orange RAL 200451/2-13233032,550,61233727711012615,52640 12.60 €
06610-725A5X45orange RAL 200451/2-13233032,550,61233727711012615,52645 12.60 €
06610-725A5X50orange RAL 200451/2-13233032,550,61233727711012615,52650 12.60 €
06610-725A5X55orange RAL 200451/2-13233032,550,61233727711012615,52655 12.60 €
06610-725A5X60orange RAL 200451/2-13233032,550,61233727711012615,52660 12.60 €
06610-725A5X70orange RAL 200451/2-13233032,550,61233727711012615,52670 13.74 €
06610-725A5X80orange RAL 200451/2-13233032,550,61233727711012615,52680 13.74 €
06610-725A5X90orange RAL 200451/2-13233032,550,61233727711012615,52690 13.74 €
06610-735A5X25traffic red RAL 302051/2-13233032,550,61233727711012615,52625 11.74 €
06610-735A5X30traffic red RAL 302051/2-13233032,550,61233727711012615,52630 11.74 €
06610-735A5X35traffic red RAL 302051/2-13233032,550,61233727711012615,52635 12.60 €
06610-735A5X40traffic red RAL 302051/2-13233032,550,61233727711012615,52640 12.60 €
06610-735A5X45traffic red RAL 302051/2-13233032,550,61233727711012615,52645 12.60 €
06610-735A5X50traffic red RAL 302051/2-13233032,550,61233727711012615,52650 12.60 €
06610-735A5X55traffic red RAL 302051/2-13233032,550,61233727711012615,52655 12.60 €
06610-735A5X60traffic red RAL 302051/2-13233032,550,61233727711012615,52660 12.60 €
06610-735A5X70traffic red RAL 302051/2-13233032,550,61233727711012615,52670 13.74 €
06610-735A5X80traffic red RAL 302051/2-13233032,550,61233727711012615,52680 13.74 €
06610-735A5X90traffic red RAL 302051/2-13233032,550,61233727711012615,52690 13.74 €
06610-715A6X25black grey RAL 702155/8-11233032,550,61233727711012615,52625 11.74 €
06610-715A6X30black grey RAL 702155/8-11233032,550,61233727711012615,52630 11.74 €
06610-715A6X35black grey RAL 702155/8-11233032,550,61233727711012615,52635 12.60 €
06610-715A6X40black grey RAL 702155/8-11233032,550,61233727711012615,52640 12.60 €
06610-715A6X45black grey RAL 702155/8-11233032,550,61233727711012615,52645 12.60 €
06610-715A6X50black grey RAL 702155/8-11233032,550,61233727711012615,52650 12.60 €
06610-715A6X55black grey RAL 702155/8-11233032,550,61233727711012615,52655 12.60 €
06610-715A6X60black grey RAL 702155/8-11233032,550,61233727711012615,52660 12.60 €
06610-715A6X70black grey RAL 702155/8-11233032,550,61233727711012615,52670 13.74 €
06610-715A6X80black grey RAL 702155/8-11233032,550,61233727711012615,52680 13.74 €
06610-715A6X90black grey RAL 702155/8-11233032,550,61233727711012615,52690 13.74 €
06610-725A6X25orange RAL 200455/8-11233032,550,61233727711012615,52625 11.74 €
06610-725A6X30orange RAL 200455/8-11233032,550,61233727711012615,52630 11.74 €
06610-725A6X35orange RAL 200455/8-11233032,550,61233727711012615,52635 12.60 €
06610-725A6X40orange RAL 200455/8-11233032,550,61233727711012615,52640 12.60 €
06610-725A6X45orange RAL 200455/8-11233032,550,61233727711012615,52645 12.60 €
06610-725A6X50orange RAL 200455/8-11233032,550,61233727711012615,52650 12.60 €
06610-725A6X55orange RAL 200455/8-11233032,550,61233727711012615,52655 12.60 €
06610-725A6X60orange RAL 200455/8-11233032,550,61233727711012615,52660 12.60 €
06610-725A6X70orange RAL 200455/8-11233032,550,61233727711012615,52670 13.74 €
06610-725A6X80orange RAL 200455/8-11233032,550,61233727711012615,52680 13.74 €
06610-725A6X90orange RAL 200455/8-11233032,550,61233727711012615,52690 13.74 €
06610-735A6X25traffic red RAL 302055/8-11233032,550,61233727711012615,52625 11.74 €
06610-735A6X30traffic red RAL 302055/8-11233032,550,61233727711012615,52630 11.74 €
06610-735A6X35traffic red RAL 302055/8-11233032,550,61233727711012615,52635 12.60 €
06610-735A6X40traffic red RAL 302055/8-11233032,550,61233727711012615,52640 12.60 €
06610-735A6X45traffic red RAL 302055/8-11233032,550,61233727711012615,52645 12.60 €
06610-735A6X50traffic red RAL 302055/8-11233032,550,61233727711012615,52650 12.60 €
06610-735A6X55traffic red RAL 302055/8-11233032,550,61233727711012615,52655 12.60 €
06610-735A6X60traffic red RAL 302055/8-11233032,550,61233727711012615,52660 12.60 €
06610-735A6X70traffic red RAL 302055/8-11233032,550,61233727711012615,52670 13.74 €
06610-735A6X80traffic red RAL 302055/8-11233032,550,61233727711012615,52680 13.74 €
06610-735A6X90traffic red RAL 302055/8-11233032,550,61233727711012615,52690 13.74 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83