norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers flat internal thread - inch
06390 inch

Tension levers flat internal thread - inch

go back

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.Note:For the inch series, dimension X is in inches, all other dimensions are in mm.On request:Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06390 inch Tension levers flat with internal thread, inch 226 kB

Drawings (total overview)

Tension levers flat internal thread - inch

Tension levers flat, with internal thread, 0° - inch

More information

Drawings

Tension levers flat, with internal thread, 0° - inch

Item selection/filter

Order No.FormXTA=Handle lengthDD1D2D3HH1H2H3No. of
teeth
CADAcc.PriceOrder
06390-1A211/4-201810213,5332510192122326 20.64 €
06390-1A315/16-181810213,5332510192122326 20.64 €
06390-2A413/8-16211311941301222213,52630 25.48 €
06390-2A511/2-13211311941301222213,52630 25.48 €
06390-3A511/2-132714823453714282173336 30.05 €
06390-3A615/8-112714823453714282173336 30.05 €

Tension levers flat, internal thread, 15° - inch

More information

Drawings

Tension levers flat, internal thread, 15° - inch

Item selection/filter

Order No.FormXTA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
06390-1A2215°1/4-20181001513,533251019212232926 23.22 €
06390-1A3215°5/16-18181001513,533251019212232926 23.22 €
06390-2A4215°3/8-1621127151941301222213,5263830 28.39 €
06390-2A5215°1/2-1321127151941301222213,5263830 28.39 €
06390-3A5215°1/2-1327145152345371428217334836 33.10 €
06390-3A6215°5/8-1127145152345371428217334836 33.10 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83