norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, electropolished or abrasive blasted stainless steel, with internal thread, threaded insert stainless steel - inch
06454 inch

Clamping levers, electropolished or abrasive blasted stainless...

go back

Item description/product images

DescriptionMaterial:

Handle investment cast 1.4308.
Other steel parts 1.4305.

Version:Handle electropolished or blasted.
Metal parts bright.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06454 inch Clamping levers with internal thread, stainless steel, inch 238 kB

Drawings

Clamping levers, electropolished or abrasive blasted stainless steel, with internal thread, threaded insert stainless steel - inch

Item selection/filter

Order No.Main
colour
SizeXAA1BD

D1D2HH1H2H3H4TNo. of
teeth
CADAcc.PriceOrder
06454-1A0electropolished110-244047710131424,5414,53134916 20.38 €
06454-1A1electropolished110-324047710131424,5414,53134916 20.38 €
06454-1A2electropolished11/4-204047710131424,5414,53134916 20.38 €
06454-2A2electropolished21/4-206574,51013,518,51928,56,517,542,545,51220 27.46 €
06454-2A3electropolished25/16-186574,51013,518,51928,56,517,542,545,51220 27.46 €
06454-3A3electropolished35/16-1880911116212237102454,558,51422 33.04 €
06454-3A4electropolished33/8-1680911116212237102454,558,51422 33.04 €
06454-4A4electropolished43/8-169510913192727,54310276367,51724 38.73 €
06454-4A5electropolished41/2-139510913192727,54310276367,51724 38.73 €
06454-5A5electropolished51/2-1311012615233132491231,57377,52326 44.84 €
06454-5A6electropolished55/8-1111012615233132491231,57377,52326 44.84 €
06454-1A0153blasted110-244047710131424,5414,5313491618.34 €
06454-1A1153blasted110-324047710131424,5414,5313491618.34 €
06454-1A2153blasted11/4-204047710131424,5414,5313491618.34 €
06454-2A2153blasted21/4-206574,51013,518,51928,56,517,542,545,5122024.73 €
06454-2A3153blasted25/16-186574,51013,518,51928,56,517,542,545,5122024.73 €
06454-3A3153blasted35/16-1880911116212227102454,558,5142229.74 €
06454-3A4153blasted33/8-1680911116212227102454,558,5142229.74 €
06454-4A4153blasted43/8-169510913192727,54310276367,5172434.83 €
06454-4A5153blasted41/2-139510913192727,54310276367,5172434.83 €
06454-5A5153blasted51/2-1311012615233132491231,57377,5232640.33 €
06454-5A6153blasted55/8-1111012615233132491231,57377,5232640.33 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83