norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, electropolished stainless steel, with external thread, threaded insert stainless steel - inch
06441 inch

Clamping levers, electropolished stainless steel, with external...

go back

Item description/product images

DescriptionMaterial:

Handle stainless steel 1.4308.
All other metal parts stainless steel 1.4305.

Version:Stainless steel grip electropolished.
Steel parts bright.
Note for ordering:Screws from 70 mm long have 60 mm long threads.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06441 inch Clamping levers external thread, stainless steel, inch 278 kB

Drawings

Clamping levers, electropolished stainless steel, with external thread, threaded insert stainless steel - inch

Item selection/filter

Order No.

Main
material
SizeXDD1D2HH1H3H4AA1No. of
teeth
LCADAcc.PriceOrder
06441-11A4X20stainless steel13/8-1619282040,5126568,5831072420 52.56 €
06441-11A4X30stainless steel13/8-1619282040,5126568,5831072430 52.56 €
06441-11A4X40stainless steel13/8-1619282040,5126568,5831072440 52.91 €
06441-11A4X45stainless steel13/8-1619282040,5126568,5831072445 52.91 €
06441-11A4X50stainless steel13/8-1619282040,5126568,5831072450 52.91 €
06441-11A4X60stainless steel13/8-1619282040,5126568,5831072460 52.91 €
06441-11A5X20stainless steel11/2-1319282040,5126568,5831072420 52.56 €
06441-11A5X30stainless steel11/2-1319282040,5126568,5831072430 52.56 €
06441-11A5X40stainless steel11/2-1319282040,5126568,5831072440 52.91 €
06441-11A5X45stainless steel11/2-1319282040,5126568,5831072445 52.91 €
06441-11A5X50stainless steel11/2-1319282040,5126568,5831072450 52.91 €
06441-11A5X60stainless steel11/2-1319282040,5126568,5831072460 52.91 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83