norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, stainless steel, adjustable,  with external thread, thrust washer and stud stainless steel - inch
04233 inch

Cam levers, stainless steel, adjustable, with external thread,...

go back

Item description/product images

DescriptionMaterial:

Handle 1.4308 stainless steel.
Thrust washer 1.4034 stainless steel, hardened.
Hinge pin and stud 1.4305 stainless steel.

Version:Handle electropolished or blasted.
Thrust washer, hinge pin and screw bright.
Note:Adjustable cam levers are used when the position of the clamping lever relative to the clamping axis permits only one specific position (swing circle interference). The exact position of the clamping lever is adjusted with a screwdriver via the fine thread on the stud.

The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
Drawing reference:
1) setscrew for fine adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04233 inch Cam levers, adjustable, stainless steel, with external thread; thrust washer stainless steel, inch 198 kB

Drawings

Cam levers, stainless steel, adjustable,  with external thread, thrust washer and stud stainless steel - inch

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04233-75410ADX10electropolished6-3212613,811,5913,52227,51010,550 26.76 €
04233-75410ADX15electropolished6-3212613,811,5913,52227,51510,550 26.76 €
04233-75410ADX30electropolished6-3212613,811,5913,52227,53010,550 26.76 €
04233-85410ADX10electropolished6-3212614,411,5913,52833,51010,645 26.76 €
04233-85410ADX15electropolished6-3212614,411,5913,52833,51510,645 26.76 €
04233-85410ADX30electropolished6-3212614,411,5913,52833,53010,645 26.76 €
04233-95410ADX10electropolished6-3212614,411,5913,536,241,71011,590 26.76 €
04233-95410ADX15electropolished6-3212614,411,5913,536,241,71511,590 26.76 €
04233-95410ADX30electropolished6-3212614,411,5913,536,241,73011,590 26.76 €
04233-75410AEX10electropolished8-3212613,811,5913,52227,51010,550 26.76 €
04233-75410AEX15electropolished8-3212613,811,5913,52227,51510,550 26.76 €
04233-75410AEX30electropolished8-3212613,811,5913,52227,53010,550 26.76 €
04233-85410AEX10electropolished8-3212614,411,5913,52833,51010,645 26.76 €
04233-85410AEX15electropolished8-3212614,411,5913,52833,51510,645 26.76 €
04233-85410AEX30electropolished8-3212614,411,5913,52833,53010,645 26.76 €
04233-95410AEX10electropolished8-3212614,411,5913,536,241,71011,590 26.76 €
04233-95410AEX15electropolished8-3212614,411,5913,536,241,71511,590 26.76 €
04233-95410AEX30electropolished8-3212614,411,5913,536,241,73011,590 26.76 €
04233-05410AEX15electropolished8-3215,48181311,417,252,359,11512,5100 28.43 €
04233-05410AEX20electropolished8-3215,48181311,417,252,359,12012,5100 28.43 €
04233-05410AEX30electropolished8-3215,48181311,417,252,359,13012,5100 28.43 €
04233-05410A0X20electropolished10-2415,48181311,417,252,359,12012,5100 28.43 €
04233-05410A0X30electropolished10-2415,48181311,417,252,359,13012,5100 28.43 €
04233-05410A0X40electropolished10-2415,48181311,417,252,359,14012,5100 29.45 €
04233-05410A0X50electropolished10-2415,48181311,417,252,359,15012,5100 29.45 €
04233-05410A1X20electropolished10-3215,48181311,417,252,359,12012,5100 28.43 €
04233-05410A1X30electropolished10-3215,48181311,417,252,359,13012,5100 28.43 €
04233-05410A1X40electropolished10-3215,48181311,417,252,359,14012,5100 29.45 €
04233-05410A1X50electropolished10-3215,48181311,417,252,359,15012,5100 29.45 €
04233-15410A1X20electropolished10-3218921,51514,72270,479,2201,24120 33.42 €
04233-15410A1X30electropolished10-3218921,51514,72270,479,2301,24120 33.42 €
04233-15410A1X40electropolished10-3218921,51514,72270,479,2401,24120 34.65 €
04233-15410A1X50electropolished10-3218921,51514,72270,479,2501,24120 34.65 €
04233-15410A2X20electropolished1/4-2018921,51514,72270,479,2201,24120 33.42 €
04233-15410A2X30electropolished1/4-2018921,51514,72270,479,2301,24120 33.42 €
04233-15410A2X40electropolished1/4-2018921,51514,72270,479,2401,24120 34.65 €
04233-15410A2X50electropolished1/4-2018921,51514,72270,479,2501,24120 34.65 €
04233-25410A3X25electropolished5/16-18271133,32418,328,896108251,58350 45.38 €
04233-25410A3X30electropolished5/16-18271133,32418,328,896108301,58350 45.38 €
04233-25410A3X40electropolished5/16-18271133,32418,328,896108401,58350 46.74 €
04233-25410A3X50electropolished5/16-18271133,32418,328,896108501,58350 46.74 €
04233-25410A4X25electropolished3/8-16271133,32418,328,896108251,58350 45.38 €
04233-25410A4X30electropolished3/8-16271133,32418,328,896108301,58350 45.38 €
04233-25410A4X40electropolished3/8-16271133,32418,328,896108401,58350 46.74 €
04233-25410A4X50electropolished3/8-16271133,32418,328,896108501,58350 46.74 €
04233-75413ADX10blasted6-3212613,811,5913,52227,51010,550 24.07 €
04233-75413ADX15blasted6-3212613,811,5913,52227,51510,550 24.07 €
04233-75413ADX30blasted6-3212613,811,5913,52227,53010,550 24.07 €
04233-85413ADX10blasted6-3212614,411,5913,52833,51010,645 24.07 €
04233-85413ADX15blasted6-3212614,411,5913,52833,51510,645 24.07 €
04233-85413ADX30blasted6-3212614,411,5913,52833,53010,645 24.07 €
04233-95413ADX10blasted6-3212614,411,5913,536,241,71011,590 24.07 €
04233-95413ADX15blasted6-3212614,411,5913,536,241,71511,590 24.07 €
04233-95413ADX30blasted6-3212614,411,5913,536,241,73011,590 24.07 €
04233-75413AEX10blasted8-3212613,811,5913,52227,51010,550 24.07 €
04233-75413AEX15blasted8-3212613,811,5913,52227,51510,550 24.07 €
04233-75413AEX30blasted8-3212613,811,5913,52227,53010,550 24.07 €
04233-85413AEX10blasted8-3212614,411,5913,52833,51010,645 24.07 €
04233-85413AEX15blasted8-3212614,411,5913,52833,51510,645 24.07 €
04233-85413AEX30blasted8-3212614,411,5913,52833,53010,645 24.07 €
04233-95413AEX10blasted8-3212614,411,5913,536,241,71011,590 24.07 €
04233-95413AEX15blasted8-3212614,411,5913,536,241,71511,590 24.07 €
04233-95413AEX30blasted8-3212614,411,5913,536,241,73011,590 24.07 €
04233-05413AEX15blasted8-3215,48181311,417,252,359,11512,5100 25.59 €
04233-05413AEX20blasted8-3215,48181311,417,252,359,12012,5100 25.59 €
04233-05413AEX30blasted8-3215,48181311,417,252,359,13012,5100 25.59 €
04233-05413A0X20blasted10-2415,48181311,417,252,359,12012,5100 25.59 €
04233-05413A0X30blasted10-2415,48181311,417,252,359,13012,5100 25.59 €
04233-05413A0X40blasted10-2415,48181311,417,252,359,14012,5100 26.52 €
04233-05413A0X50blasted10-2415,48181311,417,252,359,15012,5100 26.52 €
04233-05413A1X20blasted10-3215,48181311,417,252,359,12012,5100 25.59 €
04233-05413A1X30blasted10-3215,48181311,417,252,359,13012,5100 25.59 €
04233-05413A1X40blasted10-3215,48181311,417,252,359,14012,5100 26.52 €
04233-05413A1X50blasted10-3215,48181311,417,252,359,15012,5100 26.52 €
04233-15413A1X20blasted10-3218921,51514,72270,479,2201,24120 30.10 €
04233-15413A1X30blasted10-3218921,51514,72270,479,2301,24120 30.10 €
04233-15413A1X40blasted10-3218921,51514,72270,479,2401,24120 31.20 €
04233-15413A1X50blasted10-3218921,51514,72270,479,2501,24120 31.20 €
04233-15413A2X20blasted1/4-2018921,51514,72270,479,2201,24120 30.10 €
04233-15413A2X30blasted1/4-2018921,51514,72270,479,2301,24120 30.10 €
04233-15413A2X40blasted1/4-2018921,51514,72270,479,2401,24120 31.20 €
04233-15413A2X50blasted1/4-2018921,51514,72270,479,2501,24120 31.20 €
04233-25413A3X25blasted5/16-18271133,32418,328,896108251,58350 40.83 €
04233-25413A3X30blasted5/16-18271133,32418,328,896108301,58350 40.83 €
04233-25413A3X40blasted5/16-18271133,32418,328,896108401,58350 42.04 €
04233-25413A3X50blasted5/16-18271133,32418,328,896108501,58350 42.04 €
04233-25413A4X25blasted3/8-16271133,32418,328,896108251,58350 40.83 €
04233-25413A4X30blasted3/8-16271133,32418,328,896108301,58350 40.83 €
04233-25413A4X40blasted3/8-16271133,32418,328,896108401,58350 42.04 €
04233-25413A4X50blasted3/8-16271133,32418,328,896108501,58350 42.04 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83