norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, plastic with internal and external thread, plastic-metal thrust washer and steel or stainless steel stud - inch
04232 inch

Cam levers, plastic with internal and external thread,...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Grip and thrust washer plastic PA 66 fibreglass reinforced.
Hinge pins stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305.

Version:Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue-passivated or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232 inch Cam levers with plastic grip and external or internal threads, steel or stainless steel, inch 172 kB

Drawings (total overview)

Cam levers, plastic with internal and external thread, plastic-metal thrust washer and steel or stainless steel stud - inch

Cam levers, plastic, with internal thread, plastic-metal thrust washer - inch

More information

Drawings

Cam levers, plastic, with internal thread, plastic-metal thrust washer - inch

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-15211A1steelblack10-3218,1922161423,471,579,61,152,5125 7.30 €
04232-15211A2steelblack1/4-2018,1922161423,471,579,61,152,5125 7.30 €
04232-25211A3steelblack5/16-1827,1113324,216,227,71001101,55170 8.54 €
04232-15311A1stainless steelblack10-3218,1922161423,471,579,61,152,5125 11.05 €
04232-15311A2stainless steelblack1/4-2018,1922161423,471,579,61,152,5125 11.05 €
04232-25311A3stainless steelblack5/16-1827,1113324,216,227,71001101,55170 12.86 €
04232-152184A1steelred RAL 302010-3218,1922161423,471,579,61,152,5125 7.30 €
04232-152184A2steelred RAL 30201/4-2018,1922161423,471,579,61,152,5125 7.30 €
04232-252184A3steelred RAL 30205/16-1827,1113324,216,227,71001101,55170 8.54 €
04232-153184A1stainless steelred RAL 302010-3218,1922161423,471,579,61,152,5125 11.05 €
04232-153184A2stainless steelred RAL 30201/4-2018,1922161423,471,579,61,152,5125 11.05 €
04232-253184A3stainless steelred RAL 30205/16-1827,1113324,216,227,71001101,55170 12.86 €

Cam levers, plastic, with external thread, plastic-metal thrust washer and steel or stainless steel stud - inch

More information

Drawings

Cam levers, plastic, with external thread, plastic-metal thrust washer and steel or stainless steel stud - inch

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-15211A1X20steelblack10-3218,1922161423,471,579,6201,152,5125 7.84 €
04232-15211A1X30steelblack10-3218,1922161423,471,579,6301,152,5125 7.84 €
04232-15211A1X40steelblack10-3218,1922161423,471,579,6401,152,5125 8.36 €
04232-15211A1X50steelblack10-3218,1922161423,471,579,6501,152,5125 8.36 €
04232-15211A2X20steelblack1/4-2018,1922161423,471,579,6201,152,5125 7.84 €
04232-15211A2X30steelblack1/4-2018,1922161423,471,579,6301,152,5125 7.84 €
04232-15211A2X40steelblack1/4-2018,1922161423,471,579,6401,152,5125 8.36 €
04232-15211A2X50steelblack1/4-2018,1922161423,471,579,6501,152,5125 8.36 €
04232-25211A3X25steelblack5/16-1827,1113324,216,227,7100110251,55170 9.17 €
04232-25211A3X30steelblack5/16-1827,1113324,216,227,7100110301,55170 9.17 €
04232-25211A3X40steelblack5/16-1827,1113324,216,227,7100110401,55170 9.81 €
04232-25211A3X50steelblack5/16-1827,1113324,216,227,7100110501,55170 9.81 €
04232-25211A4X25steelblack3/8-1627,1113324,216,227,7100110251,55170 9.17 €
04232-25211A4X30steelblack3/8-1627,1113324,216,227,7100110301,55170 9.17 €
04232-25211A4X40steelblack3/8-1627,1113324,216,227,7100110401,55170 9.81 €
04232-25211A4X50steelblack3/8-1627,1113324,216,227,7100110501,55170 9.81 €
04232-15311A1X20stainless steelblack10-3218,1922161423,471,579,6201,152,5125 11.76 €
04232-15311A1X30stainless steelblack10-3218,1922161423,471,579,6301,152,5125 11.76 €
04232-15311A1X40stainless steelblack10-3218,1922161423,471,579,6401,152,5125 12.56 €
04232-15311A1X50stainless steelblack10-3218,1922161423,471,579,6501,152,5125 12.56 €
04232-15311A2X20stainless steelblack1/4-2018,1922161423,471,579,6201,152,5125 11.76 €
04232-15311A2X30stainless steelblack1/4-2018,1922161423,471,579,6301,152,5125 11.76 €
04232-15311A2X40stainless steelblack1/4-2018,1922161423,471,579,6401,152,5125 12.56 €
04232-15311A2X50stainless steelblack1/4-2018,1922161423,471,579,6501,152,5125 12.56 €
04232-25311A3X25stainless steelblack5/16-1827,1113324,216,227,7100110251,55170 13.77 €
04232-25311A3X30stainless steelblack5/16-1827,1113324,216,227,7100110301,55170 13.77 €
04232-25311A3X40stainless steelblack5/16-1827,1113324,216,227,7100110401,55170 14.72 €
04232-25311A3X50stainless steelblack5/16-1827,1113324,216,227,7100110501,55170 14.72 €
04232-25311A4X25stainless steelblack3/8-1627,1113324,216,227,7100110251,55170 13.77 €
04232-25311A4X30stainless steelblack3/8-1627,1113324,216,227,7100110301,55170 13.77 €
04232-25311A4X40stainless steelblack3/8-1627,1113324,216,227,7100110401,55170 14.72 €
04232-25311A4X50stainless steelblack3/8-1627,1113324,216,227,7100110501,55170 14.72 €
04232-152184A1X20steelred RAL 302010-3218,1922161423,471,579,6201,152,5125 7.84 €
04232-152184A1X30steelred RAL 302010-3218,1922161423,471,579,6301,152,5125 7.84 €
04232-152184A1X40steelred RAL 302010-3218,1922161423,471,579,6401,152,5125 8.36 €
04232-152184A1X50steelred RAL 302010-3218,1922161423,471,579,6501,152,5125 8.36 €
04232-152184A2X20steelred RAL 30201/4-2018,1922161423,471,579,6201,152,5125 7.84 €
04232-152184A2X30steelred RAL 30201/4-2018,1922161423,471,579,6301,152,5125 7.84 €
04232-152184A2X40steelred RAL 30201/4-2018,1922161423,471,579,6401,152,5125 8.36 €
04232-152184A2X50steelred RAL 30201/4-2018,1922161423,471,579,6501,152,5125 8.36 €
04232-252184A3X25steelred RAL 30205/16-1827,1113324,216,227,7100110251,55170 9.17 €
04232-252184A3X30steelred RAL 30205/16-1827,1113324,216,227,7100110301,55170 9.17 €
04232-252184A3X40steelred RAL 30205/16-1827,1113324,216,227,7100110401,55170 9.81 €
04232-252184A3X50steelred RAL 30205/16-1827,1113324,216,227,7100110501,55170 9.81 €
04232-252184A4X25steelred RAL 30203/8-1627,1113324,216,227,7100110251,55170 9.17 €
04232-252184A4X30steelred RAL 30203/8-1627,1113324,216,227,7100110301,55170 9.17 €
04232-252184A4X40steelred RAL 30203/8-1627,1113324,216,227,7100110401,55170 9.81 €
04232-252184A4X50steelred RAL 30203/8-1627,1113324,216,227,7100110501,55170 9.81 €
04232-153184A1X20stainless steelred RAL 302010-3218,1922161423,471,579,6201,152,5125 11.76 €
04232-153184A1X30stainless steelred RAL 302010-3218,1922161423,471,579,6301,152,5125 11.76 €
04232-153184A1X40stainless steelred RAL 302010-3218,1922161423,471,579,6401,152,5125 12.56 €
04232-153184A1X50stainless steelred RAL 302010-3218,1922161423,471,579,6501,152,5125 12.56 €
04232-153184A2X20stainless steelred RAL 30201/4-2018,1922161423,471,579,6201,152,5125 11.76 €
04232-153184A2X30stainless steelred RAL 30201/4-2018,1922161423,471,579,6301,152,5125 11.76 €
04232-153184A2X40stainless steelred RAL 30201/4-2018,1922161423,471,579,6401,152,5125 12.56 €
04232-153184A2X50stainless steelred RAL 30201/4-2018,1922161423,471,579,6501,152,5125 12.56 €
04232-253184A3X25stainless steelred RAL 30205/16-1827,1113324,216,227,7100110251,55170 13.77 €
04232-253184A3X30stainless steelred RAL 30205/16-1827,1113324,216,227,7100110301,55170 13.77 €
04232-253184A3X40stainless steelred RAL 30205/16-1827,1113324,216,227,7100110401,55170 14.72 €
04232-253184A3X50stainless steelred RAL 30205/16-1827,1113324,216,227,7100110501,55170 14.72 €
04232-253184A4X25stainless steelred RAL 30203/8-1627,1113324,216,227,7100110251,55170 13.77 €
04232-253184A4X30stainless steelred RAL 30203/8-1627,1113324,216,227,7100110301,55170 13.77 €
04232-253184A4X40stainless steelred RAL 30203/8-1627,1113324,216,227,7100110401,55170 14.72 €
04232-253184A4X50stainless steelred RAL 30203/8-1627,1113324,216,227,7100110501,55170 14.72 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83