norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, stainless steel, adjustable  with external thread, thrust washer and stud stainless steel
04233

Cam levers, stainless steel, adjustable with external thread,...

go back

Item description/product images

DescriptionMaterial:

Handle 1.4308 stainless steel.
Thrust washer 1.4034 stainless steel, hardened.
Hinge pin and stud 1.4305 stainless steel.

Version:Handle electropolished or blasted.
Thrust washer, hinge pin and screw bright.
Note:Adjustable cam levers are used when the position of the clamping lever relative to the clamping axis permits only one specific position (swing circle interference). The exact position of the clamping lever is adjusted with a screwdriver via the fine thread on the stud.

The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
Drawing reference:
1) setscrew for fine adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04233 Cam levers, stainless steel, adjustable with external thread, thrust washer and stud stainless steel 184 kB

Drawings

Cam levers, stainless steel, adjustable  with external thread, thrust washer and stud stainless steel

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04233-7541003X10electropolishedM312613,811,5913,52227,51010,550 20.59 €
04233-7541003X15electropolishedM312613,811,5913,52227,51510,550 20.59 €
04233-7541003X30electropolishedM312613,811,5913,52227,53010,550 20.59 €
04233-8541003X10electropolishedM312614,411,5913,52833,51010,645 20.59 €
04233-8541003X15electropolishedM312614,411,5913,52833,51510,645 20.59 €
04233-8541003X30electropolishedM312614,411,5913,52833,53010,645 20.59 €
04233-9541003X10electropolishedM312614,411,5913,536,241,71011,590 20.59 €
04233-9541003X15electropolishedM312614,411,5913,536,241,71511,590 20.59 €
04233-9541003X30electropolishedM312614,411,5913,536,241,73011,590 20.59 €
04233-7541004X10electropolishedM412613,811,5913,52227,51010,550 20.59 €
04233-7541004X15electropolishedM412613,811,5913,52227,51510,550 20.59 €
04233-7541004X30electropolishedM412613,811,5913,52227,53010,550 20.59 €
04233-8541004X10electropolishedM412614,411,5913,52833,51010,645 20.59 €
04233-8541004X15electropolishedM412614,411,5913,52833,51510,645 20.59 €
04233-8541004X30electropolishedM412614,411,5913,52833,53010,645 20.59 €
04233-9541004X10electropolishedM412614,411,5913,536,241,71011,590 20.59 €
04233-9541004X15electropolishedM412614,411,5913,536,241,71511,590 20.59 €
04233-9541004X30electropolishedM412614,411,5913,536,241,73011,590 20.59 €
04233-0541004X15electropolishedM415,48181311,417,252,359,11512,5100 21.87 €
04233-0541004X20electropolishedM415,48181311,417,252,359,12012,5100 21.87 €
04233-0541004X30electropolishedM415,48181311,417,252,359,13012,5100 21.87 €
04233-0541005X20electropolishedM515,48181311,417,252,359,12012,5100 21.87 €
04233-0541005X30electropolishedM515,48181311,417,252,359,13012,5100 21.87 €
04233-0541005X40electropolishedM515,48181311,417,252,359,14012,5100 22.67 €
04233-0541005X50electropolishedM515,48181311,417,252,359,15012,5100 22.67 €
04233-1541005X20electropolishedM518921,51514,72270,479,2201,24120 25.69 €
04233-1541005X30electropolishedM518921,51514,72270,479,2301,24120 25.69 €
04233-1541005X40electropolishedM518921,51514,72270,479,2401,24120 26.65 €
04233-1541005X50electropolishedM518921,51514,72270,479,2501,24120 26.65 €
04233-1541006X20electropolishedM618921,51514,72270,479,2201,24120 25.69 €
04233-1541006X30electropolishedM618921,51514,72270,479,2301,24120 25.69 €
04233-1541006X40electropolishedM618921,51514,72270,479,2401,24120 26.65 €
04233-1541006X50electropolishedM618921,51514,72270,479,2501,24120 26.65 €
04233-2541008X25electropolishedM8271133,32418,328,896108251,58350 34.90 €
04233-2541008X30electropolishedM8271133,32418,328,896108301,58350 34.90 €
04233-2541008X40electropolishedM8271133,32418,328,896108401,58350 35.96 €
04233-2541008X50electropolishedM8271133,32418,328,896108501,58350 35.96 €
04233-2541010X25electropolishedM10271133,32418,328,896108251,58350 34.90 €
04233-2541010X30electropolishedM10271133,32418,328,896108301,58350 34.90 €
04233-2541010X40electropolishedM10271133,32418,328,896108401,58350 35.96 €
04233-2541010X50electropolishedM10271133,32418,328,896108501,58350 35.96 €
04233-7541303X10blastedM312613,811,5913,52227,51010,550 18.52 €
04233-7541303X15blastedM312613,811,5913,52227,51510,550 18.52 €
04233-7541303X30blastedM312613,811,5913,52227,53010,550 18.52 €
04233-8541303X10blastedM312614,411,5913,52833,51010,645 18.52 €
04233-8541303X15blastedM312614,411,5913,52833,51510,645 18.52 €
04233-8541303X30blastedM312614,411,5913,52833,53010,645 18.52 €
04233-9541303X10blastedM312614,411,5913,536,241,71011,590 18.52 €
04233-9541303X15blastedM312614,411,5913,536,241,71511,590 18.52 €
04233-9541303X30blastedM312614,411,5913,536,241,73011,590 18.52 €
04233-7541304X10blastedM412613,811,5913,52227,51010,550 18.52 €
04233-7541304X15blastedM412613,811,5913,52227,51510,550 18.52 €
04233-7541304X30blastedM412613,811,5913,52227,53010,550 18.52 €
04233-8541304X10blastedM412614,411,5913,52833,51010,645 18.52 €
04233-8541304X15blastedM412614,411,5913,52833,51510,645 18.52 €
04233-8541304X30blastedM412614,411,5913,52833,53010,645 18.52 €
04233-9541304X10blastedM412614,411,5913,536,241,71011,590 18.52 €
04233-9541304X15blastedM412614,411,5913,536,241,71511,590 18.52 €
04233-9541304X30blastedM412614,411,5913,536,241,73011,590 18.52 €
04233-0541304X15blastedM415,48181311,417,252,359,11512,5100 19.69 €
04233-0541304X20blastedM415,48181311,417,252,359,12012,5100 19.69 €
04233-0541304X30blastedM415,48181311,417,252,359,13012,5100 19.69 €
04233-0541305X20blastedM515,48181311,417,252,359,12012,5100 19.69 €
04233-0541305X30blastedM515,48181311,417,252,359,13012,5100 19.69 €
04233-0541305X40blastedM515,48181311,417,252,359,14012,5100 20.39 €
04233-0541305X50blastedM515,48181311,417,252,359,15012,5100 20.39 €
04233-1541305X20blastedM518921,51514,72270,479,2201,24120 23.15 €
04233-1541305X30blastedM518921,51514,72270,479,2301,24120 23.15 €
04233-1541305X40blastedM518921,51514,72270,479,2401,24120 24.01 €
04233-1541305X50blastedM518921,51514,72270,479,2501,24120 24.01 €
04233-1541306X20blastedM618921,51514,72270,479,2201,24120 23.15 €
04233-1541306X30blastedM618921,51514,72270,479,2301,24120 23.15 €
04233-1541306X40blastedM618921,51514,72270,479,2401,24120 24.01 €
04233-1541306X50blastedM618921,51514,72270,479,2501,24120 24.01 €
04233-2541308X25blastedM8271133,32418,328,896108251,58350 31.42 €
04233-2541308X30blastedM8271133,32418,328,896108301,58350 31.42 €
04233-2541308X40blastedM8271133,32418,328,896108401,58350 32.33 €
04233-2541308X50blastedM8271133,32418,328,896108501,58350 32.33 €
04233-2541310X25blastedM10271133,32418,328,896108251,58350 31.42 €
04233-2541310X30blastedM10271133,32418,328,896108301,58350 31.42 €
04233-2541310X40blastedM10271133,32418,328,896108401,58350 32.33 €
04233-2541310X50blastedM10271133,32418,328,896108501,58350 32.33 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83