|
|
04232Cam levers, plastic, with internal and external thread,... |
go back |
|
|
DescriptionMaterial:Grip and thrust washer plastic PA 66 fibreglass reinforced.
Hinge pins stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305. Version:Grip black or traffic red RAL3020. Thrust washer black. Hinge pin bright. Stud and washer trivalent blue-passivated or bright stainless steel.Note:Plastics are subject to creeping under load (retardation), this can cause reduced clamping force. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Cam levers, plastic, with internal thread, plastic-metal thrust washer |
More information |
Order No. | Component material | Main colour | D | D1 | D2 | B | B1 | H | H1 | A | A1 | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
04232-1521105 | steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 |  | | 5.62 € | | 04232-1521106 | steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 |  | | 5.62 € | | 04232-2521108 | steel | black | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 1,5 | 5 | 170 |  | | 6.59 € | | 04232-1531105 | stainless steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 |  | | 8.50 € | | 04232-1531106 | stainless steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 |  | | 8.50 € | | 04232-2531108 | stainless steel | black | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 1,5 | 5 | 170 |  | | 9.88 € | | 04232-15218405 | steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 |  | | 5.62 € | | 04232-15218406 | steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 |  | | 5.62 € | | 04232-25218408 | steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 1,5 | 5 | 170 |  | | 6.59 € | | 04232-15318405 | stainless steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 |  | | 8.50 € | | 04232-15318406 | stainless steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 |  | | 8.50 € | | 04232-25318408 | stainless steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 1,5 | 5 | 170 |  | | 9.88 € | |
|
Cam levers plastic, with external thread, plastic-metal thrust washer and steel or stainless steel stud |
More information |
Order No. | Component material | Main colour | D | D1 | D2 | B | B1 | H | H1 | A | A1 | L | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
04232-1521105X20 | steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | 6.04 € | | 04232-1521105X30 | steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | 6.04 € | | 04232-1521105X40 | steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | 6.42 € | | 04232-1521105X50 | steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | 6.42 € | | 04232-1521106X20 | steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | 6.04 € | | 04232-1521106X30 | steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | 6.04 € | | 04232-1521106X40 | steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | 6.42 € | | 04232-1521106X50 | steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | 6.42 € | | 04232-2521108X25 | steel | black | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | 7.05 € | | 04232-2521108X30 | steel | black | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | 7.05 € | | 04232-2521108X40 | steel | black | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | 7.56 € | | 04232-2521108X50 | steel | black | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | 7.56 € | | 04232-2521110X25 | steel | black | M10 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | 7.05 € | | 04232-2521110X30 | steel | black | M10 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | 7.05 € | | 04232-2521110X40 | steel | black | M10 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | 7.56 € | | 04232-2521110X50 | steel | black | M10 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | 7.56 € | | 04232-1531105X20 | stainless steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | 9.04 € | | 04232-1531105X30 | stainless steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | 9.04 € | | 04232-1531105X40 | stainless steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | 9.66 € | | 04232-1531105X50 | stainless steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | 9.66 € | | 04232-1531106X20 | stainless steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | 9.04 € | | 04232-1531106X30 | stainless steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | 9.04 € | | 04232-1531106X40 | stainless steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | 9.66 € | | 04232-1531106X50 | stainless steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | 9.66 € | | 04232-2531108X25 | stainless steel | black | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | 10.58 € | | 04232-2531108X30 | stainless steel | black | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | 10.58 € | | 04232-2531108X40 | stainless steel | black | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | 11.32 € | | 04232-2531108X50 | stainless steel | black | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | 11.32 € | | 04232-2531110X25 | stainless steel | black | M10 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | 10.58 € | | 04232-2531110X30 | stainless steel | black | M10 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | 10.58 € | | 04232-2531110X40 | stainless steel | black | M10 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | 11.32 € | | 04232-2531110X50 | stainless steel | black | M10 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | 11.32 € | | 04232-15218405X20 | steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | 6.04 € | | 04232-15218405X30 | steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | 6.04 € | | 04232-15218405X40 | steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | 6.42 € | | 04232-15218405X50 | steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | 6.42 € | | 04232-15218406X20 | steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | 6.04 € | | 04232-15218406X30 | steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | 6.04 € | | 04232-15218406X40 | steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | 6.42 € | | 04232-15218406X50 | steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | 6.42 € | | 04232-25218408X25 | steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | 7.05 € | | 04232-25218408X30 | steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | 7.05 € | | 04232-25218408X40 | steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | 7.56 € | | 04232-25218408X50 | steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | 7.56 € | | 04232-25218410X25 | steel | red RAL 3020 | M10 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | 7.05 € | | 04232-25218410X30 | steel | red RAL 3020 | M10 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | 7.05 € | | 04232-25218410X40 | steel | red RAL 3020 | M10 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | 7.56 € | | 04232-25218410X50 | steel | red RAL 3020 | M10 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | 7.56 € | | 04232-15318405X20 | stainless steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | 9.04 € | | 04232-15318405X30 | stainless steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | 9.04 € | | 04232-15318405X40 | stainless steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | 9.66 € | | 04232-15318405X50 | stainless steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | 9.66 € | | 04232-15318406X20 | stainless steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | 9.04 € | | 04232-15318406X30 | stainless steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | 9.04 € | | 04232-15318406X40 | stainless steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | 9.66 € | | 04232-15318406X50 | stainless steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | 9.66 € | | 04232-25318408X25 | stainless steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | 10.58 € | | 04232-25318408X30 | stainless steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | 10.58 € | | 04232-25318408X40 | stainless steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | 11.32 € | | 04232-25318408X50 | stainless steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | 11.32 € | | 04232-25318410X25 | stainless steel | red RAL 3020 | M10 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | 10.58 € | | 04232-25318410X30 | stainless steel | red RAL 3020 | M10 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | 10.58 € | | 04232-25318410X40 | stainless steel | red RAL 3020 | M10 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | 11.32 € | | 04232-25318410X50 | stainless steel | red RAL 3020 | M10 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | 11.32 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|