norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Mounting brackets, aluminium, for standard and cam-action indexing plungers
03099

Mounting brackets, aluminium, for standard and cam-action...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Aluminium 3.2163.Version:black.Note:These mounting brackets are an assembly aid for cam-action and other indexing plungers and expand the application field. They can also be used with other elements that have a suitable thread.
Fastened using DIN 912 / ISO 4762 cap screws.
Drawing reference:
Form A: fastening holes parallel to thread
Form B: fastening holes perpendicular to thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03099 Mounting brackets aluminium 241 kB

Drawings (total overview)

Mounting brackets, aluminium, for standard and cam-action indexing plungers

Mounting bracket aluminium Form A

More information

Drawings

Mounting bracket aluminium Form A

Item selection/filter

Order No.

FormD1D2D3ABHH1LTCADAcc.PriceOrder
03099-306AM64,58201013-303,2 3.00 €
03099-3061AM6x0,754,58201013-303,2 3.00 €
03099-308AM84,58201013-303,2 3.00 €
03099-3081AM8x14,58201013-303,2 3.00 €
03099-310AM105,510241218-373,9 3.59 €
03099-3101AM10x15,510241218-373,9 3.59 €
03099-312AM125,510241218-373,9 3.59 €
03099-3121AM12x1,55,510241218-373,9 3.59 €
03099-316AM165,510321525-463,9 4.70 €
03099-3161AM16x1,55,510321525-463,9 4.70 €
03099-320AM205,510321525-463,9 4.70 €
03099-3201AM20x1,55,510321525-463,9 4.70 €

Mounting bracket aluminium Form B

More information

Drawings

Mounting bracket aluminium Form B

Item selection/filter

Order No.

FormD1D2D3ABHH1LTCADAcc.PriceOrder
03099-406BM64,5820102110304,5 3.00 €
03099-4061BM6x0,754,5820102110304,5 3.00 €
03099-408BM84,5820102110304,5 3.00 €
03099-4081BM8x14,5820102110304,5 3.00 €
03099-410BM105,51024122613365,5 3.59 €
03099-4101BM10x15,51024122613365,5 3.59 €
03099-412BM125,51024122613365,5 3.59 €
03099-4121BM12x1,55,51024122613365,5 3.59 €
03099-416BM165,51032152917465,5 4.70 €
03099-4161BM16x1,55,51032152917465,5 4.70 €
03099-420BM205,51032152917465,5 4.70 €
03099-4201BM20x1,55,51032152917465,5 4.70 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83