norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, stainless steel with stainless steel mushroom grip
03089

Indexing plungers, stainless steel with stainless steel mushroom...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.Material:

Stainless steel version A1:
Threaded sleeve and mushroom grip 1.4305.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.

Stainless steel version A4:
Threaded sleeve, mushroom grip and indexing pin 1.4404.

Version:Stainless steel version A1:
Threaded sleeve and mushroom grip bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Stainless steel version A4:
Threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Note:The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request:Special versions.Accessory:Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089 Indexing plungers, stainless steel with stainless steel mushroom grip 329 kB

Drawings (total overview)

Indexing plungers, stainless steel with stainless steel mushroom grip

Indexing plungers, stainless steel with stainless steel mushroom grip

More information

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-001903Astainless steel1.4034-hardened3M6x0,751434,5125103,580,84,510 18.48 €
03089-001004Astainless steel1.4034-hardened4M8x11843156134101612  17.61 €
03089-001105Astainless steel1.4034-hardened5M10x12150177155131,3512  15.05 €
03089-001206Astainless steel1.4034-hardened6M12x1,52559208176141,8614  17.78 €
03089-001308Astainless steel1.4034-hardened8M16x1,533772610238192,31535  24.90 €
03089-001410Astainless steel1.4034-hardened10M20x1,5338328122510222,81534 29.54 €
03089-001412Astainless steel1.4034-hardened12M20x1,5338728142512222,81539 49.25 €
03089-001516Astainless steel1.4034-hardened16M24x24010632182816273,22046 55.97 €
03089-111903Astainless steel1.4305-not hardened3M6x0,751434,5125103,580,84,510 18.48 €
03089-111004Astainless steel1.4305-not hardened4M8x11843156134101612  17.61 €
03089-111105Astainless steel1.4305-not hardened5M10x12150177155131,3512  15.05 €
03089-111206Astainless steel1.4305-not hardened6M12x1,52559208176141,8614  17.78 €
03089-111308Astainless steel1.4305-not hardened8M16x1,533772610238192,31535  24.90 €
03089-111410Astainless steel1.4305-not hardened10M20x1,5338328122510222,81534 29.54 €
03089-111412Astainless steel1.4305-not hardened12M20x1,5338728142512222,81539 49.25 €
03089-111516Astainless steel1.4305-not hardened16M24x24010632182816273,22046 55.97 €
03089-061903Astainless steel1.4404brightnickel-plated3M6x0,751434,5125103,580,836,5 23.94 €
03089-061004Astainless steel1.4404brightnickel-plated4M8x11843156134101715,5 22.82 €
03089-061105Astainless steel1.4404brightnickel-plated5M10x12150177155131,3412,5 19.54 €
03089-061206Astainless steel1.4404brightnickel-plated6M12x1,52559208176141,8714,5 23.08 €
03089-061308Astainless steel1.4404brightnickel-plated8M16x1,533772610238192,31535 32.30 €
03089-061410Astainless steel1.4404brightnickel-plated10M20x1,5338328122510222,81530 35.45 €
03089-061412Astainless steel1.4404brightnickel-plated12M20x1,5338728142512222,81539 51.60 €
03089-061516Astainless steel1.4404brightnickel-plated16M24x24010632182816273,22040 61.42 €
03089-171903Astainless steel1.4404brightbright3M6x0,751434,5125103,580,836,5 23.94 €
03089-171004Astainless steel1.4404brightbright4M8x11843156134101715,5 22.82 €
03089-171105Astainless steel1.4404brightbright5M10x12150177155131,3412,5 19.54 €
03089-171206Astainless steel1.4404brightbright6M12x1,52559208176141,8714,5 23.08 €
03089-171308Astainless steel1.4404brightbright8M16x1,533772610238192,31535 32.30 €
03089-171410Astainless steel1.4404brightbright10M20x1,5338328122510222,81530 35.45 €
03089-171412Astainless steel1.4404brightbright12M20x1,5338728142512222,81539 51.60 €
03089-171516Astainless steel1.4404brightbright16M24x24010632182816273,22040 61.42 €
03089-0619031Astainless steel1.4404blastednickel-plated3M6x0,751434,5125103,580,836,5 23.94 €
03089-0610041Astainless steel1.4404blastednickel-plated4M8x11843156134101715,5 22.82 €
03089-0611051Astainless steel1.4404blastednickel-plated5M10x12150177155131,3412,5 19.54 €
03089-0612061Astainless steel1.4404blastednickel-plated6M12x1,52559208176141,8714,5 23.08 €
03089-0613081Astainless steel1.4404blastednickel-plated8M16x1,533772610238192,31535 32.30 €
03089-0614101Astainless steel1.4404blastednickel-plated10M20x1,5338328122510222,81530 35.45 €
03089-0614121Astainless steel1.4404blastednickel-plated12M20x1,5338728142512222,81539 51.60 €
03089-0615161Astainless steel1.4404blastednickel-plated16M24x24010632182816273,22040 61.42 €
03089-1719031Astainless steel1.4404blastedbright3M6x0,751434,5125103,580,836,5 23.94 €
03089-1710041Astainless steel1.4404blastedbright4M8x11843156134101715,5 22.82 €
03089-1711051Astainless steel1.4404blastedbright5M10x12150177155131,3412,5 19.54 €
03089-1712061Astainless steel1.4404blastedbright6M12x1,52559208176141,8714,5 23.08 €
03089-1713081Astainless steel1.4404blastedbright8M16x1,533772610238192,31535 32.30 €
03089-1714101Astainless steel1.4404blastedbright10M20x1,5338328122510222,81530 35.45 €
03089-1714121Astainless steel1.4404blastedbright12M20x1,5338728142512222,81539 51.60 €
03089-1715161Astainless steel1.4404blastedbright16M24x24010632182816273,22040 61.42 €

Indexing plungers, stainless steel with stainless steel mushroom grip and locknut

More information

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip and locknut

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-002903Bstainless steel1.4034-hardened3M6x0,751434,5125103,58100,84,510 19.71 €
03089-002004Bstainless steel1.4034-hardened4M8x1184315613410131612  18.77 €
03089-002105Bstainless steel1.4034-hardened5M10x1215017715513171,3512  16.13 €
03089-002206Bstainless steel1.4034-hardened6M12x1,5255920817614191,8614  18.92 €
03089-002308Bstainless steel1.4034-hardened8M16x1,53377261023819242,31535  25.24 €
03089-002410Bstainless steel1.4034-hardened10M20x1,533832812251022302,81534 32.40 €
03089-002412Bstainless steel1.4034-hardened12M20x1,533872814251222302,81539 50.97 €
03089-002516Bstainless steel1.4034-hardened16M24x2401063218281627363,22046 57.93 €
03089-112903Bstainless steel1.4305-not hardened3M6x0,751434,5125103,58100,84,510 19.71 €
03089-112004Bstainless steel1.4305-not hardened4M8x1184315613410131612  18.77 €
03089-112105Bstainless steel1.4305-not hardened5M10x1215017715513171,3512  16.13 €
03089-112206Bstainless steel1.4305-not hardened6M12x1,5255920817614191,8614  18.92 €
03089-112308Bstainless steel1.4305-not hardened8M16x1,53377261023819242,31535  25.24 €
03089-112410Bstainless steel1.4305-not hardened10M20x1,533832812251022302,81534 32.40 €
03089-112412Bstainless steel1.4305-not hardened12M20x1,533872814251222302,81539 50.97 €
03089-112516Bstainless steel1.4305-not hardened16M24x2401063218281627363,22046 57.93 €
03089-062903Bstainless steel1.4404brightnickel-plated3M6x0,751434,5125103,58100,836,5 25.59 €
03089-062004Bstainless steel1.4404brightnickel-plated4M8x1184315613410131715,5 24.36 €
03089-062105Bstainless steel1.4404brightnickel-plated5M10x1215017715513171,3412,5 20.92 €
03089-062206Bstainless steel1.4404brightnickel-plated6M12x1,5255920817614191,8714,5 24.56 €
03089-062308Bstainless steel1.4404brightnickel-plated8M16x1,53377261023819242,31535 32.78 €
03089-062410Bstainless steel1.4404brightnickel-plated10M20x1,533832812251022302,81530 38.87 €
03089-062412Bstainless steel1.4404brightnickel-plated12M20x1,533872814251222302,81539 53.43 €
03089-062516Bstainless steel1.4404brightnickel-plated16M24x2401063218281627363,22040 63.62 €
03089-172903Bstainless steel1.4404brightbright3M6x0,751434,5125103,58100,836,5 25.59 €
03089-172004Bstainless steel1.4404brightbright4M8x1184315613410131715,5 24.36 €
03089-172105Bstainless steel1.4404brightbright5M10x1215017715513171,3412,5 20.92 €
03089-172206Bstainless steel1.4404brightbright6M12x1,5255920817614191,8714,5 24.56 €
03089-172308Bstainless steel1.4404brightbright8M16x1,53377261023819242,31535 32.78 €
03089-172410Bstainless steel1.4404brightbright10M20x1,533832812251022302,81530 38.87 €
03089-172412Bstainless steel1.4404brightbright12M20x1,533872814251222302,81539 53.43 €
03089-172516Bstainless steel1.4404brightbright16M24x2401063218281627363,22040 63.62 €
03089-0629031Bstainless steel1.4404blastednickel-plated3M6x0,751434,5125103,58100,836,5 25.59 €
03089-0620041Bstainless steel1.4404blastednickel-plated4M8x1184315613410131715,5 24.36 €
03089-0621051Bstainless steel1.4404blastednickel-plated5M10x1215017715513171,3412,5 20.92 €
03089-0622061Bstainless steel1.4404blastednickel-plated6M12x1,5255920817614191,8714,5 24.56 €
03089-0623081Bstainless steel1.4404blastednickel-plated8M16x1,53377261023819242,31535 32.78 €
03089-0624101Bstainless steel1.4404blastednickel-plated10M20x1,533832812251022302,81530 38.87 €
03089-0624121Bstainless steel1.4404blastednickel-plated12M20x1,533872814251222302,81539 53.43 €
03089-0625161Bstainless steel1.4404blastednickel-plated16M24x2401063218281627363,22040 63.62 €
03089-1729031Bstainless steel1.4404blastedbright3M6x0,751434,5125103,58100,836,5 25.59 €
03089-1720041Bstainless steel1.4404blastedbright4M8x1184315613410131715,5 24.36 €
03089-1721051Bstainless steel1.4404blastedbright5M10x1215017715513171,3412,5 20.92 €
03089-1722061Bstainless steel1.4404blastedbright6M12x1,5255920817614191,8714,5 24.56 €
03089-1723081Bstainless steel1.4404blastedbright8M16x1,53377261023819242,31535 32.78 €
03089-1724101Bstainless steel1.4404blastedbright10M20x1,533832812251022302,81530 38.87 €
03089-1724121Bstainless steel1.4404blastedbright12M20x1,533872814251222302,81539 53.43 €
03089-1725161Bstainless steel1.4404blastedbright16M24x2401063218281627363,22040 63.62 €

Indexing plungers, stainless steel with stainless steel mushroom grip and locking slot

More information

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-003903Cstainless steel1.4034-hardened3M6x0,751431,5125103,580,84,510 22.18 €
03089-003004Cstainless steel1.4034-hardened4M8x11838,5156134101612  21.17 €
03089-003105Cstainless steel1.4034-hardened5M10x12143,5177155131,3512  20.17 €
03089-003206Cstainless steel1.4034-hardened6M12x1,52551,7208176141,8614  23.85 €
03089-003308Cstainless steel1.4034-hardened8M16x1,533682610238192,31535  32.34 €
03089-003410Cstainless steel1.4034-hardened10M20x1,5337428122510222,81534 43.57 €
03089-003412Cstainless steel1.4034-hardened12M20x1,5337828142512222,81539 68.57 €
03089-003516Cstainless steel1.4034-hardened16M24x2409632182816273,22046 77.92 €
03089-113903Cstainless steel1.4305-not hardened3M6x0,751431,5125103,580,84,510 22.18 €
03089-113004Cstainless steel1.4305-not hardened4M8x11838,5156134101612  21.17 €
03089-113105Cstainless steel1.4305-not hardened5M10x12143,5177155131,3512  20.17 €
03089-113206Cstainless steel1.4305-not hardened6M12x1,52551,7208176141,8614  23.85 €
03089-113308Cstainless steel1.4305-not hardened8M16x1,533682610238192,31535  32.34 €
03089-113410Cstainless steel1.4305-not hardened10M20x1,5337428122510222,81534 43.57 €
03089-113412Cstainless steel1.4305-not hardened12M20x1,5337828142512222,81539 68.57 €
03089-113516Cstainless steel1.4305-not hardened16M24x2409632182816273,22046 77.92 €
03089-063903Cstainless steel1.4404brightnickel-plated3M6x0,751431,5125103,580,836,5 28.80 €
03089-063004Cstainless steel1.4404brightnickel-plated4M8x11838,5156134101715,5 27.46 €
03089-063105Cstainless steel1.4404brightnickel-plated5M10x12143,5177155131,3412,5 26.16 €
03089-063206Cstainless steel1.4404brightnickel-plated6M12x1,52551,7208176141,8714,5 30.92 €
03089-063308Cstainless steel1.4404brightnickel-plated8M16x1,533682610238192,31535 41.95 €
03089-063410Cstainless steel1.4404brightnickel-plated10M20x1,5337428122510222,81530 52.28 €
03089-063412Cstainless steel1.4404brightnickel-plated12M20x1,5337828142512222,81539 71.85 €
03089-063516Cstainless steel1.4404brightnickel-plated16M24x2409632182816273,22040 85.55 €
03089-173903Cstainless steel1.4404brightbright3M6x0,751431,5125103,580,836,5 28.80 €
03089-173004Cstainless steel1.4404brightbright4M8x11838,5156134101715,5 27.46 €
03089-173105Cstainless steel1.4404brightbright5M10x12143,5177155131,3412,5 26.16 €
03089-173206Cstainless steel1.4404brightbright6M12x1,52551,7208176141,8714,5 30.92 €
03089-173308Cstainless steel1.4404brightbright8M16x1,533682610238192,31535 41.95 €
03089-173410Cstainless steel1.4404brightbright10M20x1,5337428122510222,81530 52.28 €
03089-173412Cstainless steel1.4404brightbright12M20x1,5337828142512222,81539 71.85 €
03089-173516Cstainless steel1.4404brightbright16M24x2409632182816273,22040 85.55 €
03089-0639031Cstainless steel1.4404blastednickel-plated3M6x0,751431,5125103,580,836,5 28.80 €
03089-0630041Cstainless steel1.4404blastednickel-plated4M8x11838,5156134101715,5 27.46 €
03089-0631051Cstainless steel1.4404blastednickel-plated5M10x12143,5177155131,3412,5 26.16 €
03089-0632061Cstainless steel1.4404blastednickel-plated6M12x1,52551,7208176141,8714,5 30.92 €
03089-0633081Cstainless steel1.4404blastednickel-plated8M16x1,533682610238192,31535 41.95 €
03089-0634101Cstainless steel1.4404blastednickel-plated10M20x1,5337428122510222,81530 52.28 €
03089-0634121Cstainless steel1.4404blastednickel-plated12M20x1,5337828142512222,81539 71.85 €
03089-0635161Cstainless steel1.4404blastednickel-plated16M24x2409632182816273,22040 85.55 €
03089-1739031Cstainless steel1.4404blastedbright3M6x0,751431,5125103,580,836,5 28.80 €
03089-1730041Cstainless steel1.4404blastedbright4M8x11838,5156134101715,5 27.46 €
03089-1731051Cstainless steel1.4404blastedbright5M10x12143,5177155131,3412,5 26.16 €
03089-1732061Cstainless steel1.4404blastedbright6M12x1,52551,7208176141,8714,5 30.92 €
03089-1733081Cstainless steel1.4404blastedbright8M16x1,533682610238192,31535 41.95 €
03089-1734101Cstainless steel1.4404blastedbright10M20x1,5337428122510222,81530 52.28 €
03089-1734121Cstainless steel1.4404blastedbright12M20x1,5337828142512222,81539 71.85 €
03089-1735161Cstainless steel1.4404blastedbright16M24x2409632182816273,22040 85.55 €

Indexing plungers, stainless steel with stainless steel mushroom grip. Locking slot and locknut

More information

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip. Locking slot and locknut

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-004903Dstainless steel1.4034-hardened3M6x0,751431,5125103,58100,84,510 23.52 €
03089-004004Dstainless steel1.4034-hardened4M8x11838,515613410131612  22.43 €
03089-004105Dstainless steel1.4034-hardened5M10x12143,517715513171,3512  21.32 €
03089-004206Dstainless steel1.4034-hardened6M12x1,52551,720817614191,8614  25.17 €
03089-004308Dstainless steel1.4034-hardened8M16x1,53368261023819242,31535  34.28 €
03089-004410Dstainless steel1.4034-hardened10M20x1,533742812251022302,81534 44.38 €
03089-004412Dstainless steel1.4034-hardened12M20x1,533782814251222302,81539 69.86 €
03089-004516Dstainless steel1.4034-hardened16M24x240963218281627363,22046 79.38 €
03089-114903Dstainless steel1.4305-not hardened3M6x0,751431,5125103,58100,84,510 23.52 €
03089-114004Dstainless steel1.4305-not hardened4M8x11838,515613410131612  22.43 €
03089-114105Dstainless steel1.4305-not hardened5M10x12143,517715513171,3512  21.32 €
03089-114206Dstainless steel1.4305-not hardened6M12x1,52551,720817614191,8614  25.17 €
03089-114308Dstainless steel1.4305-not hardened8M16x1,53368261023819242,31535  34.28 €
03089-114410Dstainless steel1.4305-not hardened10M20x1,533742812251022302,81534 44.38 €
03089-114412Dstainless steel1.4305-not hardened12M20x1,533782814251222302,81539 69.86 €
03089-114516Dstainless steel1.4305-not hardened16M24x240963218281627363,22046 79.38 €
03089-064903Dstainless steel1.4404brightnickel-plated3M6x0,751431,5125103,58100,836,5 30.53 €
03089-064004Dstainless steel1.4404brightnickel-plated4M8x11838,515613410131715,5 29.10 €
03089-064105Dstainless steel1.4404brightnickel-plated5M10x12143,517715513171,3412,5 27.63 €
03089-064206Dstainless steel1.4404brightnickel-plated6M12x1,52551,720817614191,8714,5 32.63 €
03089-064308Dstainless steel1.4404brightnickel-plated8M16x1,53368261023819242,31535 44.46 €
03089-064410Dstainless steel1.4404brightnickel-plated10M20x1,533742812251022302,81530 53.25 €
03089-064412Dstainless steel1.4404brightnickel-plated12M20x1,533782814251222302,81539 73.16 €
03089-064516Dstainless steel1.4404brightnickel-plated16M24x240963218281627363,22040 87.10 €
03089-174903Dstainless steel1.4404brightbright3M6x0,751431,5125103,58100,836,5 30.53 €
03089-174004Dstainless steel1.4404brightbright4M8x11838,515613410131715,5 29.10 €
03089-174105Dstainless steel1.4404brightbright5M10x12143,517715513171,3412,5 27.63 €
03089-174206Dstainless steel1.4404brightbright6M12x1,52551,720817614191,8714,5 32.63 €
03089-174308Dstainless steel1.4404brightbright8M16x1,53368261023819242,31535 44.46 €
03089-174410Dstainless steel1.4404brightbright10M20x1,533742812251022302,81530 53.25 €
03089-174412Dstainless steel1.4404brightbright12M20x1,533782814251222302,81539 73.16 €
03089-174516Dstainless steel1.4404brightbright16M24x240963218281627363,22040 87.10 €
03089-0649031Dstainless steel1.4404blastednickel-plated3M6x0,751431,5125103,58100,836,5 30.53 €
03089-0640041Dstainless steel1.4404blastednickel-plated4M8x11838,515613410131715,5 29.10 €
03089-0641051Dstainless steel1.4404blastednickel-plated5M10x12143,517715513171,3412,5 27.63 €
03089-0642061Dstainless steel1.4404blastednickel-plated6M12x1,52551,720817614191,8714,5 32.63 €
03089-0643081Dstainless steel1.4404blastednickel-plated8M16x1,53368261023819242,31535 44.46 €
03089-0644101Dstainless steel1.4404blastednickel-plated10M20x1,533742812251022302,81530 53.25 €
03089-0644121Dstainless steel1.4404blastednickel-plated12M20x1,533782814251222302,81539 73.16 €
03089-0645161Dstainless steel1.4404blastednickel-plated16M24x240963218281627363,22040 87.10 €
03089-1749031Dstainless steel1.4404blastedbright3M6x0,751431,5125103,58100,836,5 30.53 €
03089-1740041Dstainless steel1.4404blastedbright4M8x11838,515613410131715,5 29.10 €
03089-1741051Dstainless steel1.4404blastedbright5M10x12143,517715513171,3412,5 27.63 €
03089-1742061Dstainless steel1.4404blastedbright6M12x1,52551,720817614191,8714,5 32.63 €
03089-1743081Dstainless steel1.4404blastedbright8M16x1,53368261023819242,31535 44.46 €
03089-1744101Dstainless steel1.4404blastedbright10M20x1,533742812251022302,81530 53.25 €
03089-1744121Dstainless steel1.4404blastedbright12M20x1,533782814251222302,81539 73.16 €
03089-1745161Dstainless steel1.4404blastedbright16M24x240963218281627363,22040 87.10 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83