norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Material:

Stainless steel A2 version:
Threaded sleeve and mushroom grip 1.4305.
hardened indexing pin 1.4034.
Non-hardened indexing pin 1.4305.
Spring 1.4310.

Stainless steel A4 version:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Spring 1.4401 or 1.4571.

Version:Stainless steel A2 version:
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
On request:Special versions.Accessory:Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_A Indexing plungers, stainless steel with stainless steel mushroom grip 170 kB

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-001903Astainless steel1.4034-hardened3M6x0,751434,5125103,580,84,510 18.48 €
03089-001004Astainless steel1.4034-hardened4M8x11843156134101612  17.61 €
03089-001105Astainless steel1.4034-hardened5M10x12150177155131,3512  15.05 €
03089-001206Astainless steel1.4034-hardened6M12x1,52559208176141,8614  17.78 €
03089-001308Astainless steel1.4034-hardened8M16x1,533772610238192,31535  24.90 €
03089-001410Astainless steel1.4034-hardened10M20x1,5338328122510222,81534 29.54 €
03089-001412Astainless steel1.4034-hardened12M20x1,5338728142512222,81539 49.25 €
03089-001516Astainless steel1.4034-hardened16M24x24010632182816273,22046 55.97 €
03089-111903Astainless steel1.4305-not hardened3M6x0,751434,5125103,580,84,510 18.48 €
03089-111004Astainless steel1.4305-not hardened4M8x11843156134101612  17.61 €
03089-111105Astainless steel1.4305-not hardened5M10x12150177155131,3512  15.05 €
03089-111206Astainless steel1.4305-not hardened6M12x1,52559208176141,8614  17.78 €
03089-111308Astainless steel1.4305-not hardened8M16x1,533772610238192,31535  24.90 €
03089-111410Astainless steel1.4305-not hardened10M20x1,5338328122510222,81534 29.54 €
03089-111412Astainless steel1.4305-not hardened12M20x1,5338728142512222,81539 49.25 €
03089-111516Astainless steel1.4305-not hardened16M24x24010632182816273,22046 55.97 €
03089-061903Astainless steel1.4404brightnickel-plated3M6x0,751434,5125103,580,836,5 23.94 €
03089-061004Astainless steel1.4404brightnickel-plated4M8x11843156134101715,5 22.82 €
03089-061105Astainless steel1.4404brightnickel-plated5M10x12150177155131,3412,5 19.54 €
03089-061206Astainless steel1.4404brightnickel-plated6M12x1,52559208176141,8714,5 23.08 €
03089-061308Astainless steel1.4404brightnickel-plated8M16x1,533772610238192,31535 32.30 €
03089-061410Astainless steel1.4404brightnickel-plated10M20x1,5338328122510222,81530 35.45 €
03089-061412Astainless steel1.4404brightnickel-plated12M20x1,5338728142512222,81539 51.60 €
03089-061516Astainless steel1.4404brightnickel-plated16M24x24010632182816273,22040 61.42 €
03089-171903Astainless steel1.4404brightbright3M6x0,751434,5125103,580,836,5 23.94 €
03089-171004Astainless steel1.4404brightbright4M8x11843156134101715,5 22.82 €
03089-171105Astainless steel1.4404brightbright5M10x12150177155131,3412,5 19.54 €
03089-171206Astainless steel1.4404brightbright6M12x1,52559208176141,8714,5 23.08 €
03089-171308Astainless steel1.4404brightbright8M16x1,533772610238192,31535 32.30 €
03089-171410Astainless steel1.4404brightbright10M20x1,5338328122510222,81530 35.45 €
03089-171412Astainless steel1.4404brightbright12M20x1,5338728142512222,81539 51.60 €
03089-171516Astainless steel1.4404brightbright16M24x24010632182816273,22040 61.42 €
03089-0619031Astainless steel1.4404blastednickel-plated3M6x0,751434,5125103,580,836,5 23.94 €
03089-0610041Astainless steel1.4404blastednickel-plated4M8x11843156134101715,5 22.82 €
03089-0611051Astainless steel1.4404blastednickel-plated5M10x12150177155131,3412,5 19.54 €
03089-0612061Astainless steel1.4404blastednickel-plated6M12x1,52559208176141,8714,5 23.08 €
03089-0613081Astainless steel1.4404blastednickel-plated8M16x1,533772610238192,31535 32.30 €
03089-0614101Astainless steel1.4404blastednickel-plated10M20x1,5338328122510222,81530 35.45 €
03089-0614121Astainless steel1.4404blastednickel-plated12M20x1,5338728142512222,81539 51.60 €
03089-0615161Astainless steel1.4404blastednickel-plated16M24x24010632182816273,22040 61.42 €
03089-1719031Astainless steel1.4404blastedbright3M6x0,751434,5125103,580,836,5 23.94 €
03089-1710041Astainless steel1.4404blastedbright4M8x11843156134101715,5 22.82 €
03089-1711051Astainless steel1.4404blastedbright5M10x12150177155131,3412,5 19.54 €
03089-1712061Astainless steel1.4404blastedbright6M12x1,52559208176141,8714,5 23.08 €
03089-1713081Astainless steel1.4404blastedbright8M16x1,533772610238192,31535 32.30 €
03089-1714101Astainless steel1.4404blastedbright10M20x1,5338328122510222,81530 35.45 €
03089-1714121Astainless steel1.4404blastedbright12M20x1,5338728142512222,81539 51.60 €
03089-1715161Astainless steel1.4404blastedbright16M24x24010632182816273,22040 61.42 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83