norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel without collar, with plastic mushroom grip and cap
03094

Indexing plungers, steel or stainless steel without collar, with...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A screw-in washer can be supplied to help screw in the indexing plungers. The washer is slid beneath the disengaged mushroom knob so that the carrier pins engage in the slot.
On request:Special versions.Accessory:Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
Drawing reference:
Form G: without locknut
Form H: with locknut

1) Indexing plunger with screw-in washer
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03094 Indexing plungers, steel or stainless steel without collar, with plastic mushroom grip 272 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel without collar, with plastic mushroom grip and cap

Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip and cap, no locknut

More information

Drawings

Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip and cap, no locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
03094-1105Gsteelhardened5M10x12147241851,351203094-91  6.18 €
03094-1206Gsteelhardened6M12x1,52556282261,861403094-92  6.64 €
03094-1308Gsteelhardened8M16x1,53374363082,3153503094-93  7.77 €
03094-1410Gsteelhardened10M20x1,533804030102,8153403094-94  11.45 €
03094-01105Gstainless steelhardened5M10x12147241851,351203094-91  10.48 €
03094-01206Gstainless steelhardened6M12x1,52556282261,861403094-92  11.63 €
03094-01308Gstainless steelhardened8M16x1,53374363082,3153503094-93  13.75 €
03094-01410Gstainless steelhardened10M20x1,533804030102,8153403094-94  20.71 €
03094-11105Gstainless steelnot hardened5M10x12147241851,351203094-91  10.01 €
03094-11206Gstainless steelnot hardened6M12x1,52556282261,861403094-92  11.12 €
03094-11308Gstainless steelnot hardened8M16x1,53374363082,3153503094-93  13.18 €
03094-11410Gstainless steelnot hardened10M20x1,533804030102,8153403094-94  19.87 €

Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip and cap, with locknut

More information

Drawings

Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip and cap, with locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2Travel
S
SWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
03094-2105Hsteelhardened5M10x1214724185171,351203094-91  6.20 €
03094-2206Hsteelhardened6M12x1,5255628226191,861403094-92  6.73 €
03094-2308Hsteelhardened8M16x1,5337436308242,3153503094-93  8.19 €
03094-2410Hsteelhardened10M20x1,53380403010302,8153403094-94  12.08 €
03094-02105Hstainless steelhardened5M10x1214724185171,351203094-91  11.42 €
03094-02206Hstainless steelhardened6M12x1,5255628226191,861403094-92  12.96 €
03094-02308Hstainless steelhardened8M16x1,5337436308242,3153503094-93  15.39 €
03094-02410Hstainless steelhardened10M20x1,53380403010302,8153403094-94  22.46 €
03094-12105Hstainless steelnot hardened5M10x1214724185171,351203094-91  10.93 €
03094-12206Hstainless steelnot hardened6M12x1,5255628226191,861403094-92  12.40 €
03094-12308Hstainless steelnot hardened8M16x1,5337436308242,3153503094-93  14.69 €
03094-12410Hstainless steelnot hardened10M20x1,53380403010302,8153403094-94  21.49 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83