norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers internal thread - inch
06450 inch

Clamping levers internal thread - inch

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Note:Standard colours are:
orange RAL 2004, ruby red RAL 3003, silver metallic.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06450 inch Clamping levers internal thread, inch 341 kB

Drawings

Clamping levers internal thread - inch

Item selection/filter

Order No.Main
colour
Main
material
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06450-0AD2orange RAL 2004zinc06-32910131424,5414,530333037716 6.51 €
06450-0AD27ruby red RAL3003zinc06-32910131424,5414,530333037716 6.51 €
06450-0AD3silver metalliczinc06-32910131424,5414,530333037716 6.51 €
06450-0AE2orange RAL 2004zinc08-32910131424,5414,530333037716 6.51 €
06450-0AE27ruby red RAL3003zinc08-32910131424,5414,530333037716 6.51 €
06450-0AE3silver metalliczinc08-32910131424,5414,530333037716 6.51 €
06450-0A02orange RAL 2004zinc010-24910131424,5414,530333037716 6.51 €
06450-0A027ruby red RAL3003zinc010-24910131424,5414,530333037716 6.51 €
06450-0A03silver metalliczinc010-24910131424,5414,530333037716 6.51 €
06450-0A12orange RAL 2004zinc010-32910131424,5414,530333037716 6.51 €
06450-0A127ruby red RAL3003zinc010-32910131424,5414,530333037716 6.51 €
06450-0A13silver metalliczinc010-32910131424,5414,530333037716 6.51 €
06450-0A22orange RAL 2004zinc01/4-20910131424,5414,530333037716 6.51 €
06450-0A227ruby red RAL3003zinc01/4-20910131424,5414,530333037716 6.51 €
06450-0A23silver metalliczinc01/4-20910131424,5414,530333037716 6.51 €
06450-1AE2orange RAL 2004zinc18-32910131424,5414,531344047716 6.51 €
06450-1AE27ruby red RAL3003zinc18-32910131424,5414,531344047716 6.51 €
06450-1AE3silver metalliczinc18-32910131424,5414,531344047716 6.51 €
06450-1A02orange RAL 2004zinc110-24910131424,5414,531344047716 6.51 €
06450-1A027ruby red RAL3003zinc110-24910131424,5414,531344047716 6.51 €
06450-1A03silver metalliczinc110-24910131424,5414,531344047716 6.51 €
06450-1A12orange RAL 2004zinc110-32910131424,5414,531344047716 6.51 €
06450-1A127ruby red RAL3003zinc110-32910131424,5414,531344047716 6.51 €
06450-1A13silver metalliczinc110-32910131424,5414,531344047716 6.51 €
06450-1A22orange RAL 2004zinc11/4-20910131424,5414,531344047716 6.51 €
06450-1A227ruby red RAL3003zinc11/4-20910131424,5414,531344047716 6.51 €
06450-1A23silver metalliczinc11/4-20910131424,5414,531344047716 6.51 €
06450-2A22orange RAL 2004zinc21/4-201213,518,51928,56,517,542,545,56574,59,520 8.21 €
06450-2A227ruby red RAL3003zinc21/4-201213,518,51928,56,517,542,545,56574,59,520 8.21 €
06450-2A23silver metalliczinc21/4-201213,518,51928,56,517,542,545,56574,59,520 8.21 €
06450-2A32orange RAL 2004zinc25/16-181213,518,51928,56,517,542,545,56574,59,520 8.21 €
06450-2A327ruby red RAL3003zinc25/16-181213,518,51928,56,517,542,545,56574,59,520 8.21 €
06450-2A33silver metalliczinc25/16-181213,518,51928,56,517,542,545,56574,59,520 8.21 €
06450-3A32orange RAL 2004zinc35/16-181416212237102454,558,580911122 8.99 €
06450-3A327ruby red RAL3003zinc35/16-181416212237102454,558,580911122 8.99 €
06450-3A33silver metalliczinc35/16-181416212237102454,558,580911122 8.99 €
06450-3A42orange RAL 2004zinc33/8-161416212237102454,558,580911122 8.99 €
06450-3A427ruby red RAL3003zinc33/8-161416212237102454,558,580911122 8.99 €
06450-3A43silver metalliczinc33/8-161416212237102454,558,580911122 8.99 €
06450-4A42orange RAL 2004zinc43/8-1617192727,54310276367,5951091324 10.50 €
06450-4A427ruby red RAL3003zinc43/8-1617192727,54310276367,5951091324 10.50 €
06450-4A43silver metalliczinc43/8-1617192727,54310276367,5951091324 10.50 €
06450-4A52orange RAL 2004zinc41/2-1317192727,54310276367,5951091324 10.50 €
06450-4A527ruby red RAL3003zinc41/2-1317192727,54310276367,5951091324 10.50 €
06450-4A53silver metalliczinc41/2-1317192727,54310276367,5951091324 10.50 €
06450-5A52orange RAL 2004zinc51/2-1323233132491231,57377,51101261526 13.14 €
06450-5A527ruby red RAL3003zinc51/2-1323233132491231,57377,51101261526 13.14 €
06450-5A53silver metalliczinc51/2-1323233132491231,57377,51101261526 13.14 €
06450-5A62orange RAL 2004zinc55/8-1123233132491231,57377,51101261526 13.14 €
06450-5A627ruby red RAL3003zinc55/8-1123233132491231,57377,51101261526 13.14 €
06450-5A63silver metalliczinc55/8-1123233132491231,57377,51101261526 13.14 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83