norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc, flat with internal thread, threaded insert black oxidised steel, inch
06448 inch

Clamping levers, die-cast zinc, flat with internal thread,...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06448 inch Clamping levers, flat, internal thread, inch 215 kB

Drawings

Clamping levers, die-cast zinc, flat with internal thread, threaded insert black oxidised steel, inch

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06448-2A21jet black RAL 9005satin finish21/4-201213,518,519,128,56,517,829,232,26574,510,120 8.92 €
06448-2A31jet black RAL 9005satin finish25/16-181213,518,519,128,56,517,829,232,26574,510,120 8.92 €
06448-3A31jet black RAL 9005satin finish35/16-18141621,222371023,83842809111,722 9.75 €
06448-3A41jet black RAL 9005satin finish33/8-16141621,222371023,83842809111,722 9.75 €
06448-2A2181jet black RAL 9005textured matt21/4-201213,518,519,128,56,517,829,232,26574,510,120 8.92 €
06448-2A3181jet black RAL 9005textured matt25/16-181213,518,519,128,56,517,829,232,26574,510,120 8.92 €
06448-3A3181jet black RAL 9005textured matt35/16-18141621,222371023,83842809111,722 9.75 €
06448-3A4181jet black RAL 9005textured matt33/8-16141621,222371023,83842809111,722 9.75 €
06448-2A2182orange RAL 2004textured matt21/4-201213,518,519,128,56,517,829,232,26574,510,120 8.92 €
06448-2A3182orange RAL 2004textured matt25/16-181213,518,519,128,56,517,829,232,26574,510,120 8.92 €
06448-3A3182orange RAL 2004textured matt35/16-18141621,222371023,83842809111,722 9.75 €
06448-3A4182orange RAL 2004textured matt33/8-16141621,222371023,83842809111,722 9.75 €
06448-2A2184traffic red RAL 3020textured matt21/4-201213,518,519,128,56,517,829,232,26574,510,120 8.92 €
06448-2A3184traffic red RAL 3020textured matt25/16-181213,518,519,128,56,517,829,232,26574,510,120 8.92 €
06448-3A3184traffic red RAL 3020textured matt35/16-18141621,222371023,83842809111,722 9.75 €
06448-3A4184traffic red RAL 3020textured matt33/8-16141621,222371023,83842809111,722 9.75 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83