norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spring plungers with hexagon socket and thrust pin, steel - inch
03040 inch

Spring plungers with hexagon socket and thrust pin, steel - inch

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin steel.
Spring steel wire grade D.
Version:Black oxidised.
Thrust pin hardened.
Note:For the inch series, dimension D and S are in inches, all other dimensions are in mm.Drawing reference:
1) grub screw glued in
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03040 inch Spring plungers with hexagon socket and thrust pin, steel, inch 325 kB

Drawings (total overview)

Spring plungers with hexagon socket and thrust pin, steel - inch
Spring plungers with hexagon socket and thrust pin, steel - inch

Spring plungers with hex socket and thrust pin, steel, standard spring force - inch

More information

Drawings

Spring plungers with hex socket and thrust pin, steel, standard spring force - inch
Spring plungers with hex socket and thrust pin, steel, standard spring force - inch

Item selection/filter

Order No.

DD1HLT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
Assembly key
CADAcc.PriceOrder
03040-AD6-3211,51010,40,70,5303040-903 3.40 €
03040-AG8-361,51,5150,60,61,351603040-904 2.67 €
03040-AE8-321,51,5150,60,61,351603040-904 2.67 €
03040-A110-322,42,3180,80,81,562003040-905 2.52 €
03040-AJ1/4-282,72,52011272003040-906 2.65 €
03040-A21/4-202,72,52011272003040-906 2.65 €
03040-A35/16-183,53221,41,22,593503040-908 3.11 €
03040-A43/8-1643221,41,6393503040-910 3.45 €
03040-A51/2-136428224125503040-912 4.45 €
03040-A65/8-117,55322,52,554510003040-916 5.69 €

Spring plungers with hex socket and thrust pin, steel, light spring force - inch

More information

Drawings

Spring plungers with hex socket and thrust pin, steel, light spring force - inch
Spring plungers with hex socket and thrust pin, steel, light spring force - inch

Item selection/filter

Order No.

DD1HLT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
Assembly key
CADAcc.PriceOrder
03040-1AG8-361,51,5150,60,61,32703040-904 2.74 €
03040-1AE8-321,51,5150,60,61,32703040-904 2.74 €
03040-1A110-322,42,3180,80,81,531003040-905 2.81 €
03040-1AJ1/4-282,72,5201123903040-906 2.85 €
03040-1A21/4-202,72,5201123903040-906 2.85 €
03040-1A35/16-183,53221,41,22,541603040-908 3.39 €
03040-1A43/8-1643221,41,6341603040-910 3.75 €
03040-1A51/2-13642822452703040-912 4.81 €
03040-1A65/8-117,55322,52,55204503040-916 6.18 €

Spring plungers with hex socket and thrust pin, steel, strong spring force - inch

More information

Drawings

Spring plungers with hex socket and thrust pin, steel, strong spring force - inch
Spring plungers with hex socket and thrust pin, steel, strong spring force - inch

Item selection/filter

Order No.

DD1HLT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
Assembly key
CADAcc.PriceOrder
03040-2A110-322,42,3180,80,81,5112903040-905 2.77 €
03040-2A21/4-202,72,520112143703040-906 2.85 €
03040-2AJ1/4-282,72,520112143703040-906 2.85 €
03040-2A35/16-183,53221,41,22,5226503040-908 3.43 €
03040-2A43/8-1643221,41,63197003040-910 3.80 €
03040-2A51/2-136428224258503040-912 4.91 €
03040-2A65/8-117,55322,52,556015003040-916 6.29 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83