norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spring plungers with slot and thrust pin, stainless steel - inch
03025 inch

Spring plungers with slot and thrust pin, stainless steel - inch

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.

Version:Bright.
Thrust pin hardened.
Note:For the inch series, dimension D is in inches, all other dimensions are in mm.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03025 inch Spring plungers with slot and thrust pin, stainless steel, inch 164 kB

Drawings (total overview)

Spring plungers with slot and thrust pin, stainless steel - inch

Spring plungers with slot and thrust pin, stainless steel, standard spring force - inch

More information

Drawings

Spring plungers with slot and thrust pin, stainless steel, standard spring force - inch

Item selection/filter

Order No.

DD1HLNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03025-AG8-361,81,590,6620 3.45 €
03025-AE8-321,81,590,6620 3.45 €
03025-A110-322,42120,8620 3.43 €
03025-AJ1/4-282,72141720 3.43 €
03025-A21/4-202,72141720 3.43 €
03025-A35/16-1842161,21530 4.55 €
03025-A43/8-164,52,5191,62035 5.23 €
03025-A51/2-1363,52223055 6.70 €
03025-A65/8-118,54,5242,545100 8.82 €

Spring plungers with slot and thrust pin, stainless steel, light spring force - inch

More information

Drawings

Spring plungers with slot and thrust pin, stainless steel, light spring force - inch

Item selection/filter

Order No.

DD1HLNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03025-1AG8-361,81,590,627 3.94 €
03025-1AE8-321,81,590,6310 3.94 €
03025-1A110-322,42120,8310 3.99 €
03025-1AJ1/4-282,7214139 4.09 €
03025-1A21/4-202,72141410 4.09 €
03025-1A35/16-1842161,2715 5.05 €
03025-1A43/8-164,52,5191,6916 5.81 €
03025-1A51/2-1363,52221426 7.69 €
03025-1A65/8-118,54,5242,52250 9.44 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83