norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, stainless steel with stainless steel mushroom grip and locknut - inch
03089_B inch

Indexing plungers, stainless steel with stainless steel mushroom...

go back

Item description/product images

DescriptionMaterial:

Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob 1.4305, electropolished.

Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_B inch Indexing plungers, stainless steel, Form B, inch 172 kB

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip and locknut - inch

Item selection/filter

Order No.FormMain
material
Steel
code
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-002903AJBstainless steel1.4034hardened31/4-281434,5125103,587/160,84,510 25.58 €
03089-002004AKBstainless steel1.4034hardened45/16-241843156134101/21612 24.33 €
03089-002105ALBstainless steel1.4034hardened53/8-242150177155139/161,34,512 20.93 €
03089-002206A5Bstainless steel1.4034hardened61/2-132559208176143/41,8614 24.55 €
03089-002308A6Bstainless steel1.4034hardened85/8-11337726102381915/162,31535 32.78 €
03089-002410A7Bstainless steel1.4034hardened103/4-10338328122510221-1/82,61534 42.11 €
03089-002412AOBstainless steel1.4034hardened123/4-16338728142512221-1/82,81539 66.15 €
03089-002516A8Bstainless steel1.4034hardened161-84010632182816271-1/23,22046 75.16 €
03089-112903AJBstainless steel1.4305not hardened31/4-281434,5125103,587/160,84,510 25.58 €
03089-112004AKBstainless steel1.4305not hardened45/16-241843156134101/21612 24.33 €
03089-112105ALBstainless steel1.4305not hardened53/8-242150177155139/161,34,512 20.93 €
03089-112206A5Bstainless steel1.4305not hardened61/2-132559208176143/41,8614 24.55 €
03089-112308A6Bstainless steel1.4305not hardened85/8-11337726102381915/162,31535 32.78 €
03089-112410A7Bstainless steel1.4305not hardened103/4-10338328122510221-1/82,61534 42.11 €
03089-112412AOBstainless steel1.4305not hardened123/4-16338728142512221-1/82,81539 66.15 €
03089-112516A8Bstainless steel1.4305not hardened161-84010632182816271-1/23,22046 75.16 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83