norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, stainless steel with stainless steel mushroom grip - inch
03089 inch

Indexing plungers, stainless steel with stainless steel mushroom...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob 1.4305, electropolished.

Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request:Special versions.Accessory:Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089 inch Indexing plungers stainless steel,inch 303 kB

Drawings (total overview)

Indexing plungers, stainless steel with stainless steel mushroom grip - inch

Indexing plungers, stainless steel with stainless steel mushroom grip - inch

More information

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip - inch

Item selection/filter

Order No.FormMain
material
Steel
code
locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-001903AJAstainless steel1.4034hardened31/4-281434,5125103,580,84,510 23.93 €
03089-001004AKAstainless steel1.4034hardened45/16-241843156134101612 22.83 €
03089-001105ALAstainless steel1.4034hardened53/8-242150177155131,34,512 19.55 €
03089-001206A5Astainless steel1.4034hardened61/2-132559208176141,8614 23.08 €
03089-001308A6Astainless steel1.4034hardened85/8-1133772610238192,31535 32.29 €
03089-001410A7Astainless steel1.4034hardened103/4-10338328122510222,61534 38.40 €
03089-001412AOAstainless steel1.4034hardened123/4-16338728142512222,81539 63.87 €
03089-001516A8Astainless steel1.4034hardened161-84010632182816273,22046 72.59 €
03089-111903AJAstainless steel1.4305not hardened31/4-281434,5125103,580,84,510 23.93 €
03089-111004AKAstainless steel1.4305not hardened45/16-241843156134101612 22.83 €
03089-111105ALAstainless steel1.4305not hardened53/8-242150177155131,34,512 19.55 €
03089-111206A5Astainless steel1.4305not hardened61/2-132559208176141,8614 23.08 €
03089-111308A6Astainless steel1.4305not hardened85/8-1133772610238192,31535 32.29 €
03089-111410A7Astainless steel1.4305not hardened103/4-10338328122510222,61534 38.40 €
03089-111412AOAstainless steel1.4305not hardened123/4-16338728142512222,81539 63.87 €
03089-111516A8Astainless steel1.4305not hardened161-84010632182816273,22046 72.59 €

Indexing plungers, stainless steel with stainless steel mushroom grip and locknut - inch

More information

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip and locknut - inch

Item selection/filter

Order No.FormMain
material
Steel
code
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-002903AJBstainless steel1.4034hardened31/4-281434,5125103,587/160,84,510 25.58 €
03089-002004AKBstainless steel1.4034hardened45/16-241843156134101/21612 24.33 €
03089-002105ALBstainless steel1.4034hardened53/8-242150177155139/161,34,512 20.93 €
03089-002206A5Bstainless steel1.4034hardened61/2-132559208176143/41,8614 24.55 €
03089-002308A6Bstainless steel1.4034hardened85/8-11337726102381915/162,31535 32.78 €
03089-002410A7Bstainless steel1.4034hardened103/4-10338328122510221-1/82,61534 42.11 €
03089-002412AOBstainless steel1.4034hardened123/4-16338728142512221-1/82,81539 66.15 €
03089-002516A8Bstainless steel1.4034hardened161-84010632182816271-1/23,22046 75.16 €
03089-112903AJBstainless steel1.4305not hardened31/4-281434,5125103,587/160,84,510 25.58 €
03089-112004AKBstainless steel1.4305not hardened45/16-241843156134101/21612 24.33 €
03089-112105ALBstainless steel1.4305not hardened53/8-242150177155139/161,34,512 20.93 €
03089-112206A5Bstainless steel1.4305not hardened61/2-132559208176143/41,8614 24.55 €
03089-112308A6Bstainless steel1.4305not hardened85/8-11337726102381915/162,31535 32.78 €
03089-112410A7Bstainless steel1.4305not hardened103/4-10338328122510221-1/82,61534 42.11 €
03089-112412AOBstainless steel1.4305not hardened123/4-16338728142512221-1/82,81539 66.15 €
03089-112516A8Bstainless steel1.4305not hardened161-84010632182816271-1/23,22046 75.16 €

Indexing plungers, stainless steel with stainless steel mushroom grip and locking slot - inch

More information

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip and locking slot - inch

Item selection/filter

Order No.FormMain
material
Steel
code
locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-003903AJCstainless steel1.4034hardened31/4-281431,5125103,580,84,510 28.78 €
03089-003004AKCstainless steel1.4034hardened45/16-241838,5156134101612 27.44 €
03089-003105ALCstainless steel1.4034hardened53/8-242143,5177155131,34,512 26.15 €
03089-003206A5Cstainless steel1.4034hardened61/2-132552208176141,8614 30.92 €
03089-003308A6Cstainless steel1.4034hardened85/8-1133682610238192,31535 41.95 €
03089-003410A7Cstainless steel1.4034hardened103/4-10337428122510222,61534 56.65 €
03089-003412AOCstainless steel1.4034hardened123/4-16337828142512222,81539 88.94 €
03089-003516A8Cstainless steel1.4034hardened161-8409632182816273,22046 101.11 €
03089-113903AJCstainless steel1.4305not hardened31/4-281431,5125103,580,84,510 28.78 €
03089-113004AKCstainless steel1.4305not hardened45/16-241838,5156134101612 27.44 €
03089-113105ALCstainless steel1.4305not hardened53/8-242143,5177155131,34,512 26.15 €
03089-113206A5Cstainless steel1.4305not hardened61/2-132552208176141,8614 30.92 €
03089-113308A6Cstainless steel1.4305not hardened85/8-1133682610238192,31535 41.95 €
03089-113410A7Cstainless steel1.4305not hardened103/4-10337428122510222,61534 56.65 €
03089-113412AOCstainless steel1.4305not hardened123/4-16337828142512222,81539 88.94 €
03089-113516A8Cstainless steel1.4305not hardened161-8409632182816273,22046 101.11 €

Indexing plungers, stainless steel with stainless steel mushroom grip. Locking slot and locknut - inch

More information

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip. Locking slot and locknut - inch

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-004903AJDstainless steelhardened31/4-281431,5125103,587/160,84,510 30.51 €
03089-004004AKDstainless steelhardened45/16-241838,5156134101/21612 29.06 €
03089-004105ALDstainless steelhardened53/8-242143,5177155139/161,34,512 27.66 €
03089-004206A5Dstainless steelhardened61/2-132552208176143/41,8614 32.61 €
03089-004308A6Dstainless steelhardened85/8-11336826102381915/162,31535 44.47 €
03089-004410A7Dstainless steelhardened103/4-10337428122510221-1/82,61534 57.68 €
03089-004412AODstainless steelhardened123/4-16337828142512221-1/82,81539 90.60 €
03089-004516A8Dstainless steelhardened161-8409632182816271-1/23,22046 102.94 €
03089-114903AJDstainless steelnot hardened31/4-281431,5125103,587/160,84,510 30.51 €
03089-114004AKDstainless steelnot hardened45/16-241838,5156134101/21612 29.06 €
03089-114105ALDstainless steelnot hardened53/8-242143,5177155139/161,34,512 27.66 €
03089-114206A5Dstainless steelnot hardened61/2-132552208176143/41,8614 32.61 €
03089-114308A6Dstainless steelnot hardened85/8-11336826102381915/162,31535 44.47 €
03089-114410A7Dstainless steelnot hardened103/4-10337428122510221-1/82,61534 57.68 €
03089-114412AODstainless steelnot hardened123/4-16337828142512221-1/82,81539 90.60 €
03089-114516A8Dstainless steelnot hardened161-8409632182816271-1/23,22046 102.94 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83