norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Bright.Note:Keyless locking coupling with increased tolerance range for shaft and hub. Extremely small design ideal for use when there is lack of space. Self-release when dismantling.

- for shaft diameters from 19 to 85 mm
- for high torques
- no axial offset when mounting
- not self-centring (concentricity of hub to shaft depends on the fit and length of the guide)
Assembly:Lightly oil keyless locking coupling on the tapered faces and contact points of the shaft and hub. Do not use MoS2 or grease. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten screws crosswise in several increments to the defined tightening torque.

Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Tolerances:Shaft:
Recommended tolerance h11.
Surface quality Rz ≤ 16 µm.

Hub:
Recommended tolerance H11.
Surface quality Rz ≤ 16 µm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23360 Keyless locking couplings Form G increased tolerance range 334 kB
 Overview keyless locking couplings and shrink discs 80,6 kB
 Calculating the minimum hub diameter 173 kB

Drawings

Keyless locking couplings Form G increased tolerance range

Item selection/filter

Order No.DD1BL1L3Max. torque M Nm
with
tightening torque MS
Max. axial force F kN
with
tightening torque MS
Surface pressure
on shaft P
N/mm²
Surface pressure
on hub P
N/mm²
No. of
screws
Tightening torque
MS
Nm
CADAcc.PriceOrder
23360-1947194727,51720306322651078 x M617 15.12 €
23360-2047204727,51720321322511078 x M617 15.12 €
23360-2247224727,51720351322271068 x M617 15.12 €
23360-2450245027,51720429362321129 x M617 15.12 €
23360-2550255027,51720446362231119 x M617 15.25 €
23360-2855285527,51720496351971009 x M617 15.43 €
23360-3055305527,51720529351831009 x M617 16.64 €
23360-3260326027,517207494722812212 x M617 18.08 €
23360-3560356027,517208154720812112 x M617 18.08 €
23360-3865386527,5172011015823813915 x M617 20.34 €
23360-4065406527,5172011545822513915 x M617 20.41 €
23360-4275427533,5202417688426614912 x M841 21.78 €
23360-4575457533,5202418868424714812 x M841 21.78 €
23360-4880488033,5202420048323113812 x M841 24.27 €
23360-5080508033,5202420828322113812 x M841 24.27 €
23360-5585558533,5202426569723315114 x M841 26.60 €
23360-6090609033,5202428819621214214 x M841 28.09 €
23360-6595659533,52024355010922315316 x M841 31.83 €
23360-701107011039,52428543215524515614 x M1083 43.67 €
23360-751157511539,52428579515522814914 x M1083 47.44 €
23360-801208012039,52428615615421314214 x M1083 50.20 €
23360-851258512539,52428744717522815516 x M1083 51.24 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83