norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Coupling stainless steel 1.4057.
Screws stainless steel 1.4301.

Version:Bright.Note:Particularly compact self-centring keyless locking coupling with no axial offset.

- for shaft diameters 20 - 60 mm
- for medium torques
- suitable for thin walled hubs
- no axial offset
- self-centring
Assembly:Lightly oil keyless locking coupling on the tapered faces and contact points of the shaft and hub. Do not use MoS2 or grease. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten screws crosswise in several increments to the defined tightening torque.

Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Tolerances:Shaft:
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.

Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23350-01 Keyless locking couplings Form A stainless steel 216 kB
 General Information for conical clamping sets 84,5 kB

Drawings

Keyless locking couplings Form A stainless steel

Item selection/filter

Order No.

DD1D2BL1L3Max. torque M Nm
with
tightening torque MS
Max. axial force F kN
with
tightening torque MS
Surface pressure
on shaft P
N/mm²
Surface pressure
on hub P
N/mm²
No. of
screws
Tightening torque
MS
Nm
CADAcc.PriceOrder
23350-01-2028202850451839971071514 x M68 80.86 €
23350-01-25342534565225461801562455 x M68 100.28 €
23350-01-30413041625225462201551386 x M68 118.22 €
23350-01-35473547685932533401946348 x M68 147.79 €
23350-01-40534053755932533901940308 x M68 154.82 €
23350-01-45594559867845708203648368 x M818 167.49 €
23350-01-50655065927845709103643338 x M818 186.50 €
23350-01-557155719889558111004136289 x M818 288.54 €
23350-01-6077607710489558112004133269 x M818 354.68 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83